(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Conveyor Type: Zigzag Type
•Specification: Standard
•Extrusion Type: Outward Bent Type
•Frame Material: Steel
•Frame Surface Treatment: Chromate
Part Number
Configured Part Number is shown.
Type | #[ M ]Material | #[ S ]Surface Treatment | |||||
①Rollers | Bearing | ②Frame | ③Screw, Nut | ①Rollers | ②Frame | ③Screw, Nut | |
CRONM | Steel | Trivalent Chromate | Trivalent Chromate | Trivalent Chromate | |||
CROJM | Polyacetal | Steel | - |
Part Number | - | Number of Wheels |
CRONK | - | 20 |
Part Number | (L) | |
Type | Wheel Qty. | Pitch P=20 |
Zigzag Type CRONM (Steel) CROJM (Polyacetal) | 3 | (55) |
4 | (75) | |
5 | (95) | |
6 | (115) | |
7 | (135) | |
8 | (155) | |
9 | (175) | |
10 | (195) | |
11 | (215) | |
12 | (235) | |
13 | (255) | |
14 | (275) | |
15 | (295) | |
16 | (315) | |
17 | (335) | |
18 | (355) | |
19 | (375) | |
20 | (395) | |
21 | (415) | |
22 | (435) | |
23 | (455) | |
24 | (475) | |
25 | (495) | |
26 | (515) | |
27 | (535) | |
28 | (555) | |
29 | (575) | |
30 | (595) | |
31 | (615) | |
32 | (635) | |
33 | (655) | |
34 | (675) | |
35 | (695) | |
36 | (715) | |
37 | (735) | |
38 | (755) | |
39 | (775) | |
40 | (795) | |
41 | (815) | |
42 | (835) | |
43 | (855) | |
44 | (875) | |
45 | (895) | |
46 | (915) | |
47 | (935) | |
48 | (955) | |
49 | (975) | |
50 | (995) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CROJM-3 |
CROJM-4 |
CROJM-5 |
CROJM-6 |
CROJM-7 |
CROJM-8 |
CROJM-9 |
CROJM-10 |
CROJM-11 |
CROJM-12 |
CROJM-13 |
CROJM-14 |
CROJM-15 |
CROJM-16 |
CROJM-17 |
CROJM-18 |
CROJM-19 |
CROJM-20 |
CROJM-21 |
CROJM-22 |
CROJM-23 |
CROJM-24 |
CROJM-25 |
CROJM-26 |
CROJM-27 |
CROJM-28 |
CROJM-29 |
CROJM-30 |
CROJM-31 |
CROJM-32 |
CROJM-33 |
CROJM-34 |
CROJM-35 |
CROJM-36 |
CROJM-37 |
CROJM-38 |
CROJM-39 |
CROJM-40 |
CROJM-41 |
CROJM-42 |
CROJM-43 |
CROJM-44 |
CROJM-45 |
CROJM-46 |
CROJM-47 |
CROJM-48 |
CROJM-49 |
CROJM-50 |
CRONM-3 |
CRONM-4 |
CRONM-5 |
CRONM-6 |
CRONM-7 |
CRONM-8 |
CRONM-9 |
CRONM-10 |
CRONM-11 |
CRONM-12 |
CRONM-13 |
CRONM-14 |
Loading...
Conveyer Type | Zigzag | Wheel Surface Material | Steel | Wheel Pitch P(mm) | 20 |
---|---|---|---|---|---|
Type | Wheel conveyor body | Application | For transporting small items / Medium Load | Extrusion Type | Outside Bending Type |
Frame Material | Steel | Frame Surface Treatment | Trivalent Chromate | Specifications | Standard |
Extrusion Type | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy