(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Plates - Extruded Acrylic, Economy

Resin Plates - Extruded Acrylic, Economy

Click this image to zoom it.

Move the mouse over the image to zoom

New: Number holes combination types (max. 16 mounting holes) are added. [August 2023]
•Material: Acrylic

  • inCAD Components
Acrylic Plates - Economy:Related Image
[ ! ]Use with flat washers (>> Click here) toprevent damage to the plastic.
・Materials
Type[ M ]GradeColorLight TransmittanceOperating Ambient Temperature
ACAEStandardTransparent93%-30~70°C
ACBAESmoke Brown34%
ACTAEAntistaticTransparent87%-30~60°C
ACBTAESmoke Brown25%

Specifications

■Standard Type
Part Number-A-B-T
ACAE-955-825-3
■Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.
ACAE6H-800-400-3-F250-G355-N3
■Standard Type
Part Number1mm IncrementT
TypeAB
ACAE
ACBAE
300~1100300~9003
5
8
ACTAE
ACBTAE
3
5
■Pre-drilled Type
Part Number1mm IncrementT1mm IncrementScrew Nominal Dia.
TypeNumber of HolesABFGN (Through)P (Countersink)Q (Keyhole)
ACAE
ACBAE
2H
4H
6H
8H
300~1100300~90039~1091
(2H, 4H)

9~545
(6H, 8H)
5~895
(2H)
9~891
(4H, 6H)
9~445
(8H)
3
4
5
6
8
3    5
6
8
53456 
8 4568
ACTAE
ACBTAE
33    
53456 
[ ! ]For plate thicknesses other than above, see Click here~Click here.
[ ! ]Dimension F Specification Range: For 2H and 4H, d(d1)+5≤F≤A-d(d1)-5; for 6H and 8H, d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B−d(d1)/2-2.5; for 4H and 6H, d(d1)+5≤G≤B-d(d1)-5; for 8H, d(d1)+5≤G≤B/2-d(d1)/2-2.5. (d for through hole, d1 for countersink.)

Alterations

Acrylic Plates - Economy:Related Image
[ ! ]For Notching for Blind Joints of Aluminum Extrusion, see >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACAE2H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[5-895/1]-N[3,​4,​5,​6,​8]
ACAE2H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[5-895/1]-P[3,​4,​5,​6,​8]
ACAE2H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[5-895/1]-Q[5,​6,​8]
ACAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-P[3,​4,​5,​6,​8]
ACAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-Q[5,​6,​8]
ACAE6H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACAE6H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-891/1]-P[3,​4,​5,​6]
ACAE6H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-891/1]-Q[5,​6,​8]
ACAE8H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-445/1]-N[3,​4,​5,​6,​8]
ACAE8H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-445/1]-P[3,​4,​5,​6,​8]
ACAE8H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-445/1]-Q[5,​6,​8]
ACAE-[300-1100/1]-[300-900/1]-[3,​5,​8]
ACBAE2H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[5-895/1]-N[3,​4,​5,​6,​8]
ACBAE2H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[5-895/1]-P[3,​4,​5,​6,​8]
ACBAE2H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[5-895/1]-Q[5,​6,​8]
ACBAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACBAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-P[3,​4,​5,​6,​8]
ACBAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-Q[5,​6,​8]
ACBAE6H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACBAE6H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-891/1]-P[3,​4,​5,​6]
ACBAE6H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-891/1]-Q[5,​6,​8]
ACBAE8H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-445/1]-N[3,​4,​5,​6,​8]
ACBAE8H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-445/1]-P[3,​4,​5,​6,​8]
ACBAE8H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-545/1]-G[9-445/1]-Q[5,​6,​8]
ACBAE-[300-1100/1]-[300-900/1]-[3,​5,​8]
ACBTAE2H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-N[3,​4,​5,​6,​8]
ACBTAE2H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-P[3,​4,​5,​6]
ACBTAE2H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-Q[5,​6,​8]
ACBTAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACBTAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-P[3,​4,​5,​6]
ACBTAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-Q[5,​6,​8]
ACBTAE6H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACBTAE6H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-P[3,​4,​5,​6]
ACBTAE6H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-Q[5,​6,​8]
ACBTAE8H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-N[3,​4,​5,​6,​8]
ACBTAE8H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-P[3,​4,​5,​6]
ACBTAE8H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-Q[5,​6,​8]
ACBTAE-[300-1100/1]-[300-900/1]-[3,​5]
ACTAE2H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-N[3,​4,​5,​6,​8]
ACTAE2H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-P[3,​4,​5,​6]
ACTAE2H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-1091/1]-G[5-895/1]-Q[5,​6,​8]
ACTAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACTAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-P[3,​4,​5,​6]
ACTAE4H-[300-1100/1]-[300-900/1]-[3,​5,​8]-F[9-1091/1]-G[9-891/1]-Q[5,​6,​8]
ACTAE6H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-N[3,​4,​5,​6,​8]
ACTAE6H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-P[3,​4,​5,​6]
ACTAE6H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-891/1]-Q[5,​6,​8]
ACTAE8H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-N[3,​4,​5,​6,​8]
ACTAE8H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-P[3,​4,​5,​6]
ACTAE8H-[300-1100/1]-[300-900/1]-[3,​5]-F[9-545/1]-G[9-445/1]-Q[5,​6,​8]
ACTAE-[300-1100/1]-[300-900/1]-[3,​5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSGrade Color Hole Machining Continuous Operating Temperature (High)
(℃)
Continuous Operating Temperature (Low)
(℃)
Volume Resistivity
(Ω・cm)
Oils Acids Alkalies A/B Dimension Tolerance A
(mm)
B
(mm)
Countersink Hole Nominal Dia. [P] F
(mm)
G
(mm)
Keyhole Nominal Dia. [Q] T
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)

10 Days or more

10StandardTransparent2H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 895-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardTransparent2H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 89 ~ 10915 ~ 895-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent2H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 8955 ~ 83 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent4H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 891-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardTransparent4H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 89 ~ 10919 ~ 891-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent4H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 8915 ~ 83 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent6H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 891-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardTransparent6H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 5459 ~ 891-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent6H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 8915 ~ 83 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent8H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 445-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardTransparent8H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 89 ~ 5459 ~ 445-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardTransparent8H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 4455 ~ 83 ~ 8-
1 Piece(s)

8 Days or more

10StandardTransparentNo Drilling Alteration-------300 ~ 1100300 ~ 900----3 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown2H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 895-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardSmoke Brown2H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 89 ~ 10915 ~ 895-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown2H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 8955 ~ 83 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown4H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 891-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardSmoke Brown4H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 89 ~ 10919 ~ 891-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown4H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 8915 ~ 83 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown6H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 891-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardSmoke Brown6H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 5459 ~ 891-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown6H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 8915 ~ 83 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 445-3 ~ 83 ~ 8
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 9003 ~ 89 ~ 5459 ~ 445-3 ~ 8-
1 Piece(s)

10 Days or more

10StandardSmoke Brown8H55 to 70-30>10^15YYY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 4455 ~ 83 ~ 8-
1 Piece(s)

8 Days or more

10StandardSmoke BrownNo Drilling Alteration-------300 ~ 1100300 ~ 900----3 ~ 8-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown2H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 895-3 ~ 53 ~ 8
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown2H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 10915 ~ 895-3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown2H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 8955 ~ 83 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown4H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 891-3 ~ 83 ~ 8
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown4H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 10919 ~ 891-3 ~ 8-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown4H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 8915 ~ 83 ~ 8-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown6H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 891-3 ~ 53 ~ 8
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown6H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 5459 ~ 891-3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown6H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 8915 ~ 83 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown8H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 445-3 ~ 53 ~ 8
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown8H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 5459 ~ 445-3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticSmoke Brown8H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 4455 ~ 83 ~ 5-
1 Piece(s)

10 Days or more

10AntistaticSmoke BrownNo Drilling Alteration-------300 ~ 1100300 ~ 900----3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticTransparent2H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 895-3 ~ 53 ~ 8
1 Piece(s)

12 Days or more

10AntistaticTransparent2H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 10915 ~ 895-3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticTransparent2H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10915 ~ 8955 ~ 83 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticTransparent4H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 891-3 ~ 83 ~ 8
1 Piece(s)

12 Days or more

10AntistaticTransparent4H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 10919 ~ 891-3 ~ 8-
1 Piece(s)

12 Days or more

10AntistaticTransparent4H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 10919 ~ 8915 ~ 83 ~ 8-
1 Piece(s)

12 Days or more

10AntistaticTransparent6H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 891-3 ~ 53 ~ 8
1 Piece(s)

12 Days or more

10AntistaticTransparent6H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 5459 ~ 891-3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticTransparent6H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 8915 ~ 83 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticTransparent8H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 445-3 ~ 53 ~ 8
1 Piece(s)

12 Days or more

10AntistaticTransparent8H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 9003 ~ 69 ~ 5459 ~ 445-3 ~ 5-
1 Piece(s)

12 Days or more

10AntistaticTransparent8H55 to 70-30>10^15YDo Not Use to Possible UseY±1.0300 ~ 1100300 ~ 900-9 ~ 5459 ~ 4455 ~ 83 ~ 5-
1 Piece(s)

10 Days or more

10AntistaticTransparentNo Drilling Alteration-------300 ~ 1100300 ~ 900----3 ~ 5-

Loading...

  1. 1
 

Basic Information

Material Acrylic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.