(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Guide Rails - Y Type, Stainless Steel

Conveyor Guide Rails - Y Type, Stainless Steel

Click this image to zoom it.

Part Number

Configured Part Number is shown.

CGPY-W[50-800/1]-A[20-100/1]-B[10-50/1]-C[15,​30,​45]

Conveyor Guide Rails - Y-Shaped:Related Image


[ M ] Material: Stainless Steel304 one side polished

Specifications

Part Number-W-A-B-C
CGPY-W800-A80-B50-C30

Part NumberW
1mm Increment
A
1mm Increment
B
1mm Increment
C
Selection
CGPY50~80020~10010~5015
30
45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGPY-W[50-800/1]-A[20-100/1]-B[10-50/1]-C[15,​30,​45]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSA
(mm)
B
(mm)
C
(°)
W
(mm)
1 Piece(s)

12 Days or more

1020 ~ 10010 ~ 5015 ~ 4550 ~ 800

Loading...

  1. 1

Example

Conveyor Guide Rails - Y-Shaped:Related Image
 

Basic Information

Type Work Guides Product Specifications Y-Shaped

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.