(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A slim width conveyor with 10mm, 20mm narrower belts. Is space-saving and thus, is suitable for intra equipment applications and small parts transfers.
Part Number
Configured Part Number is shown.
Frame | Motor Cover ① | Motor Cover ② | Pulley Holder | |
[ M ]Material | Aluminum | Steel | Low Carbon Steel | Low Carbon Steel |
[ S ]Surface Treatment | Clear Anodize | Paint | Paint | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | - | FYA | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||||
CVSTC | - | 10 | - | 1000 | - | 6 | - | T100 | - | IM | - | 25 | - | H | - | C | - | FYA500 |
Part Number | Width B (mm) | Length L 5mm Increment | Motor | Belt Specification | FYA (Additional Counterbores) 5mm Increment | Motor Manufacturer Selection [ ! ]The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||||||||
CVSTC | 10 20 | 245~2000 | 6 | (Single-Phase) TA100 TA110 TA115 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM *Oriental Motor only (Variable Speed Motor) | 12.5 36 100 | 15 50 120 | 18 60 150 | 25 75 180 | 30 90 | H (General Purpose, Translucent) S (For Sliding, Green) J (No Belt) | 110<FYA *When not specified, there will be no additional counterbores. | B (Oriental Motor) C (Taiwanese Motor) |
IM (Constant Speed Motor) | |||||||||||||
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
CVSTC-[10,20]-[245-2000/5]-6-NV-[IM,INV,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[A,B,R] |
CVSTC-[10,20]-[245-2000/5]-6-T[100,200]-[IM,INV,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[A,B,R] |
CVSTC-[10,20]-[245-2000/5]-6-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[H,J,S]-[A,B,R] |
Loading...
■Features: A slim width conveyor with 10mm, 20mm narrower belts. Space saving center drive mechanism is suitable for intra equipment applications and small parts transfers.
Conveyor Max. Load(kg) | 10 | Belt speed(m/min) | 14.4 | Lateral Movement Prevention | Meandering prevention crown pulley |
---|---|---|---|---|---|
Feature | Machine Width Narrow Type | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 19 | Drive Roller Dia.(mm) | 19 |
Drive Module Position | Head Drive | Reverse Switch Option | No |
When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy