(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Belt Conveyors - Heavy load, center drive, pulley diameter 30mm.

Flat Belt Conveyors - Heavy load, center drive, pulley diameter 30mm.

Move the mouse over the image to zoom

Up to 90W, Medium distance transfer suited conveyor. The center drive is suitable for "Conveyor to Conveyor" transfer.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Flat Belt Conveyor Heavy Duty Center Drive, 3-Groove Frame (Pulley Dia. 30mm):Related ImageFlat Belt Conveyor Heavy Duty Center Drive, 3-Groove Frame (Pulley Dia. 30mm):Related Image
 FrameMotor CoverPulley Holder
[ M ]MaterialAluminumSteel1018 Carbon Steel
[ S ]Surface TreatmentClear AnodizePaintPaint

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection-FYA
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVSX-300-2000-90-T100-IM-25-H-C-FYA1000
Part NumberWidth B (mm)Length L
5mm Increment
MotorBelt SpecificationFYA
(Additional Counterbores)
5mm Increment
Motor Manufacturer Selection
[ ! ]The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVSX100
200
300
400
500
480~600060
90
(Single-Phase)
TA100
TA110
TA115
TA200
TA220
TA230
IM
(Constant Speed Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (Static Conductive)
F (Food Grade)
O (Oil Resistant)
N (Non-Stick Food Grade)
J (No Belt)
*For belts other than the above, select from Belt Specification below.
105<FYA
*When not specified, there will be no additional counterbores.
B (Oriental Motor)
C (Taiwanese Motor)
(Three-Phase)
SA200
SA220
SA230
IM
(Constant Speed Motor)
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
[ ! ]Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor, Click here.
[ NG ]Workpiece weighing over 10kg/unit might deform belt base plate.
[ ! ]When the unit length (L dim.) is 2000mm or less, this will be delivered complete. For a unit over 2000mm, the frame is delivered in sections and the customer is to assemble according to the included assembly instructions. The assembly procedure manual can also be downloaded from our Conveyor Selection web site.
[ ! ]When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
[ ! ]When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
 
Belt SpecificationStandard Belt (Body Price Only)Optional Belt 1Optional Belt 2No Belt
General PurposeH (Green), W (White), HG (Green)-HY (Yellow Green), HBN (Sky Blue)J
(No Belt)
For SlidingG (Green), S (White)--
For Inclined TransferLG (Green), LW (White)--
Grip Type-GG (Green), GW (White)GSN (Green)
Oil ResistantO (Navy Blue), OH (Green), OG (Green)OW (White)ON (White)
Non-Stick Food GradeN (White), NS (White)NB (Sky Blue), NBG (Lime Green), HH (Green), HW (White)NWN (White), NSN (Sky Blue), NGN (Lime Green), HBG (Green), HBW (White), BW (White)
Food GradeF (White)KW (White), KSB (Sky Blue), PHB (Sky Blue)PHN (Sky Blue), PWN (Sky Blue), KWN (White)
Static ConductiveD (Black), DS (Black)-DG (Black)
[ ! ]For flat belt details, Click here.
 

Alterations

Flat Belt Conveyor Heavy Duty Center Drive, 3-Groove Frame (Pulley Dia. 30mm):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVSX-[100-500/100]-[480-2000/5]-[60,​90]-NV-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVSX-[100-500/100]-[480-2000/5]-[60,​90]-S200-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVSX-[100-500/100]-[480-2000/5]-[60,​90]-SA[200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVSX-[100-500/100]-[480-2000/5]-[60,​90]-T[100,​200]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
CVSX-[100-500/100]-[480-2000/5]-[60,​90]-TA[100,​110,​115,​200,​220,​230]-[IM,​INV,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[BW,​D,​DG,​DS,​F,​G,​GG,​GSN,​GW,​H,​HBG,​HBN,​HBW,​HG,​HH,​HW,​HY,​J,​KSB,​KW,​KWN,​LG,​LW,​N,​NB,​NBG,​NGN,​NS,​NSN,​NWN,​O,​OG,​OH,​ON,​OW,​PHB,​PHN,​PWN,​S,​W]-[A,​B,​C,​R]
Part NumberMinimum order quantityVolume DiscountDays to Ship 1. Belt Width [B]
(mm)
2. Conveyor Length [L]
(mm)
3. Motor Output
(W)
4. Motor Voltage (Single-Phase) TA
(V)
4. Motor Voltage (Three-Phase) SA
(V)
4. Motor Voltage (No Motor) 5. Motor Type 6. Gearhead Reduction Ratio 6.Gearhead Reduction Ratio 7. Belt Spec. 7. Belt Spec. (Standard) $ 7. Belt Spec. (Specialty) $$ 7. Belt Spec. (Specialty) $$$ 8. Motor Manufacturer Selection
1 Piece(s)

17 Days or more

100 ~ 500480 ~ 200060 ~ 90--No Motor [NV]No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 ~ 180No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

17 Days or more

100 ~ 500480 ~ 200060 ~ 90---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 ~ 180No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

17 Days or more

100 ~ 500480 ~ 200060 ~ 90-200 ~ 230-No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 ~ 180No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

17 Days or more

100 ~ 500480 ~ 200060 ~ 90---No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 ~ 180No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor
1 Piece(s)

17 Days or more

100 ~ 500480 ~ 200060 ~ 90100 ~ 230--No Motor [NM] / [IM] Constant Speed Motor / [INV] Constant Speed Motor + Inverter / [SCM] Variable Speed Motor5 ~ 180No Gear Heads [NH]General Use - Green [H] / No Belt [J]Food Grade - White [F] / General Use - Green [HG] / General Use - White [W] / Inclined Transfer - Green [LG] / Inclined Transfer - White [LW] / Non-Stick Food Grade - Glossy White [NS] / Non-Stick Food Grade - White [N] / Oil Resistant - Green [OG] / Oil Resistant - Green [OH] / Oil Resistant - Navy Blue [O] / Sliding - Green [G] / Sliding - White [S] / Static Conductive - Black [D] / Static Conductive - Glossy Black [DS]Food Grade - Sky Blue [KSB] / Food Grade - Sky Blue [PHB] / Food Grade - White [KW] / Grip Type - Green [GG] / Grip Type - White [GW] / Non-Stick Food Grade - Green [HH] / Non-Stick Food Grade - Lime Green [NBG] / Non-Stick Food Grade - Sky Blue [NB] / Non-Stick Food Grade - White [HW] / Oil Resistant - White [W]Food Grade - Sky Blue [PHN] / Food Grade - Sky Blue [PWN] / Food Grade - White [KWN] / General Use - Sky Blue [HBN] / General Use - Yellow Green [HY] / Grip Type - Green [GSN] / Non-Stick Food Grade - Green [HGN] / Non-Stick Food Grade - Lime Green [NGN] / Non-Stick Food Grade - Sky Blue [NSN] / Non-Stick Food Grade - White [BW] / Non-Stick Food Grade - White [HBW] / Non-Stick Food Grade - White [NWN] / Oil Resistant - White [ON] / Static Conductive - Black [DG][B] Orientalmotor / [C] Taiwanese Motor / [R] No Motor

Loading...

  1. 1

More Information

■Features: Up to 90W, Medium distance (up to 6m) transfer suited conveyor. The center drive is suitable for "Conveyor to Conveyor" transfer.

 

Basic Information

Conveyor Max. Load(kg) 50 Belt speed(m/min) 56.5 Belt Type Flat Belts
Lateral Movement Prevention Meandering prevention crown pulley Tail Roller Dia. D (Tail Transfer Part R)(mm) 30 Drive Roller Dia.(mm) 30
Drive Module Position Center Drive Reverse Switch Option No

Frequently asked questions (FAQ)

質問: Where can I find spare parts for my MISUMI conveyor?
回答: You can easily search for spare parts at: https://us.misumi-ec.com/conveyor/maintenance_search.html
質問: What flat belts are available for conveyors?
回答: Flat belt specifications for conveyors can be found at: https://us.misumi-ec.com/pdf/fa/2014/p1_1279.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support