(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Streamlined structuring has achieved the low cost. The center drive is suitable for "Conveyor to Conveyor" transfer.
Part Number
Configured Part Number is shown.
Frame | Motor Cover① | Motor Cover② | Pulley Holder | |
[ M ]Material | Aluminum | Aluminum | Low Carbon Steel | Aluminum |
[ S ]Surface Treatment | Clear Anodize | Paint | Paint | Paint |
*Reference values (may vary depending on motor
manufacturer) (kg)
Belt Width B(mm) | Distance Between Pulleys L(mm) | |||||
500 | 1000 | 1500 | 2000 | 2500 | 3000 | |
50 | 5.4 | 6.5 | 7.5 | 8.6 | 9.6 | 10.6 |
100 | 7.2 | 8.7 | 10.3 | 11.8 | 13.4 | 14.9 |
150 | 8.7 | 10.5 | 12.3 | 14.1 | 15.9 | 17.7 |
200 | 10.4 | 12.7 | 15 | 17.3 | 19.6 | 21.9 |
250 | 12 | 14.6 | 17.2 | 19.8 | 22.4 | 25.1 |
300 | 14.7 | 17.1 | 19.5 | 21.9 | 24.3 | 26.7 |
400 | 16.1 | 20.4 | 24.9 | 29.3 | 33.7 | 37.9 |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
SVKN | - | 100 | - | 1000 | - | 25 | - | T100 | - | IM | - | 25 | - | H | - | C |
Part Number | Width B (mm) Selection | Length L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection [ ! ]Prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
SVKN | 50 100 150 200 250 | 390~3000 [ NG ]L ≥ 2005 is not selectable for 6W Motor | 6 25 40 60 90 | (Single-Phase) TA100 TA110 TA115 T200 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (General Specifications, Green) W (General Specifications, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer) F (Food Grade, White) O (Oil Resistant, Navy Blue) N (Non-Stick Food Grade, White) J (No Belt) *For belts other than the above, select from Belt Specification below. | A (Panasonic Motor) B (Oriental Motor) C (Taiwanese Motor) *SCM (Variable Speed Motor) is not selectable for A. |
25 40 60 90 | (Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | ||||||||||
300 400 | 40 60 90 | (Single-Phase) TA100 TA110 TA115 T200 TA200 TA220 TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) | |||||||||
(Three-Phase) SA200 SA220 SA230 | IM (Constant Speed Motor) | [ NG ]5~9 not applicable for 6W Motor | ||||||||||
50 100 150 200 250 300 400 | 6 25 40 60 90 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White), HG (Green) | - | HY (Yellow Green), HBN (Sky Blue) | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
For Inclined Transfer | LG (Green), LW (White) | - | - | |
Grip Type | - | GG (Green), GW (White) | GSN (Green) | |
Oil Resistant | O (Navy Blue), OH (Green), OG (Green) | OW (White) | ON (White) | |
Non-Stick Food Grade | N (White), NS (White) | NB (Sky Blue), NBG (Lime Green), HH (Green), HW (White) | NWN (White), NSN (Sky Blue), NGN (Lime Green), HBG (Green), HBW (White), BW (White) | |
Food Grade | F (White) | KW (White), KSB (Sky Blue), PHB (Sky Blue) | PHN (Sky Blue), PWN (Sky Blue), KWN (White) | |
Static Conductive | D (Black), DS (Black) | - | DG (Black) |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SVKN-[50,100,150,200,250,300,400]-[390-2000/5]-[6,25,40,60,90]-NV-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,B,C,R] |
SVKN-[50,100,150,200,250,300,400]-[390-2000/5]-[6,25,40,60,90]-S200-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,B,C,R] |
SVKN-[50,100,150,200,250,300,400]-[390-2000/5]-[6,25,40,60,90]-SA[200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,B,C,R] |
SVKN-[50,100,150,200,250,300,400]-[390-2000/5]-[6,25,40,60,90]-T[100,200]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,B,C,R] |
SVKN-[50,100,150,200,250,300,400]-[390-2000/5]-[6,25,40,60,90]-TA[100,110,115,200,220,230]-[IM,INV,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[BW,D,DG,DS,F,G,GG,GSN,GW,H,HBG,HBN,HBW,HG,HH,HW,HY,J,KSB,KW,KWN,LG,LW,N,NB,NBG,NGN,NS,NSN,NWN,O,OG,OH,ON,OW,PHB,PHN,PWN,S,W]-[A,B,C,R] |
Loading...
■Features: Streamlined structure has achieved the low cost. The center drive section is adjustable.
Conveyor Max. Load(kg) | 15 | Belt speed(m/min) | 56.5 | Belt Type | Flat Belts |
---|---|---|---|---|---|
Lateral Movement Prevention | Meandering prevention crown pulley | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 50 |
Drive Module Position | Center Drive | Reverse Switch Option | No |
1. Choose Motor Manufacturer before selecting any alterations
2. When NA or WA is selected, be sure to choose Stand Height [H] and Distance between Stands [P]
3. When ANT is selected, be sure to choose Nuts Qty. [Q] and Screw Size [M]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy