(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Accessories - Belt Support Cover A

Belt Support Cover A for Conveyors:Related Image
・Materials
Material304 Stainless Steel t=1.0
Surface Treatment-

Specifications

Part Number W L
CVBCA-113.6-1681
TypeW SelectionL 1mm IncrementL1Applicable Conveyors
CVBCA73.690~1700L+274CVSMA
113.6
163.6

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CVBCA-73.6-[90-1700/1]
CVBCA-113.6-[90-1700/1]
CVBCA-163.6-[90-1700/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW (Width)
(mm)
L
(mm)
1 Piece(s)

15 Days or more

1073.690 ~ 1700
1 Piece(s)

15 Days or more

10113.690 ~ 1700
1 Piece(s)

15 Days or more

10163.690 ~ 1700

Loading...

  1. 1

Basic Information

Applicable Conveyor (No.) CVSMA

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.