(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Driving Shafts - Steel, 2 or 3 Stepped Option

Conveyor Driving Shafts - Steel, 2 or 3 Stepped Option

•Type: Drive Shaft for Conveyor
•Material: 1045 Carbon Steel
•Surface Treatment: Black Oxide

Driving Shafts for Conveyors - 3 Steps/2 Steps:Related Image
・Materials
TypeD·P·Q·S ToleranceConcentricityPerpendicularityMaterialSurface Treatment
KZTEg6ø0.050.051045 Carbon SteelBlack Oxide
KZTCh7

Specifications

Part Number-L-Q-LA-P-LB-LC-LD-S-LE
KZTE12-350-Q8-LA20-P5-LB20-LC20-LD20-S6-LE10
Part NumberTolerance0.5 mm IncrementSelection0.5 mm IncrementSelection0.5 mm IncrementSelection0.5 mm IncrementDSCircularity M
TypeDg6h7LQLAPLBLCLDSLE
KZTE  KZTC   12-0.006 -0.0170 -0.01850.0~400.084.0~40.05~74.0~40.04.0~40.04.0~40.05~74.0~40.0100.004
105.0~50.07~95.0~50.05.0~50.07~95.0~50.011.5
15100.0~400.0105.0~50.07~95.0~50.05.0~50.05.0~50.07~95.0~50.0130.005
125.0~75.07~115.0~75.05.0~75.07~115.0~75.014
20-0.007 -0.0200 -0.0211510~1410~1418
185.0~100.010~165.0~100.05.0~100.010~165.0~100.019
25100.0~500.01810~16210.006
2010.0~100.014~1910.0~60.010.0~100.010.0~100.014~1910.0~100.024
302027
2510.0~125.014~2410.0~125.010.0~125.014~2510.0~125.029

Alterations

Driving Shafts for Conveyors - 3 Steps/2 Steps:Related Image

[ ! ]Keyway Details Click here.
[ ! ]Keyway Details Click here.
[ ! ]Retaining Ring Groove Dimensions Click here.
Part Number
KZTC12-[50-400/0.1]-Q[8,​10]-[4-50/0.1]-P[5-9/1]-[4-40/0.1]-[4-50/0.1]-[4-50/0.1]-S[5-9/1]-[4-50/0.1]
KZTC15-[100-400/0.1]-Q[10,​12]-[5-75/0.1]-P[7-11/1]-[5-50/0.1]-[5-75/0.1]-[5-75/0.1]-S[7-14/1]-[5-75/0.1]
KZTC20-[100-400/0.1]-Q[15,​18]-[5-100/0.1]-P[10-16/1]-[5-50/0.1]-[5-100/0.1]-[5-100/0.1]-S[10-16/1]-[5-100/0.1]
KZTC25-[100-500/0.1]-Q[18,​20]-[5-100/0.1]-P[10-19/1]-[10-60/0.1]-[5-100/0.1]-[10-100/0.1]-S[10-19/1]-[5-100/0.1]
KZTC30-[100-500/0.1]-Q[20,​25]-[10-125/0.1]-P[14-24/1]-[10-60/0.1]-[10-125/0.1]-[10-125/0.1]-S[14-25/1]-[10-125/0.1]
KZTE12-[50-400/0.1]-Q[8,​10]-[4-50/0.1]-P[5-9/1]-[4-40/0.1]-[4-50/0.1]-[4-50/0.1]-S[5-9/1]-[4-50/0.1]
KZTE15-[100-400/0.1]-Q[10,​12]-[5-75/0.1]-P[7-11/1]-[5-50/0.1]-[5-75/0.1]-[5-75/0.1]-S[7-14/1]-[5-75/0.1]
KZTE20-[100-400/0.1]-Q[15,​18]-[5-100/0.1]-P[10-16/1]-[5-50/0.1]-[5-100/0.1]-[5-100/0.1]-S[10-16/1]-[5-100/0.1]
KZTE25-[100-500/0.1]-Q[18,​20]-[5-100/0.1]-P[10-19/1]-[10-60/0.1]-[5-100/0.1]-[10-100/0.1]-S[10-19/1]-[5-100/0.1]
KZTE25-[100-500/0.1]-Q[18,​20]-[5-100/0.1]-P[10-19/1]-[10-60/0.1]-[5-100/0.1]-[10-100/0.1]-S[10-19/1]-LE[10-100/0.1]
KZTE30-[100-500/0.1]-Q[20,​25]-[10-125/0.1]-P[14-24/1]-[10-60/0.1]-[10-125/0.1]-[10-125/0.1]-S[14-25/1]-[10-125/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft diameter D
(φ)
Tolerance L
(mm)
LA
(mm)
LB
(mm)
LC
(mm)
LD
(mm)
LE
(mm)
P
(mm)
Q
(mm)
S
(mm)
1 Piece(s)

15 Days or more

1012h750 ~ 4004 ~ 504 ~ 404 ~ 504 ~ 504 ~ 505 ~ 98 ~ 105 ~ 9
1 Piece(s)

15 Days or more

1015h7100 ~ 4005 ~ 755 ~ 505 ~ 755 ~ 755 ~ 757 ~ 1110 ~ 127 ~ 14
1 Piece(s)

15 Days or more

1020h7100 ~ 4005 ~ 1005 ~ 505 ~ 1005 ~ 1005 ~ 10010 ~ 1615 ~ 1810 ~ 16
1 Piece(s)

15 Days or more

1025h7100 ~ 5005 ~ 10010 ~ 605 ~ 10010 ~ 1005 ~ 10010 ~ 1918 ~ 2010 ~ 19
1 Piece(s)

15 Days or more

1030h7100 ~ 50010 ~ 12510 ~ 6010 ~ 12510 ~ 12510 ~ 12514 ~ 2420 ~ 2514 ~ 25
1 Piece(s)

15 Days or more

1012g650 ~ 4004 ~ 504 ~ 404 ~ 504 ~ 504 ~ 505 ~ 98 ~ 105 ~ 9
1 Piece(s)

15 Days or more

1015g6100 ~ 4005 ~ 755 ~ 505 ~ 755 ~ 755 ~ 757 ~ 1110 ~ 127 ~ 14
1 Piece(s)

15 Days or more

1020g6100 ~ 4005 ~ 1005 ~ 505 ~ 1005 ~ 1005 ~ 10010 ~ 1615 ~ 1810 ~ 16
1 Piece(s)

15 Days or more

1025g6100 ~ 5005 ~ 10010 ~ 605 ~ 10010 ~ 1005 ~ 10010 ~ 1918 ~ 2010 ~ 19
1 Piece(s)

15 Days or more

1025g6100 ~ 5005 ~ 10010 ~ 605 ~ 10010 ~ 10010 ~ 10010 ~ 1918 ~ 2010 ~ 19
1 Piece(s)

15 Days or more

1030g6100 ~ 50010 ~ 12510 ~ 6010 ~ 12510 ~ 12510 ~ 12514 ~ 2420 ~ 2514 ~ 25

Loading...

  1. 1

Basic Information

Type Axis of Rotation for Conveyors Material 1045 Carbon Steel Surface Treatment Black Oxide

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.