(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Keys - Tapped Hole

Parallel Keys - Tapped Hole
  • Degreasing

•Hole Machining: Center Tapped

  • inCAD Components
・Materials
Type[ M ]MaterialTensile Strength
KEDMKESMKEGM1045 Carbon Steel600N/mm2 or More
KEDSMKESSMKEGSM316 Stainless Steel

Specifications

Part Number-L
KEDM5
KEDW12
-
-
30
80
Part NumberL
5mm Increment
H ToleranceM (Coarse)C
TypeBh9
KEDM
KEDSM
(Stainless Steel)
KESM
KESSM (Stainless Steel)
KEGM
KEGSM (Stainless Steel)
50
- 0.030
10~5050
- 0.030
M30.25~0.40
610~606
70
- 0.036
15~6070
- 0.036
815~800
- 0.090
1015~808M40.40~0.60
120
- 0.043
20~80M5
1430~909
1530~9010
1640~100
1840~110110
- 0.110
M6

LTolerance
Min.~100
- 0.15
11~150
- 0.18
16~300
- 0.21
31~500
- 0.25
51~800
- 0.30
81~1100
- 0.35

Alterations

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KEDM5-[10-50/5]
KEDM5-LC[8-50/1]
KEDM6-[10-60/5]
KEDM6-LC[10-60/1]
KEDM7-[15-60/5]
KEDM7-LC[15-60/1]
KEDM8-[15-80/5]
KEDM8-LC[15-80/1]
KEDM10-[15-80/5]
KEDM10-LC[15-80/1]
KEDM12-[20-80/5]
KEDM12-LC[20-80/1]
KEDM14-[30-90/5]
KEDM14-LC[25-90/1]
KEDM15-[25-90/5]
KEDM15-LC[30-90/1]
KEDM16-[40-100/5]
KEDM16-LC[35-100/1]
KEDM18-[40-110/5]
KEDM18-LC[40-110/1]
KEDSM5-[10-50/5]
KEDSM5-LC[8-50/1]
KEDSM6-[10-60/5]
KEDSM6-LC[10-60/1]
KEDSM7-[15-60/5]
KEDSM7-LC[15-60/1]
KEDSM8-[15-80/5]
KEDSM8-LC[15-80/1]
KEDSM10-[15-80/5]
KEDSM10-LC[15-80/1]
KEDSM12-[20-80/5]
KEDSM12-LC[20-80/1]
KEDSM14-[30-90/5]
KEDSM14-LC[25-90/1]
KEDSM15-[25-90/5]
KEDSM15-LC[30-90/1]
KEDSM16-[40-100/5]
KEDSM16-LC[40-100/1]
KEDSM18-[40-110/5]
KEDSM18-LC[40-110/1]
KEGM5-[10-50/5]
KEGM5-LC[8-50/1]
KEGM6-[10-60/5]
KEGM6-LC[10-60/1]
KEGM7-[15-60/5]
KEGM7-LC[15-60/1]
KEGM8-[15-80/5]
KEGM8-LC[15-80/1]
KEGM10-[15-80/5]
KEGM10-LC[15-80/1]
KEGM12-[20-80/5]
KEGM12-LC[20-80/1]
KEGM14-[30-90/5]
KEGM14-LC[25-90/1]
KEGM15-[30-90/5]
KEGM15-LC[25-90/1]
KEGM16-[40-100/5]
KEGM16-LC[35-100/1]
KEGM18-[40-120/5]
KEGM18-LC[35-120/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShape Width
(mm)
Material End Shapes Overall Length Change LC
(mm)
Overall Length L
(mm)
1 Piece(s)

10 Days or more

10-5[Steel] 1045 Carbon SteelBoth Sides Square-10 ~ 50
1 Piece(s)

10 Days or more

10-5[Steel] 1045 Carbon SteelBoth Sides Square8 ~ 50-
1 Piece(s)

10 Days or more

10-6[Steel] 1045 Carbon SteelBoth Sides Square-10 ~ 60
1 Piece(s)

10 Days or more

10-6[Steel] 1045 Carbon SteelBoth Sides Square10 ~ 60-
1 Piece(s)

10 Days or more

10-7[Steel] 1045 Carbon SteelBoth Sides Square-15 ~ 60
1 Piece(s)

10 Days or more

10-7[Steel] 1045 Carbon SteelBoth Sides Square15 ~ 60-
1 Piece(s)

10 Days or more

10-8[Steel] 1045 Carbon SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-8[Steel] 1045 Carbon SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-10[Steel] 1045 Carbon SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-10[Steel] 1045 Carbon SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-12[Steel] 1045 Carbon SteelBoth Sides Square-20 ~ 80
1 Piece(s)

10 Days or more

10-12[Steel] 1045 Carbon SteelBoth Sides Square20 ~ 80-
1 Piece(s)

10 Days or more

10-14[Steel] 1045 Carbon SteelBoth Sides Square-30 ~ 90
1 Piece(s)

10 Days or more

10-14[Steel] 1045 Carbon SteelBoth Sides Square25 ~ 90-
1 Piece(s)

10 Days or more

10-15[Steel] 1045 Carbon SteelBoth Sides Square-25 ~ 90
1 Piece(s)

10 Days or more

10-15[Steel] 1045 Carbon SteelBoth Sides Square30 ~ 90-
1 Piece(s)

10 Days or more

10-16[Steel] 1045 Carbon SteelBoth Sides Square-40 ~ 100
1 Piece(s)

10 Days or more

10-16[Steel] 1045 Carbon SteelBoth Sides Square35 ~ 100-
1 Piece(s)

10 Days or more

10-18[Steel] 1045 Carbon SteelBoth Sides Square-40 ~ 110
1 Piece(s)

10 Days or more

10-18[Steel] 1045 Carbon SteelBoth Sides Square40 ~ 110-
1 Piece(s)

10 Days or more

10-5[Stainless Steel] 316 Stainless SteelBoth Sides Square-10 ~ 50
1 Piece(s)

10 Days or more

10-5[Stainless Steel] 316 Stainless SteelBoth Sides Square8 ~ 50-
1 Piece(s)

10 Days or more

10-6[Stainless Steel] 316 Stainless SteelBoth Sides Square-10 ~ 60
1 Piece(s)

10 Days or more

10-6[Stainless Steel] 316 Stainless SteelBoth Sides Square10 ~ 60-
1 Piece(s)

10 Days or more

10-7[Stainless Steel] 316 Stainless SteelBoth Sides Square-15 ~ 60
1 Piece(s)

10 Days or more

10-7[Stainless Steel] 316 Stainless SteelBoth Sides Square15 ~ 60-
1 Piece(s)

10 Days or more

10-8[Stainless Steel] 316 Stainless SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-8[Stainless Steel] 316 Stainless SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-10[Stainless Steel] 316 Stainless SteelBoth Sides Square-15 ~ 80
1 Piece(s)

10 Days or more

10-10[Stainless Steel] 316 Stainless SteelBoth Sides Square15 ~ 80-
1 Piece(s)

10 Days or more

10-12[Stainless Steel] 316 Stainless SteelBoth Sides Square-20 ~ 80
1 Piece(s)

10 Days or more

10-12[Stainless Steel] 316 Stainless SteelBoth Sides Square20 ~ 80-
1 Piece(s)

10 Days or more

10-14[Stainless Steel] 316 Stainless SteelBoth Sides Square-30 ~ 90
1 Piece(s)

10 Days or more

10-14[Stainless Steel] 316 Stainless SteelBoth Sides Square25 ~ 90-
1 Piece(s)

10 Days or more

10-15[Stainless Steel] 316 Stainless SteelBoth Sides Square-25 ~ 90
1 Piece(s)

10 Days or more

10-15[Stainless Steel] 316 Stainless SteelBoth Sides Square30 ~ 90-
1 Piece(s)

10 Days or more

10-16[Stainless Steel] 316 Stainless SteelBoth Sides Square-40 ~ 100
1 Piece(s)

10 Days or more

10-16[Stainless Steel] 316 Stainless SteelBoth Sides Square40 ~ 100-
1 Piece(s)

10 Days or more

10-18[Stainless Steel] 316 Stainless SteelBoth Sides Square-40 ~ 110
1 Piece(s)

10 Days or more

10-18[Stainless Steel] 316 Stainless SteelBoth Sides Square40 ~ 110-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)5[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-10 ~ 50
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)5[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical8 ~ 50-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)6[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-10 ~ 60
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)6[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical10 ~ 60-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)7[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-15 ~ 60
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)7[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical15 ~ 60-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)8[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-15 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)10[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical15 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-20 ~ 80
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)12[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical20 ~ 80-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-30 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)14[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical25 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-30 ~ 90
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)15[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical25 ~ 90-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-40 ~ 100
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)16[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical35 ~ 100-
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical-40 ~ 120
1 Piece(s)

10 Days or more

10Parallel Key (with an end round)18[Steel] 1045 Carbon SteelOne Side Square, One Side Spherical35 ~ 120-

Loading...

 

Basic Information

Hole Machining Center tap

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.