(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gibs Covers - Metric

Gibs Covers - Metric
  • Degreasing

•Material: 1045 Carbon Steel
•Surface Treatment: Hardened Electroless Nickel Plating
•Hardness: HV500 ~

  • METRIC
  • inCAD Components
Gib Covers:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ S ] Surface Treatment: Hardened Electroless Nickel Plating
[ H ] Hardness: HV500 ~

Specifications

Part Number-A-S
SGRA40-50-12

Part Number-A-T
SGCB40
-
50

-
5

Part NumberATXYN
TypeB
SGCB40405

9

12
7284.5
50
505010365.5
60
60601046
80
100
808015606.5
100
120

Alterations

Gib Covers:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGCB40-[40,​50]-[5,​9,​12]
SGCB50-[50,​60]-[5,​9,​12]
SGCB60-[60,​80,​100]-[5,​9,​12]
SGCB80-[80,​100,​120]-[5,​9,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension B
(mm)
Length A
(mm)
Thickness T
(mm)
1 Piece(s)

12 Days or more

104040 ~ 505 ~ 12
1 Piece(s)

12 Days or more

105050 ~ 605 ~ 12
1 Piece(s)

12 Days or more

106060 ~ 1005 ~ 12
1 Piece(s)

12 Days or more

108080 ~ 1205 ~ 12

Loading...

  1. 1

Example

Gib Covers:Related Image
 

Basic Information

Material 1045 Carbon Steel Surface Treatment Hardened Electroless Nickel Plating Hardness HV500 ~

Additional Products in this Category

Complementary Products

Tech Support