(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Linear/Rotating, flanged.

Linear Ball Bushings - Linear/Rotating, flanged.
  • Volume Discount

•TYPE: Flange
•Motion: Linear/Rotary
•Style: Standard
•Outer Cylinder Material: 52100 Bearing Steel Equivalent
•Flange Type: Standard Flange

  • METRIC
  • inCAD Components

PDFP.2019-404

Unit examples related to this product
・Materials
TypeTypeOuter CylinderBallsRetainerAmbient Operating Temp.
Round FlangeSquare FlangeCompact Flange[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material
SingleLBHRLBHSLBHC52100 Bearing Steel58HRC~52100 Bearing Steel5052 Aluminum Alloy-20~110°C
DoubleLBHRWLBHSWLBHCW
*Retaining Ring
[ M ] Material: 301 Stainless Steel

Specifications

Part Number
LBHR10
drMaximum StrokeNumber of Ball Rows1DLHTdd1tP.C.D.WFAEccentricity*PerpendicularityBasic Load RatingAllowable Static Moment
(N·m)
C (Dynamic) NCo (Static) N
ToleranceSingleDoubleSingleDoubleSingleDoubleToleranceToleranceSingleDoubleSingleDoubleSingleDouble
6 0
-0.009
157368.312.312 019±0.32853.563.12022-200.0120.012210333164328-2.18
82488.816.815-0.01324322425-24323512278556-4.31
1030810.821.819294064.57.54.12930-29499793408815-7.24
1232810.422.421 030423232-3272211465791157-10.9
13341011.423.423-0.01632433334-3377312266341268-11.6
16401612.824.8283748383722311330211210292058-19.7
20 0462814.823.832 0425485.595.1434224360.0150.0151609255415173035-26.8
-0.010-0.019
*Perpendicularity of D to flange mounting surface
kgf=Nx0.101972
[ ! ]For Precautions for Use, see >> Click here
■Single
Part NumberMass (g)
TypedrRoundSquareCompact
LBHR
LBHS
LBHC
6231720
8413337
10715163
12674859
13877180
16119103111
20176141163
■Double
Part NumberMass (g)
TypedrRoundSquareCompact
LBHRW
LBHSW
LBHCW
6241821
8433539
10745466
12715263
13917584
16126110118
20184149171

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) P.89
· LBUS, LBUW
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.
· Others
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
Days to ShipStandardTo Be Quoted
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LBHS6
LBHS8
LBHS10
LBHS12
LBHS13
LBHS16
LBHS20
LBHSW6
LBHSW8
LBHSW10
LBHSW12
LBHSW13
LBHSW16
LBHSW20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Length
1 Piece(s)Available

8 Days or more

106Single
1 Piece(s)Available

8 Days or more

108Single
1 Piece(s)Available

8 Days or more

1010Single
1 Piece(s)Available

8 Days or more

1012Single
1 Piece(s)Available

8 Days or more

1013Single
1 Piece(s)Available

8 Days or more

1016Single
1 Piece(s)Available

8 Days or more

1020Single
1 Piece(s)Available

8 Days or more

106Double
1 Piece(s)Available

8 Days or more

108Double
1 Piece(s)Available

8 Days or more

1010Double
1 Piece(s)Available

8 Days or more

1012Double
1 Piece(s)Available

8 Days or more

1013Double
1 Piece(s)Available

8 Days or more

1016Double
1 Piece(s)Available

8 Days or more

1020Double

Loading...

  1. 1

More Information

■Product Specifications
· Motion mechanism utilizing rolling balls, capable of linear and rotary motion.
· The bearing balls and the rolling surface are in point contact relationship enabling low friction rolling motion.
· Compatible with linear bushings, and load is evenly distributed.
· O.D. tolerance g6 shafts (>> Click here~189) can be used with the linear ball bushings. When using preload, O.D. tolerance h5 shafts are recommended.
■Precautions for Use
· Since the balls do not recirculate, its stroke capability is limited.

Support Information

Reference: Tolerance Range of Linear Bushing and Shafts made by MISUMI

For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).

H6H7H8H9Applicable PartFunctional ClassificationApplication Example
Can be Moved RelativelyClearance FitRoll Fitf6f7f7
f8
Fitted to provide adequate clearance to permit movement (high quality fit).
Regular normal temperature bearing lubricated with grease or oil.
Regular Fitting (Often comes apart.)Part into which a cooled exhaust valve box is inserted.
Regular Shaft and Bushing
Link lever and bushing
Fine Roll Fitg5g6Continuously revolving part of a precision machine under a light load.
Fitting with a narrow gap so as to permit movement (spigot and positioning).
Precision sliding part.
Part required for precise motion with virtually no backlash.Link Device Pin and Lever
Key and its groove
Precision control valve rod
Cannot be Moved RelativelyTransition FitSliding Fith5h6h7
h8
h9Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning).
Special High Precision Sliding Part
Unimportant Stationary Part
Can be disassembled and reassembled without damaging components.Force cannot be transmitted by the fitting force alone.Fitting a rim and a boss together
Fitting the gear of a precision gear device
Push Fith5
h6
js6Fitting that accommodates a slight gap.
Precision fitting that locks both parts during use.
Fitting that allows assembly and disassembly with a wooden or lead hammer.
Fitting Coupling Flanges Together
Governor Path and Pin
Fitting a Gear Rim and a Boss Together
 

Basic Information

TYPE Flange Motion Linear/Rotary Style Standard
Outer Cylinder Material 52100 Bearing Steel Equivalent Flange Shape Square Flanged

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.