(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inspection Jigs Accessories - Hinge & Slide Units, Steel

Inspection Jigs Accessories - Hinge & Slide Units, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

Inspection Jigs Items - Hinge Units, Horizontal Travel Type:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel

Specifications

Part Number - L - B
JHS20
JSS20
JHSP100
JHTS30
-
-

-
60
40

60


-



75
Part Number B Applicable Hinge Unit G F E
Type A
Hinge Unit Bases
JHSP
100 65 JHS_10-60 18 32 50
75 JHS_20-60
85 JHS_30-60
120 105 JHS_50-80 21.5 48.5 70
Slide Unit Bases
JSSP
80 65 JSS_10-40 8.75 21.25 30
75 JSS_20-40 15 0
85 JSS_30-40
100 65 JSS_10-60 15 35 50
75 JSS_20-60
85 JSS_30-60
120 105 JSS_50-80 21.5 48.5 70

Alterations

Inspection Jigs Items - Hinge Units, Horizontal Travel Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JHSP100-65
JHSP100-75
JHSP100-85
JHSP120-105
JSSP80-65
JSSP80-75
JSSP80-85
JSSP100-65
JSSP100-75
JSSP100-85
JSSP120-105
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication A
(mm)
B
(mm)
1 Piece(s)Available

10 Days or more

10Hinge Unit Base10065
1 Piece(s)Available

10 Days or more

10Hinge Unit Base10075
1 Piece(s)Available

10 Days or more

10Hinge Unit Base10085
1 Piece(s)Available

10 Days or more

10Hinge Unit Base120105
1 Piece(s)Available

10 Days or more

10Slide Unit Base8065
1 Piece(s)Available

10 Days or more

10Slide Unit Base8075
1 Piece(s)Available

10 Days or more

10Slide Unit Base8085
1 Piece(s)Available

10 Days or more

10Slide Unit Base10065
1 Piece(s)Available

10 Days or more

10Slide Unit Base10075
1 Piece(s)Available

10 Days or more

10Slide Unit Base10085
1 Piece(s)Available

10 Days or more

10Slide Unit Base120105

Loading...

  1. 1

Example

Inspection Jigs Items - Hinge Units, Horizontal Travel Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.