(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepped Screws - Low Head Selectable

Stepped Screws - Low Head Selectable
  • On Sale Till 15/12/2024
  • Volume Discount

•Shape: Stepped
•Application: Standard
•Mounting Hole Shape: Hex Socket
•Shape: Low Head
•Additional Shape: Standard

  • inCAD Components
Stepped Screws - Low Head Selectable:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
DBB1045 Carbon SteelBlack Oxide
DBS303 Stainless Steel-

Specifications

Part Number-L-F
DBS6-3-10
DNDN6-30
Part NumberLFEDh7ABh1
TypeM (Coarse)
DBB
DBS
333456258212
43456
53456
63456
7456
8456
4345682.86102.51.22.5
44568
54568
64568
74568
8568
1068
5358103.581231.43
45810
55810
65810
75810
85810
63810124101641.53.5
481012
581012
681012
781012
1081012
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DBB3-3-3
DBB3-3-4
DBB3-3-5
DBB3-3-6
DBB3-4-3
DBB3-4-4
DBB3-4-5
DBB3-4-6
DBB3-5-3
DBB3-5-4
DBB3-5-5
DBB3-5-6
DBB3-6-3
DBB3-6-4
DBB3-6-5
DBB3-6-6
DBB3-7-4
DBB3-7-5
DBB3-7-6
DBB3-8-4
DBB3-8-5
DBB3-8-6
DBB4-3-4
DBB4-3-5
DBB4-3-6
DBB4-3-8
DBB4-4-4
DBB4-4-5
DBB4-4-6
DBB4-4-8
DBB4-5-4
DBB4-5-5
DBB4-5-6
DBB4-5-8
DBB4-6-4
DBB4-6-5
DBB4-6-6
DBB4-6-8
DBB4-7-4
DBB4-7-5
DBB4-7-6
DBB4-7-8
DBB4-8-5
DBB4-8-6
DBB4-8-8
DBB4-10-6
DBB4-10-8
DBB5-3-5
DBB5-3-8
DBB5-3-10
DBB5-4-5
DBB5-4-8
DBB5-4-10
DBB5-5-5
DBB5-5-8
DBB5-5-10
DBB5-6-5
DBB5-6-8
DBB5-6-10
DBB5-7-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Material Surface Treatment Thread Part Length F
(mm)
1 Piece(s)Available

8 Days or more

1033[Steel] 1045 Carbon Steel-3
1 Piece(s)Available

8 Days or more

1033[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1033[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1033[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1034[Steel] 1045 Carbon Steel-3
1 Piece(s)Available

8 Days or more

1034[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1034[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

Same day

Stock

1034[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1035[Steel] 1045 Carbon Steel-3
1 Piece(s)Available

8 Days or more

1035[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1035[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1035[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1036[Steel] 1045 Carbon Steel-3
1 Piece(s)Available

8 Days or more

1036[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1036[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1036[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1037[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1037[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1037[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1038[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1038[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1038[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1043[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1043[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1043[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

Same day

Stock

1043[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1044[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1044[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1044[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1044[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1045[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1045[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1045[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1045[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1046[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1046[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1046[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1046[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1047[Steel] 1045 Carbon Steel-4
1 Piece(s)Available

8 Days or more

1047[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1047[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1047[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1048[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1048[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

1048[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

10410[Steel] 1045 Carbon Steel-6
1 Piece(s)Available

8 Days or more

10410[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1053[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1053[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1053[Steel] 1045 Carbon Steel-10
1 Piece(s)Available

8 Days or more

1054[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1054[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1054[Steel] 1045 Carbon Steel-10
1 Piece(s)Available

Same day

Stock

1055[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1055[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1055[Steel] 1045 Carbon Steel-10
1 Piece(s)Available

8 Days or more

1056[Steel] 1045 Carbon Steel-5
1 Piece(s)Available

8 Days or more

1056[Steel] 1045 Carbon Steel-8
1 Piece(s)Available

8 Days or more

1056[Steel] 1045 Carbon Steel-10
1 Piece(s)Available

8 Days or more

1057[Steel] 1045 Carbon Steel-5

Loading...

 

Basic Information

Detailed Shape Low Head Mounting Hole Shape Hex Socket Basic Shape Stepped
Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.