(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Splines - Both Ends Stepped and Tapped

Ball Splines - Both Ends Stepped and Tapped

Click this image to zoom it.

Move the mouse over the image to zoom

For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.

  • inCAD Components

Ball Splines -Both Ends Stepped Tapped:Related Image


[ ! ]When selecting Overall Length (L Dimension), check the Annealing Range. >> Click here
[ ! ]Accuracy >> Click here
・Materials
Both Ends Stepped and Tapped Spline Shaft [ M ] 52100 Bearing Steel Nut
[ M ] SCM415 Alloy Steel (JIS) Equivalent [ H ] Hardness: 58HRC~
Spline Shaft, Nut [ M ] 440C Stainless Steel [ H ] Hardness: 55HRC~
Nut 1 pc. Nut 1 pc.
With Round Flange Nut BSLM BSLMS
With Compact Flange Nut BSLN -
With Straight Nut BSLS BSLSS
Ball Splines -Both Ends Stepped Tapped:Related Image

Specifications

Part Number-L-F-E-P-Q-M-N
BSLM13
Ball Splines -Both Ends Stepped Tapped:Related Image BSLM13G
Ball Splines -Both Ends Stepped Tapped:Related Image BSLM13L
-
-
-
250
250
250
-
-
-
F25
F25
F25
-
-
-
E10
E10

E10
-
-
-
P10
P10
P10
-
-
-
Q8
Q8
Q8
-
-
-
M5
M5
M5
-
-
-
N5
N5
N5
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
■Spline Shafts
Part Number1mm IncrementP, QM (Coarse), N (Coarse)
(M+3≤P, N+3≤Q)
D(Y)Mass
(kg/m)
TypeNo.LF, E1-Nut Type
1-Nut Typemin~max
BSLM
BSLN
BSLS
BSLMS
BSLSS
*860~400 (190)2≤F≤P×5
2≤E≤Q×5
6        3        856~396 (186)0.39
*1060~600 (390)68       34       10.456~596 (386)0.65
*1360~600 (390)6810      3456     13.456~596 (386)1.11
*1670~600 (390)68101213    3456810   16.666~596 (386)1.65
2080~700 81012131516   45681012  20.676~6962.57
2590~900 8101213151620  4568101216 25.886~8964.04
30100~1150  10121315162025 45681012162030.896~11465.85
[ ! ]For BSLSS and BSLMS, only *marked sizes are available, and the Max. L and Y dimensions are in ( ).
[ ! ]For BSLN, only No. 8 and 10 are available.
■Round Flange Nuts / Compact Flange Nuts
No.D
(h6)
LDfHP.C.D.d1d2hWdBBasic Rated TorqueBasic Load RatingAllowable Static MomentMass
(kg)
Dynamic Ct
(N·m)
Static C0t
(N·m)
Dynamic C
(kN)
Static C0
(kN)
M01
(N·m)
M02
(N·m)
81625326243.563.16.51.5214.88.71.22.15360.04
102140 (33)42 (41)6 (8)32 (30)4.584.4 (5.3)14 (8.5)2519 (11)34 (21)3.8 (2.4)6.9 (4.3)26 (15)181 (102)0.09
132444 (36)44 (45)7 (8)33 (34)15 (10)-28 (20)52 (37)4.6 (3.3)8.3 (5.9)36 (22)251 (148)0.11
163150517404.41851936.211.1563860.2
203563589455.59.55.422.52851548.515.3836110.3
254271655226.519334815.427.717312480.4
3047807510606.6116.5302.527249018.533.321215810.57
[ ! ]Dimensions in ( ) are for 440C Stainless Steel. [ ! ]Allowable static moment M01 is a value measured when a single nut is used, and M02 is a value measured when two nuts are used.
■Straight Nuts
No.D
(h6)
Lb t
+0.05
++0
( )
dαBasic Rated TorqueBasic Load RatingAllowable Static MomentMass
(kg)
Dimension of Key (Included)
ToleranceDynamic Ct
(N·m)
Static C0t
(N·m)
Dynamic C
(kN)
Static C0
(kN)
M01
(N·m)
M02
(N·m)
B h L1R
ToleranceTolerance
816252.5+0.014
+0.14
1.21.525°4.88.71.22.15360.0132.5+0.016
+0.006
2.5-0.25
-0.025
10.51.25
102140 (33)31.5-19 (11)34 (21)3.8 (2.4)6.9 (4.3)26 (15)181 (102)0.063317 (14)1.5
132444 (36)28 (20)52 (37)4.6 (3.3)8.3 (5.9)36 (22)251 (148)0.0717 (14)
1631503.5+0.018
+0.14
251936.211.1563860.153.5+0.024
+0.012
3.5-0.25
-0.030
181.75
20356342.52851548.515.3836110.244292
25427119334815.427.717312480.2933
3047802.527249018.533.321215810.3742
[ ! ]Dimensions in ( ) are for 440C Stainless Steel. [ ! ]Allowable static moment M01 is a value measured when a single nut is used, and M02 is a value measured when two nuts are used.
 

Alterations

Ball Splines -Both Ends Stepped Tapped:Related Image
 Orientation between wrench flats or set screw flats to the spline nut keyway or flange counterbores are random and cannot be specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSLM8-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLM8G-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLM8L-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLM10-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLM10G-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLM10L-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLM13-[60-600/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLM13G-[60-600/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLM13L-[60-600/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLM16-[70-600/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLM16G-[70-600/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLM16L-[70-600/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLM20-[80-700/1]-F[2-80/1]-E[2-80/1]-P[8,​10,​12,​13,​15,​16]-Q[8,​10,​12,​13,​15,​16]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
BSLM20G-[80-700/1]-F[2-80/1]-E[2-80/1]-P[8,​10,​12,​13,​15,​16]-Q[8,​10,​12,​13,​15,​16]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
BSLM20L-[80-700/1]-F[2-80/1]-E[2-80/1]-P[8,​10,​12,​13,​15,​16]-Q[8,​10,​12,​13,​15,​16]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
BSLM25-[90-900/1]-F[2-100/1]-E[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-Q[8,​10,​12,​13,​15,​16,​20]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
BSLM25G-[90-900/1]-F[2-100/1]-E[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-Q[8,​10,​12,​13,​15,​16,​20]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
BSLM25L-[90-900/1]-F[2-100/1]-E[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-Q[8,​10,​12,​13,​15,​16,​20]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
BSLM30-[100-1150/1]-F[2-125/1]-E[2-125/1]-P[10,​12,​13,​15,​16,​20,​25]-Q[10,​12,​13,​15,​16,​20,​25]-M[4,​5,​6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12,​16,​20]
BSLM30G-[100-1150/1]-F[2-125/1]-E[2-125/1]-P[10,​12,​13,​15,​16,​20,​25]-Q[10,​12,​13,​15,​16,​20,​25]-M[4,​5,​6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12,​16,​20]
BSLM30L-[100-1150/1]-F[2-125/1]-E[2-125/1]-P[10,​12,​13,​15,​16,​20,​25]-Q[10,​12,​13,​15,​16,​20,​25]-M[4,​5,​6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12,​16,​20]
BSLMS8-[60-190/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLMS8G-[60-190/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLMS8L-[60-190/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLMS10-[60-390/1]-F[2-40/1]-E[2-40/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLMS10G-[60-390/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLMS10L-[60-390/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLMS13-[60-390/1]-F[2-50/1]-E[2-51/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLMS13G-[60-390/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLMS13L-[60-390/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLMS16-[70-390/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLMS16G-[70-390/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLMS16L-[70-390/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLN8-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLN8G-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLN8L-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLN10-[60-600/1]-F[2-40/1]-E[2-40/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLN10G-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLN10L-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLS8-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLS8G-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLS8L-[60-400/1]-F[2-30/1]-E[2-30/1]-P6-Q6-M3-N3
BSLS10-[60-600/1]-F[2-40/1]-E[2-40/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLS10G-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLS10L-[60-600/1]-F[2-31/1]-E[2-31/1]-P[6,​8]-Q[6,​8]-M[3,​4]-N[3,​4]
BSLS13-[60-600/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLS13G-[60-600/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLS13L-[60-600/1]-F[2-50/1]-E[2-50/1]-P[6,​8,​10]-Q[6,​8,​10]-M[3,​4,​5,​6]-N[3,​4,​5,​6]
BSLS16-[70-600/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLS16G-[70-600/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLS16L-[70-600/1]-F[2-65/1]-E[2-65/1]-P[6,​8,​10,​12,​13]-Q[6,​8,​10,​12,​13]-M[3,​4,​5,​6,​8,​10]-N[3,​4,​5,​6,​8,​10]
BSLS20-[80-700/1]-F[2-80/1]-E[2-80/1]-P[8,​10,​12,​13,​15,​16]-Q[8,​10,​12,​13,​15,​16]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
BSLS20G-[80-700/1]-F[2-80/1]-E[2-80/1]-P[8,​10,​12,​13,​15,​16]-Q[8,​10,​12,​13,​15,​16]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
BSLS20L-[80-700/1]-F[2-80/1]-E[2-80/1]-P[8,​10,​12,​13,​15,​16]-Q[8,​10,​12,​13,​15,​16]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]
BSLS25-[90-900/1]-F[2-100/1]-E[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-Q[8,​10,​12,​13,​15,​16,​20]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
BSLS25G-[90-900/1]-F[2-100/1]-E[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-Q[8,​10,​12,​13,​15,​16,​20]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
BSLS25L-[90-900/1]-F[2-100/1]-E[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-Q[8,​10,​12,​13,​15,​16,​20]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]
BSLS30-[100-1150/1]-F[2-125/1]-E[2-125/1]-P[10,​12,​13,​15,​16,​20,​25]-Q[10,​12,​13,​15,​16,​20,​25]-M[4,​5,​6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12,​16,​20]
BSLS30G-[100-1150/1]-F[2-125/1]-E[2-125/1]-P[10,​12,​13,​15,​16,​20,​25]-Q[10,​12,​13,​15,​16,​20,​25]-M[4,​5,​6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12,​16,​20]
BSLS30L-[100-1150/1]-F[2-125/1]-E[2-125/1]-P[10,​12,​13,​15,​16,​20,​25]-Q[10,​12,​13,​15,​16,​20,​25]-M[4,​5,​6,​8,​10,​12,​16,​20]-N[4,​5,​6,​8,​10,​12,​16,​20]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNut Type Shaft O.D. D
(Ø)
Shaft material Nut Overall Length
(mm)
Nut O.D.
(Ø)
Shaft Total Length L
(mm)
Basic Load Rating, Dynamic Rating
(N)
Allowable Torque
(N•m)
Nut Material Grease E
(mm)
F
(mm)
M
(mm)
N
(mm)
P
(mm)
Q
(mm)
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 302 ~ 303366
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 302 ~ 303366
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 302 ~ 303366
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged13.452100 Bearing Steel Equivalent442460 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged13.452100 Bearing Steel Equivalent442460 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged13.452100 Bearing Steel Equivalent442460 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged16.652100 Bearing Steel Equivalent503170 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged16.652100 Bearing Steel Equivalent503170 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged16.652100 Bearing Steel Equivalent503170 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged20.652100 Bearing Steel Equivalent633580 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 802 ~ 804 ~ 124 ~ 128 ~ 168 ~ 16
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged20.652100 Bearing Steel Equivalent633580 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 802 ~ 804 ~ 124 ~ 128 ~ 168 ~ 16
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged20.652100 Bearing Steel Equivalent633580 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 802 ~ 804 ~ 124 ~ 128 ~ 168 ~ 16
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged25.852100 Bearing Steel Equivalent714290 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1002 ~ 1004 ~ 164 ~ 168 ~ 208 ~ 20
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged25.852100 Bearing Steel Equivalent714290 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1002 ~ 1004 ~ 164 ~ 168 ~ 208 ~ 20
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged25.852100 Bearing Steel Equivalent714290 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1002 ~ 1004 ~ 164 ~ 168 ~ 208 ~ 20
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged30.852100 Bearing Steel Equivalent8047100 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1252 ~ 1254 ~ 204 ~ 2010 ~ 2510 ~ 25
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged30.852100 Bearing Steel Equivalent8047100 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1252 ~ 1254 ~ 204 ~ 2010 ~ 2510 ~ 25
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged30.852100 Bearing Steel Equivalent8047100 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1252 ~ 1254 ~ 204 ~ 2010 ~ 2510 ~ 25
1 Piece(s)

12 Days or more

10[Flanged Type] Round Flanged8440C Stainless Steel251660 ~ 19012004.8440C Stainless SteelStandard (S2)2 ~ 302 ~ 303366
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged8440C Stainless Steel251660 ~ 19012004.8440C Stainless SteelLG22 ~ 302 ~ 303366
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged8440C Stainless Steel251660 ~ 19012004.8440C Stainless SteelET-100K2 ~ 302 ~ 303366
1 Piece(s)

12 Days or more

10[Flanged Type] Round Flanged10.4440C Stainless Steel332160 ~ 390240011440C Stainless SteelStandard (S2)2 ~ 402 ~ 403 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged10.4440C Stainless Steel332160 ~ 390240011440C Stainless SteelLG22 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged10.4440C Stainless Steel332160 ~ 390240011440C Stainless SteelET-100K2 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

12 Days or more

10[Flanged Type] Round Flanged13.4440C Stainless Steel362460 ~ 390330020440C Stainless SteelStandard (S2)2 ~ 512 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged13.4440C Stainless Steel362460 ~ 390330020440C Stainless SteelLG22 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged13.4440C Stainless Steel362460 ~ 390330020440C Stainless SteelET-100K2 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

12 Days or more

10[Flanged Type] Round Flanged16.6440C Stainless Steel503170 ~ 390620051440C Stainless SteelStandard (S2)2 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged16.6440C Stainless Steel503170 ~ 390620051440C Stainless SteelLG22 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

14 Days or more

10[Flanged Type] Round Flanged16.6440C Stainless Steel503170 ~ 390620051440C Stainless SteelET-100K2 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

13 Days or more

10[Flanged Type] Compact Flanged852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 302 ~ 303366
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 302 ~ 303366
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 302 ~ 303366
1 Piece(s)

13 Days or more

10[Flanged Type] Compact Flanged10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 402 ~ 403 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

13 Days or more

10Straight852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 302 ~ 303366
1 Piece(s)

15 Days or more

10Straight852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 302 ~ 303366
1 Piece(s)

15 Days or more

10Straight852100 Bearing Steel Equivalent251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 302 ~ 303366
1 Piece(s)

13 Days or more

10Straight10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 402 ~ 403 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

15 Days or more

10Straight10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

15 Days or more

10Straight10.452100 Bearing Steel Equivalent402160 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 312 ~ 313 ~ 43 ~ 46 ~ 86 ~ 8
1 Piece(s)

13 Days or more

10Straight13.452100 Bearing Steel Equivalent442460 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

15 Days or more

10Straight13.452100 Bearing Steel Equivalent442460 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

15 Days or more

10Straight13.452100 Bearing Steel Equivalent442460 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 502 ~ 503 ~ 63 ~ 66 ~ 106 ~ 10
1 Piece(s)

13 Days or more

10Straight16.652100 Bearing Steel Equivalent503170 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

15 Days or more

10Straight16.652100 Bearing Steel Equivalent503170 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

15 Days or more

10Straight16.652100 Bearing Steel Equivalent503170 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 652 ~ 653 ~ 103 ~ 106 ~ 136 ~ 13
1 Piece(s)

13 Days or more

10Straight20.652100 Bearing Steel Equivalent633580 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 802 ~ 804 ~ 124 ~ 128 ~ 168 ~ 16
1 Piece(s)

15 Days or more

10Straight20.652100 Bearing Steel Equivalent633580 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 802 ~ 804 ~ 124 ~ 128 ~ 168 ~ 16
1 Piece(s)

15 Days or more

10Straight20.652100 Bearing Steel Equivalent633580 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 802 ~ 804 ~ 124 ~ 128 ~ 168 ~ 16
1 Piece(s)

13 Days or more

10Straight25.852100 Bearing Steel Equivalent714290 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1002 ~ 1004 ~ 164 ~ 168 ~ 208 ~ 20
1 Piece(s)

15 Days or more

10Straight25.852100 Bearing Steel Equivalent714290 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1002 ~ 1004 ~ 164 ~ 168 ~ 208 ~ 20
1 Piece(s)

15 Days or more

10Straight25.852100 Bearing Steel Equivalent714290 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1002 ~ 1004 ~ 164 ~ 168 ~ 208 ~ 20
1 Piece(s)

13 Days or more

10Straight30.852100 Bearing Steel Equivalent8047100 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1252 ~ 1254 ~ 204 ~ 2010 ~ 2510 ~ 25
1 Piece(s)

15 Days or more

10Straight30.852100 Bearing Steel Equivalent8047100 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1252 ~ 1254 ~ 204 ~ 2010 ~ 2510 ~ 25
1 Piece(s)

15 Days or more

10Straight30.852100 Bearing Steel Equivalent8047100 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1252 ~ 1254 ~ 204 ~ 2010 ~ 2510 ~ 25

Loading...

 

Basic Information

End Shape (Left) Stepped Tapped End Shape (Right) Stepped Tapped Type Solid
Number of Nuts(pc(s).) 1 Ball Recirculating Type Single

Frequently asked questions (FAQ)

質問: Can I remove the ball spline nut?
回答: "Yes. The balls do not fall out when the spline shaft is pulled out. Once the nuts are removed from the spline shaft, reassemble the ball spline while confirming matching numbers, character orientations, and positional relationship of these parts. Nuts and shafts are offered as a set product. When using multiple pieces of them, do not change the default combination."
質問: What is the life expectancy of a ball spline?
回答: The theoretical life can be calculated using the formulas found here: https://us.misumi-ec.com/pdf/fa/2012/p1_0305.pdf
質問: What is the accuracy of the ball spline?
回答: Ball spline accuracy can be found here: https://us.misumi-ec.com/pdf/fa/2012/p1_0305.pdf
質問: Do you sell ball spline nuts separately
回答: We do not sell ball spline nuts separately. They must be purchased as a set.

Check other FAQ (1 item) Close

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.