(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Conical Locating Pins - Flanged.

Spring Conical Locating Pins - Flanged.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Based on the tapered section, enables positioning without wobbling; and furthermore, is capable of positioning repeatedly without having to change over from tooling to tooling if such positioning is performed within the applicable hole diameter range, whi

  • METRIC
  • inCAD Components

PDFP.2019-1742

Unit examples related to this product
・Materials
TypePinBodySpringOil Free Bushing
[ M ]Material[ H ]Hardness[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material
PICPD2 Tool Steel60~63HRC1045 Carbon Steel23~30HRCElectroless Nickel PlatingSWP-BSpecial Bronze Casting

Specifications

Part Number
PICP6
Part NumberApplicable Hole Dia.DPBH1H2WW1W2L
TypeNo.Max. Hole Dia. dmaxMin. Hole Dia. dmin
PICP663158.28.5191236152816
101061912.212241740193220

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PICP6
PICP10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounted Side Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

1015
1 Piece(s)Available

44 Days or more

1019

Loading...

  1. 1

Example

[ ! ]Height Adjusting Blocks (>> Click here) can be used together.
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.