(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Screw Supports - Compatible with standard nuts.

Ball Screw Supports - Compatible with standard nuts.

Various sizes are available for the nut sizes of MISUMI Ball Screws.

  • inCAD Components
・Materials
Type[ M ]Material[ S ]Surface Treatment
BNFB1045 Carbon SteelBlack Oxide
BNFMElectroless Nickel Plating
BNFRLow Temperature Black Chrome Plating
BNFA5052 Aluminum AlloyClear Anodize

Specifications

Part Number-H
BNFB802S-20
Part NumberHABP.C.D.KM1xℓD1FL23M2xℓMISUMI Ball Screw
TypeNo.SelectionBSX (C3)BSS (C5)BSSE (C7)BS_ _ _(C10)
BNFB
BNFM
BNFR
BNF
A
801X102030H+81930M3x512.424816310M3x50801--
802S1820232540H+13274520.4301428812M4x808020802-
802C17202325H+102430M4x716.412246--0802
802R17202325283043H+1230020.43417--0802
804R17202325283030M3x 523.416--0804
1002R17202325283050H+13.533M4x 742--1002
1002X17202325283043H+15.53145342671002--
1002S1720232528303540246-1002-
1004S2023252830354052H+14363026.44222321016M5x10-1004-
1004C172023252830354050H+133122.4401827615--1004
1004R172023252830354052H+143626.44222--1004
1010R1720232528303540H+1528.423--1010
1010S172023252830354034720-1010-
1202S2023252830354050H+17334525.440152881412021202-
1204S232528303540H+20.541M5x 730.42034720-1204-
1204C2023252830354052H+143330M4x 724.44227615--1204
1204R2023252830354060H+154030.45024297--1204
1205S20232528303540H+163682012051205-
1210S2023252830354041M5x 74010-12101210
1405R2023252830354040M4x 7--1405
1505C2023252830354045H+1742M5x 731.4347M6x12--1505
1505R20232528303540456244M4x 734.45228--1505
1505S202325283035404545M5x 736815051505-
1510S20232528303540454211-1510-
1510C20232528303540454231.42438724--1510
1510R20232528303540454534.4284430--1510
1520S232528303540455010-15201520
2005C25283035404572H+1949M6x1036.460264020M8x16--2005
2010C2528303540455030--2010
2005S25283035404576H+2053M6x1040.464345535-2005-
2005R2528303540456850M4x 7564020--2005
2020R252830354045H+19.5M5x 732701540-2020
2505C28303540455576H+2453M6x1042.464401020-2505
2505R283035404555H+2155M5x 743.462386040M10x20-2505
2010S28303540455582H+2359M6x1046.470405535M8x162010/2020-
2525R2830354045556047.49070-2525
2505S303540455576H+28.545643240202505-
2010R3540455584H+26673052.472466040-2010
2510S354045559468M8x1280445535M10x202510/2520-
2510R35404555100H+307860.486546040-2510
2806R3540455587H+2665M6x1050.47542M8x16-2806
3232R35404555106H+3074M8x1258.486507555M10x20-3232
3210R404555116H+338567.496588060-3210
[ ! ]No.802R has 2 holes. [ ! ]No._ _ _ _C are for C10 Rolled Ball Screws Compact Type.

Price list

No.Unit Price
BNFBBNFMBNFRBNFA
801X3,0903,5603,7303,330
802S
802C
802R
804R3,2303,7304,0703,500
1002R
1002X
1002S
1004S3,7304,0804,5603,850
1004C
1004R
1010R
1010S
1202S3,3803,8504,1903,620
1204S3,9704,3205,1604,080
1204C
1204R
1205S
1210S
1405R

No.Unit Price
BNFBBNFMBNFRBNFA
1505C4,2004,5505,5004,320
1505R
1505S
1510S
1510C
1510R
1520S
2005C4,6805,0306,1704,470
2010C4,7805,1306,2904,900
2005S
2005R4,4304,7805,8704,550
2020R
2505C4,7805,1306,2904,900
2505R
2010S5,1305,4806,6605,250
2525R5,8006,1907,9606,140
2505S5,1305,4806,6605,250
2010R5,5005,8007,2805,700
2510S5,7006,0007,5205,900
2510R5,9006,2007,8206,100
2806R5,4405,7507,2305,650
3232R6,3706,7008,9506,470
3210R7,3907,73010,5507,550
Volume Discount Rate ([ ! ]Round down to nearest one yen) P.89
Quantity1~910~1213~1415~1920 or More
Discount RateUnit Price5%10%18%To Be Quoted
Days to ShipStandard5 additional days

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BNFA1002R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1002S-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1002X-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1004C-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1004R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1004S-[20,​23,​25,​28,​30,​35,​40]
BNFA1010R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1010S-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA1202S-[20,​23,​25,​28,​30,​35,​40]
BNFA1204C-[20,​23,​25,​28,​30,​35,​40]
BNFA1204R-[20,​23,​25,​28,​30,​35,​40]
BNFA1204S-[23,​25,​28,​30,​35,​40]
BNFA1205S-[20,​23,​25,​28,​30,​35,​40]
BNFA1210S-[20,​23,​25,​28,​30,​35,​40]
BNFA1405R-[20,​23,​25,​28,​30,​35,​40]
BNFA1505C-[20,​23,​25,​28,​30,​35,​40,​45]
BNFA1505R-[20,​23,​25,​28,​30,​35,​40,​45]
BNFA1505S-[20,​23,​25,​28,​30,​35,​40,​45]
BNFA1510C-[20,​23,​25,​28,​30,​35,​40,​45]
BNFA1510R-[20,​23,​25,​28,​30,​35,​40,​45]
BNFA1510S-[20,​23,​25,​28,​30,​35,​40,​45]
BNFA1520S-[23,​25,​28,​30,​35,​40,​45]
BNFA2005C-[25,​28,​30,​35,​40,​45]
BNFA2005R-[25,​28,​30,​35,​40,​45]
BNFA2005S-[25,​28,​30,​35,​40,​45]
BNFA2010C-[25,​28,​30,​35,​40,​45]
BNFA2010R-[32,​35,​40,​45,​55]
BNFA2010S-[28,​30,​35,​40,​45,​55]
BNFA2020R-[25,​28,​30,​35,​40,​45]
BNFA2505C-[28,​30,​35,​40,​45,​55]
BNFA2505R-[28,​30,​35,​40,​45,​55]
BNFA2505S-[30,​35,​40,​45,​55]
BNFA2510R-[35,​40,​45,​55]
BNFA2510S-[32,​35,​40,​45,​55]
BNFA2525R-[28,​30,​35,​40,​45,​55]
BNFA2806R-[32,​35,​40,​45,​55]
BNFA3210R-[40,​45,​55]
BNFA3232R-[35,​40,​45,​55]
BNFA801X-[10,​20]
BNFA802C-[17,​20,​23,​25]
BNFA802R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFA802S-[18,​20,​23,​25,​28,​30,​35,​40]
BNFA804R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1002R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1002S-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1002X-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1004C-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1004R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1004S-[20,​23,​25,​28,​30,​35,​40]
BNFB1010R-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1010S-[17,​20,​23,​25,​28,​30,​35,​40]
BNFB1202S-[20,​23,​25,​28,​30,​35,​40]
BNFB1204C-[20,​23,​25,​28,​30,​35,​40]
BNFB1204R-[20,​23,​25,​28,​30,​35,​40]
BNFB1204S-[23,​25,​28,​30,​35,​40]
BNFB1205S-[20,​23,​25,​28,​30,​35,​40]
BNFB1210S-[20,​23,​25,​28,​30,​35,​40]
BNFB1405R-[20,​23,​25,​28,​30,​35,​40]
BNFB1505C-[20,​23,​25,​28,​30,​35,​40,​45]
BNFB1505R-[20,​23,​25,​28,​30,​35,​40,​45]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment No. Misumi Applicable Ball Screw Shaft Dia. Nut Size H
(mm)
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1002R10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1002S10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1002X10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1004C10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1004R10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1004S10Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1010R10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1010S10Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1202S12Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1204C12Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1204R12Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1204S12Standard23 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1205S12Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1210S12Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1405R14Standard20 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1505C15Standard20 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1505R15Standard20 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1505S15Standard20 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1510C15Standard20 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1510R15Standard20 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1510S15Standard20 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)1520S15Standard23 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2005C20Standard25 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2005R20Standard25 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2005S20Standard25 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2010C20Standard25 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2010R20Standard32 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2010S20Standard28 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2020R20Standard25 ~ 45
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2505C25Standard28 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2505R25Standard28 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2505S25Standard30 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2510R25Standard35 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2510S25Standard32 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2525R25Standard28 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)2806R28Standard32 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)3210R32Standard40 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)3232R32Standard35 ~ 55
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)801X8Standard10 ~ 20
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)802C8Standard17 ~ 25
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)802R8Standard17 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)802S8Standard18 ~ 40
1 Piece(s)

10 Days or more

105052 Aluminum AlloyAnodize (Clear)804R8Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1002R10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1002S10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1002X10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1004C10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1004R10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1004S10Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1010R10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1010S10Standard17 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1202S12Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1204C12Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1204R12Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1204S12Standard23 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1205S12Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1210S12Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1405R14Standard20 ~ 40
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1505C15Standard20 ~ 45
1 Piece(s)

10 Days or more

101045 Carbon SteelBlack Oxide1505R15Standard20 ~ 45

Loading...

 

Basic Information

Cost Efficient Standard Type Related Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.