(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated Bearing Units for Lead Screws. Can be selected according to allowable axial load. Support Side can be purchased in a set by adding -SET when ordering.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ A ] Accessories | |||||||
Support Unit Support Side Set | Support Unit Main Body | Support Unit Stop Plate Set | Compact Position Indicator Mount Set | Large Position Indicator Mount Set | ①Main Body | ②Stop Plate Set | ③Collar | ④Bearing Nut | ||
Not included | MRWZ | MRWZ-S | MRWZ-CP | MRWZ-LP | 1045 Carbon Steel | 1018 Carbon Steel | 1018 Carbon Steel | 1018 Carbon Steel | Black Oxide | Clamp Lever |
Included | MRWZ-SET | MRWZ-S-SET | MRWZ-CP-SET | MRWZ-LP-SET |
Part Number |
MRWZ15 MRWZ-CP15-SET |
Part Number | L | H | F | D | A | A1 | C | B | d1 | d2 | h | R | (ℓ) | (ℓ1) | (ℓ2) | G | E | Bearing Nut | Clamp Lever | Bearing Type | Allowable Axial Load (N) | |
Type | Q | |||||||||||||||||||||
MRWZ (-SET) MRWZ-S (-SET) MRWZ-CP (-SET) MRWZ-LP (-SET) | 8 | 22 | 8 | 14 | 28 | 45 | 53 | 35 | 35 | 3.4 | 6.5 | 4 | 17 | 2.3 | 25.7 | 5 | 6.5 | 6 | BNR8 | CLDFC4-7-M | 608ZZCNM | 1300 |
10 | 24 | 16 | 34 | 52 | 54 | 42 | 42 | 4.5 | 8 | 4.5 | 18 | 29.2 | 7.5 | 8 | BNR10 | 6000ZZCNM | 2300 | |||||
12 | 36 | 54 | 44 | 44 | 8.5 | 10 | BNR12 | 6001ZZCNM | 2600 | |||||||||||||
15 | 27 | 10 | 17 | 40 | 63 | 63 | 50 | 52 | 5.5 | 9.5 | 5.5 | 20 | 34.2 | 9.5 | 12 | BNR15 | 6002ZZCNM | 2900 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Fixed Side | Shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy