(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Economical Model, Small, Double-Sealed.

Deep Groove Ball Bearings - Economical Model, Small, Double-Sealed.
  • Volume Discount

Major overseas manufacturers' bearings equivalent to the domestic products in product quality. Please place order for these products if a large lot of bearings are required.

Stainless Steel Small Deep Groove Ball Bearings (Economy) - Double Shielded:Related Image
・Materials
[ M ] Material: 440C Stainless Steel

Specifications

Part Number
SC608ZZ
Part NumberdDBr
(min)
Basic Load RatingAllowable Rotational Speed rpm (Reference)Relative DimensionsMass (g) (Reference)
Cr (Dynamic) NCor (Static) NDs
(min)
dh
(max)
R
(max)
SC682ZZ252.30.116649850002.73.90.080.17
SC692ZZ630.15330987500034.80.150.38
SC673ZZ32.50.120669710003.65.40.080.2
SC683ZZ73313108630003.95.80.10.45
SC693ZZ840.15559176600004.26.80.150.83
SC623ZZ10627216500008.81.66
SC674ZZ472.50.08255108600004.66.40.080.28
SC684ZZ940.16372255300057.80.11.01
SC694ZZ110.15960353480005.29.80.151.75
SC604ZZ120.29603535.610.40.22.29
SC624ZZ13513034904000011.43.04
SC634ZZ160.31340523360006140.35.21
SC675ZZ582.50.0821688530005.87.40.10.34
SC685ZZ1150.2715282450006.29.80.21.96
SC695ZZ1341078431430006.611.42.5
SC605ZZ14513335104000012.43.48
SC625ZZ160.31666588360007140.34.86
SC676ZZ61030.1500216450007.049.30.10.68
SC686ZZ1350.2107844140000711.80.152.69
SC696ZZ1513435207.613.40.23.72
SC606ZZ1760.32264843380008150.36.08
SC626ZZ19233288232000177.94
SC636ZZ22733331423300002014.5
SC678ZZ8123.50.1510274400009.0511.330.10.97
SC688ZZ1650.21254588360009.614.40.24.02
SC698ZZ1960.3223492110170.37.18
SC608ZZ22732931382340002012
SC628ZZ24833321421280002217
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SC604ZZ
SC605ZZ
SC606ZZ
SC608ZZ
SC623ZZ
SC624ZZ
SC625ZZ
SC634ZZ
SC636ZZ
SC673ZZ
SC674ZZ
SC675ZZ
SC676ZZ
SC678ZZ
SC682ZZ
SC683ZZ
SC684ZZ
SC685ZZ
SC686ZZ
SC688ZZ
SC692ZZ
SC693ZZ
SC694ZZ
SC695ZZ
SC696ZZ
SC698ZZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(Ø)
O.D. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
1 Piece(s)Available

8 Days or more

10412496048000353
1 Piece(s)Available

8 Days or more

105145133340000510
1 Piece(s)Available

8 Days or more

106176226438000843
1 Piece(s)Available

8 Days or more

1082273293340001382
1 Piece(s)Available

8 Days or more

10310462750000216
1 Piece(s)Available

8 Days or more

104135130340000490
1 Piece(s)Available

8 Days or more

105165166636000588
1 Piece(s)Available

8 Days or more

104165134036000523
1 Piece(s)Available

8 Days or more

1062273333300001423
1 Piece(s)Available

Same day

Stock

10362.52067100069
1 Piece(s)Available

8 Days or more

10472.525560000108
1 Piece(s)Available

Same day

Stock

10582.52165300088
1 Piece(s)Available

8 Days or more

10610350045000216
1 Piece(s)Available

8 Days or more

108123.551040000274
1 Piece(s)Available

8 Days or more

10252.31668500049
1 Piece(s)Available

8 Days or more

1037331363000108
1 Piece(s)Available

8 Days or more

1049463753000225
1 Piece(s)Available

8 Days or more

10511571545000282
1 Piece(s)Available

8 Days or more

106135107840000441
1 Piece(s)Available

8 Days or more

108165125436000588
1 Piece(s)Available

8 Days or more

102633307500098
1 Piece(s)Available

8 Days or more

1038455960000176
1 Piece(s)Available

8 Days or more

10411496048000353
1 Piece(s)Available

8 Days or more

105134107843000431
1 Piece(s)Available

Same day

Stock

106155134340000520
1 Piece(s)Available

8 Days or more

108196223436000921

Loading...

  1. 1

More Information

Stainless Steel Small Deep Groove Ball Bearings (Economy) - Double Shielded:Related Image
[ ! ]For details of Economy Type, see >> Click here.
 

Basic Information

Type Ball Inner/Outer Ring Material 440C Stainless Steel (Special Fluoro-Macromolecule Coating) Bearing Style Double Shielded
Outer Ring Shape Standard Precision Class 0 Specifications, Environment Standard
Load Direction Radial Number of Raceway Ring Rows Single Track Size Standards Metric Series
Rolling Element Material 440C Stainless Steel Seal Part Structure Double Shielded

Frequently asked questions (FAQ)

質問: What is the Inner and Outer bearing tolerance for Class 0 bearings?
回答: The bearing tolerance can be found at: https://us.misumi-ec.com/pdf/fa/2010/p3499.pdf

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.