(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Axes - Configurable ends.

Rotary Axes - Configurable ends.
  • Degreasing

Straight Rotary Shafts with Selectable End Shape are available in 1045 Carbon Steel or Equivalent and 304 Stainless Steel, with the following options for Surface Treatment : Black Oxide, and Electroless Nickel Plating or No Surface Treatment.
[Diameter range] 6mm - 50mm
[Length range]20mm - 800mm. Use the alteration LKC to specify the length in 0.1mm increment.

Inch option available, please click Here.

  • METRIC
  • inCAD Components
Rotary Shafts - End Shape Selectable:Related Image
For Retaining Ring Groove Dimensions, refer to >> Click here.
For details of hex socket dimensions, refer to >> Click here.
・Materials
Type[ M ]Material[ S ]Surface Treatment
NSFR_ _1045 Carbon Steel or Equivalent-
SFR_ _Black Oxide
PSFR_ _Electroless Nickel Plating
SSFR_ _304 Stainless Steel-

Specifications

Part Number-D-L-F-B-H-P-M-T-S-U-Q-N-R-W
SFRCE-D15-L350-F20-B16    -M8-T20    -Q14-N6    
 
Part Number1mm Increment0.1mm Increment1mm IncrementSelection1mm IncrementC
TypeLeft End ShapeRight End ShapeDLF, TB, SH, UP, QM, NR, W
NSFR

SFR

PSFR

SSFR
A
B
C
D
E
F
G
H

J
A
B
C
D
E
F
G
H

J
6~5020.0~800.0
(L≤Dx50)
2≤F≤Px5
2≤T≤Qx5
When M, N≤10
2≤B≤Mx3
2≤S≤Nx3

&
B≤F-3
S≤T-3

When M, N≥12
2≤B≤Mx3
2≤S≤Nx3

&
B≤F-5
S≤T-5
When D, P, Q≤6
2≤H, U

When 6
3≤H, U

When 10
4≤H, U

When 20
5≤H, U
D/3≤P, Q   D≥M+4+R
D≥N+4+W
R≥M+3
W≥N+3
0.5
   
   
   
345
6810
121620
2430 
   
   
   
   
[ ! ]For D Dimension, 31, 37, 39, 41~44 and 46~49 cannot be specified.

Alterations


[ ! ]For Keyway details, see >> Click here.
[ ! ]For undercut dimension details, refer to >> Click here.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSFRAA-D[6-30/1]-L[15-800/0.1]
PSFRAA-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]
PSFRAB-D[6-30/1]-L[15-800/0.1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRAB-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRAC-D[6-30/1]-L[15-800/0.1]-T[2-150/0.1]-S[2-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRAC-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-T[2-150/0.1]-S[2-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRAD-D[6-30/1]-L[15-800/0.1]-T[2-200/0.1]-Q[3-49/1]
PSFRAD-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-T[2-200/0.1]-Q[3-49/1]
PSFRAE-D[6-30/1]-L[15-800/0.1]-T[2-200/0.1]-Q[3-49/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRAE-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-T[2-200/0.1]-Q[3-49/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRAF-D[6-30/1]-L[15-800/0.1]-U[2-800/1]
PSFRAF-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-U[2-800/1]
PSFRAG-D[6-30/1]-L[15-800/0.1]-T[2-200/0.1]-U[2-198/1]-Q[3-26/1]
PSFRAG-D[6-30/1]-L[15-800/0.1]-T[2-200/0.1]-U[2-198/1]-Q[28,​29,​30,​32,​35,​40,​45,​50]
PSFRAG-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-T[2-200/0.1]-U[2-198/1]-Q[3-26/1]
PSFRAG-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-T[2-200/0.1]-U[2-198/1]-Q[28,​29,​30,​32,​35,​40,​45,​50]
PSFRAH-D[6-30/1]-L[15-800/0.1]
PSFRAH-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]
PSFRAJ-D[6-30/1]-L[15-800/0.1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[7-42/1]
PSFRAJ-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[7-42/1]
PSFRBA-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBA-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBB-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBB-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBC-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-150/0.1]-S[2-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBC-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-150/0.1]-S[2-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBD-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]
PSFRBD-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]
PSFRBE-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBE-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBF-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-U[2-800/1]
PSFRBF-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-U[2-800/1]
PSFRBG-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[3-26/1]
PSFRBG-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[28,​29,​30,​32,​35,​40,​45,​50]
PSFRBG-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[3-26/1]
PSFRBG-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[28,​29,​30,​32,​35,​40,​45,​50]
PSFRBH-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBH-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRBJ-D[6-30/1]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[7-42/1]
PSFRBJ-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[7-42/1]
PSFRCA-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCA-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCB-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCB-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCC-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-150/0.1]-S[2-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCC-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-150/0.1]-S[2-90/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCD-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]
PSFRCD-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]
PSFRCE-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCE-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-Q[3-49/1]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCF-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-U[2-800/1]
PSFRCF-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-U[2-800/1]
PSFRCG-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[3-26/1]
PSFRCG-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[28,​29,​30,​32,​35,​40,​45,​50]
PSFRCG-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[3-26/1]
PSFRCG-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-T[2-200/0.1]-U[2-198/1]-Q[28,​29,​30,​32,​35,​40,​45,​50]
PSFRCH-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCH-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]
PSFRCJ-D[6-30/1]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[7-42/1]
PSFRCJ-D[32,​33,​34,​35,​36,​38,​40,​45,​50]-L[15-800/0.1]-F[2-150/0.1]-B[2-90/1]-M[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-N[3,​4,​5,​6,​8,​10,​12,​16,​20,​24,​30]-W[7-42/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBasic Shape Shaft Dia. D
(mm)
End Shape (Left) End Shape (Right) Material Surface Finish Length L
(mm)
Left End Shape Right End Shape Dia. P
(mm)
Dia. Q
(mm)
Distance R Between Two Screws
(mm)
Distance W Between Two Screws
(mm)
Length F
(mm)
Length H
(mm)
Length T
(mm)
Length U
(mm)
Thread Length B
(mm)
Thread Length S
(mm)
Thread/Tap Size M
(mm)
Thread/Tap Size N
(mm)
1 Piece(s)

10 Days or more

10Straight6 ~ 30No MachiningNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AA------------
1 Piece(s)

10 Days or more

10Straight32 ~ 50No MachiningNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AA------------
1 Piece(s)

10 Days or more

10Straight6 ~ 30No MachiningTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AB-----------3 ~ 30
1 Piece(s)

10 Days or more

10Straight32 ~ 50No MachiningTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AB-----------3 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30No MachiningThreaded[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AC------2 ~ 150--2 ~ 90-3 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50No MachiningThreaded[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AC------2 ~ 150--2 ~ 90-3 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30No MachiningNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AD-3 ~ 49----2 ~ 200-----
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50No MachiningNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AD-3 ~ 49----2 ~ 200-----
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30No MachiningTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AE-3 ~ 49----2 ~ 200----3 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50No MachiningTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AE-3 ~ 49----2 ~ 200----3 ~ 30
1 Piece(s)

10 Days or more

10Straight6 ~ 30No MachiningRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AF-------2 ~ 800----
1 Piece(s)

10 Days or more

10Straight32 ~ 50No MachiningRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AF-------2 ~ 800----
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30No MachiningRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AG-3 ~ 26----2 ~ 2002 ~ 198----
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30No MachiningRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AG-28 ~ 50----2 ~ 2002 ~ 198----
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50No MachiningRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AG-3 ~ 26----2 ~ 2002 ~ 198----
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50No MachiningRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AG-28 ~ 50----2 ~ 2002 ~ 198----
1 Piece(s)

10 Days or more

10Straight6 ~ 30No MachiningHex Hole[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AH------------
1 Piece(s)

10 Days or more

10Straight32 ~ 50No MachiningHex Hole[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AH------------
1 Piece(s)

10 Days or more

10Straight6 ~ 30No MachiningTapped Holes[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AJ---7 ~ 42-------3 ~ 30
1 Piece(s)

10 Days or more

10Straight32 ~ 50No MachiningTapped Holes[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800AJ---7 ~ 42-------3 ~ 30
1 Piece(s)

10 Days or more

10Straight6 ~ 30TappedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BA----------3 ~ 30-
1 Piece(s)

10 Days or more

10Straight32 ~ 50TappedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BA----------3 ~ 30-
1 Piece(s)

10 Days or more

10Straight6 ~ 30TappedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BB----------3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Straight32 ~ 50TappedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BB----------3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30TappedThreaded[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BC------2 ~ 150--2 ~ 903 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50TappedThreaded[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BC------2 ~ 150--2 ~ 903 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30TappedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BD-3 ~ 49----2 ~ 200---3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50TappedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BD-3 ~ 49----2 ~ 200---3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30TappedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BE-3 ~ 49----2 ~ 200---3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50TappedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BE-3 ~ 49----2 ~ 200---3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Straight6 ~ 30TappedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BF-------2 ~ 800--3 ~ 30-
1 Piece(s)

10 Days or more

10Straight32 ~ 50TappedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BF-------2 ~ 800--3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30TappedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BG-3 ~ 26----2 ~ 2002 ~ 198--3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30TappedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BG-28 ~ 50----2 ~ 2002 ~ 198--3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50TappedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BG-3 ~ 26----2 ~ 2002 ~ 198--3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50TappedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BG-28 ~ 50----2 ~ 2002 ~ 198--3 ~ 30-
1 Piece(s)

10 Days or more

10Straight6 ~ 30TappedHex Hole[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BH----------3 ~ 30-
1 Piece(s)

10 Days or more

10Straight32 ~ 50TappedHex Hole[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BH----------3 ~ 30-
1 Piece(s)

10 Days or more

10Straight6 ~ 30TappedTapped Holes[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BJ---7 ~ 42------3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Straight32 ~ 50TappedTapped Holes[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800BJ---7 ~ 42------3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30ThreadedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CA----2 ~ 150---2 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50ThreadedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CA----2 ~ 150---2 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30ThreadedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CB----2 ~ 150---2 ~ 90-3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50ThreadedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CB----2 ~ 150---2 ~ 90-3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Both Ends Stepped6 ~ 30ThreadedThreaded[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CC----2 ~ 150-2 ~ 150-2 ~ 902 ~ 903 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Both Ends Stepped32 ~ 50ThreadedThreaded[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CC----2 ~ 150-2 ~ 150-2 ~ 902 ~ 903 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Both Ends Stepped6 ~ 30ThreadedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CD-3 ~ 49--2 ~ 150-2 ~ 200-2 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10Both Ends Stepped32 ~ 50ThreadedNo Machining[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CD-3 ~ 49--2 ~ 150-2 ~ 200-2 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10Both Ends Stepped6 ~ 30ThreadedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CE-3 ~ 49--2 ~ 150-2 ~ 200-2 ~ 90-3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10Both Ends Stepped32 ~ 50ThreadedTapped[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CE-3 ~ 49--2 ~ 150-2 ~ 200-2 ~ 90-3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30ThreadedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CF----2 ~ 150--2 ~ 8002 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50ThreadedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CF----2 ~ 150--2 ~ 8002 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10Both Ends Stepped6 ~ 30ThreadedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CG-3 ~ 26--2 ~ 150-2 ~ 2002 ~ 1982 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10Both Ends Stepped6 ~ 30ThreadedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CG-28 ~ 50--2 ~ 150-2 ~ 2002 ~ 1982 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10Both Ends Stepped32 ~ 50ThreadedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CG-3 ~ 26--2 ~ 150-2 ~ 2002 ~ 1982 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10Both Ends Stepped32 ~ 50ThreadedRetaining Ring Groove[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CG-28 ~ 50--2 ~ 150-2 ~ 2002 ~ 1982 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30ThreadedHex Hole[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CH----2 ~ 150---2 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50ThreadedHex Hole[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CH----2 ~ 150---2 ~ 90-3 ~ 30-
1 Piece(s)

10 Days or more

10One End Stepped6 ~ 30ThreadedTapped Holes[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CJ---7 ~ 422 ~ 150---2 ~ 90-3 ~ 303 ~ 30
1 Piece(s)

10 Days or more

10One End Stepped32 ~ 50ThreadedTapped Holes[Steel] 1045 Carbon Steel or EquivalentElectroless Nickel15 ~ 800CJ---7 ~ 422 ~ 150---2 ~ 90-3 ~ 303 ~ 30

Loading...

 

Basic Information

Heat Treatment Not Hardened Keyway Keyway Option (Alteration) Shaft Dia. Tolerance (Metric Only) g6 (Ground)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.