(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Hardened.

Metal Washers - Hardened.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing
  • Spec Change

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: +0.3~+0.1

  • METRIC
  • inCAD Components
・Materials
Part Number[ M ]Material[ S ]Surface Treatment[ H ]Hardness
Standard GradePrecision Grade
WSSBHWASBH1045 Carbon SteelBlack Oxide45~50HRC
WSSMHWASMHElectroless Nickel Plating
WSSSHWASSH440C or 420 Stainless Steel-
[ ! ]Depending on thickness and length, 1045 Carbon Steel Hardened Type may be less than 45HRC.
[ ! ]Stainless Steel Hardened Type (WSSSH, WASSH) may be discolored by hardening.
 

Specifications

Part Number-V-T
WASBH14-10-5
Part NumberVT
TypeD
- Standard Grade -
WSSBH
WSSMH
WSSSH


- Precision Grade -
WASBH
WASMH
WASSH
4212
52312
623412
8234561235
102345681235
1234568101235
134568101235
144568101235
15456810121235
16456810121235
20456810121516235
25681012151620235
308101215162025235
351012151620253510
40101215162025303510
50101215162025303510
6015162025303510

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WASBH4-2-[1,​2]
WASBH5-[2,​3]-[1,​2]
WASBH6-[2,​3,​4]-[1,​2]
WASBH8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
WASBH10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
WASBH12-[3,​4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASBH13-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASBH14-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASBH15-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
WASBH16-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
WASBH20-[4,​5,​6,​8,​10,​12,​15,​16]-[2,​3,​5]
WASBH25-[6,​8,​10,​12,​15,​16,​20]-[2,​3,​5]
WASBH30-[8,​10,​12,​15,​16,​20,​25]-[2,​3,​5]
WASBH35-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
WASBH40-[10,​12,​15,​16,​20,​25,​30]-[3,​5,​10]
WASBH50-[10,​12,​15,​16,​20,​25,​30]-[3,​5,​10]
WASBH60-[15,​16,​20,​25,​30]-[3,​5,​10]
WASMH4-2-[1,​2]
WASMH5-[2,​3]-[1,​2]
WASMH6-[2,​3,​4]-[1,​2]
WASMH8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
WASMH10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
WASMH12-[3,​4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASMH13-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASMH14-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASMH15-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
WASMH16-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
WASMH20-[4,​5,​6,​8,​10,​12,​15,​16]-[2,​3,​5]
WASMH25-[6,​8,​10,​12,​15,​16,​20]-[2,​3,​5]
WASMH30-[8,​10,​12,​15,​16,​20,​25]-[2,​3,​5]
WASMH35-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
WASMH40-[10,​12,​15,​16,​20,​25,​30]-[3,​5,​10]
WASMH50-[10,​12,​15,​16,​20,​25,​30]-[3,​5,​10]
WASMH60-[15,​16,​20,​25,​30]-[3,​5,​10]
WASSH4-2-[1,​2]
WASSH5-[2,​3]-[1,​2]
WASSH6-[2,​3,​4]-[1,​2]
WASSH8-[2,​3,​4,​5,​6]-[1,​2,​3,​5]
WASSH10-[2,​3,​4,​5,​6,​8]-[1,​2,​3,​5]
WASSH12-[3,​4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASSH13-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASSH14-[4,​5,​6,​8,​10]-[1,​2,​3,​5]
WASSH15-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
WASSH16-[4,​5,​6,​8,​10,​12]-[1,​2,​3,​5]
WASSH20-[4,​5,​6,​8,​10,​12,​15,​16]-[2,​3,​5]
WASSH25-[6,​8,​10,​12,​15,​16,​20]-[2,​3,​5]
WASSH30-[8,​10,​12,​15,​16,​20,​25]-[2,​3,​5]
WASSH35-[10,​12,​15,​16,​20,​25]-[3,​5,​10]
WASSH40-[10,​12,​15,​16,​20,​25,​30]-[3,​5,​10]
WASSH50-[10,​12,​15,​16,​20,​25,​30]-[3,​5,​10]
WASSH60-[15,​16,​20,​25,​30]-[3,​5,​10]
WSSBH4-2-1
WSSBH4-2-2
WSSBH5-2-1
WSSBH5-2-2
WSSBH5-3-1
WSSBH5-3-2
WSSBH6-2-1
WSSBH6-2-2
WSSBH6-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter D
(mm)
Inner Dia.
(mm)
Thickness / Length
(mm)
Material Surface Finish Thickness / Length Tolerance Accuracy
1 Piece(s)

10 Days or more

10421 ~ 2[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

1052 ~ 31 ~ 2[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

1062 ~ 41 ~ 2[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

1082 ~ 61 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10102 ~ 81 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10123 ~ 101 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10134 ~ 101 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10144 ~ 101 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10154 ~ 121 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10164 ~ 121 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10204 ~ 162 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10256 ~ 202 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10308 ~ 252 ~ 5[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

103510 ~ 253 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

104010 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

105010 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

106015 ~ 303 ~ 10[Steel] 1045 Carbon SteelBlack Oxide±0.01Precision Grade
1 Piece(s)

10 Days or more

10421 ~ 2[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

1052 ~ 31 ~ 2[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

1062 ~ 41 ~ 2[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

1082 ~ 61 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10102 ~ 81 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10123 ~ 101 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10134 ~ 101 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10144 ~ 101 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10154 ~ 121 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10164 ~ 121 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10204 ~ 162 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10256 ~ 202 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10308 ~ 252 ~ 5[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

103510 ~ 253 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

104010 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

105010 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

106015 ~ 303 ~ 10[Steel] 1045 Carbon SteelElectroless Nickel Plating±0.01Precision Grade
1 Piece(s)

10 Days or more

10421 ~ 2[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

1052 ~ 31 ~ 2[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

1062 ~ 41 ~ 2[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

1082 ~ 61 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10102 ~ 81 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10123 ~ 101 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10134 ~ 101 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10144 ~ 101 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10154 ~ 121 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10164 ~ 121 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10204 ~ 162 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10256 ~ 202 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

10308 ~ 252 ~ 5[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

103510 ~ 253 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

104010 ~ 303 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

105010 ~ 303 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)

10 Days or more

106015 ~ 303 ~ 10[Stainless Steel] 440C or 420 Stainless SteelNo±0.01Precision Grade
1 Piece(s)Available

8 Days or more

10421[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10422[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10521[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10522[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10531[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10532[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10621[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10622[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade
1 Piece(s)Available

8 Days or more

10631[Steel] 1045 Carbon SteelBlack Oxide±0.1Standard Grade

Loading...

 

Basic Information

Shape Straight Bore Style Straight Outer Dia. Tolerance 0~-0.2
Inner Dia. Tolerance +0.3~+0.1 Quantity Sold by Single Unit Dimensions Configurable Method Dimension Selectable
Hardness(HRC) 45 to 50HRC

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.