(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cartridge Heaters - Flex-Resistant

Cartridge Heaters - Flex-Resistant

Move the mouse over the image to zoom

  • Volume Discount

So structured that the lead wire and the heating element are connected with each other within the sheath to withstand bending or vibration.

  • inCAD Components
Cartridge Heaters - Flex-Resistant:Related Image
・Materials
[ M ] Material: Heater : 321 Stainless Steel
Lead Wire : Nickel (Ni)
Lead Wire Film : Silicon Rubber + Glass Braid
Lead Wire Heat Resistance Temperature: 220°C

Specifications

Part Number-L-V-W
MCHKD8-60-V100-W100
■Flex-Resistant
Part NumberLV
(Voltage)
W
(Electric Power)
Electrical Power Density (W/cm2)
TypeD
MCHKD8601001008.8
12010.6
2001008.8
12010.6
801001509.2
200
1001002009.4
200
1501003008.8
20035010.3
10601001208.5
20015010.6
801001507.3
2001808.8
1001002007.5
2002509.4
1501003007.1
200
45010.6
12601001005.9
1508.9
2001005.9
1508.9
8010025010.2
200
1001003009.4
2003009.4
1501003005.9
5009.8
2003005.9
5009.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCHKD8-60-V100-W100
MCHKD8-60-V100-W120
MCHKD8-60-V200-W100
MCHKD8-60-V200-W120
MCHKD8-80-V100-W150
MCHKD8-80-V200-W150
MCHKD8-100-V100-W200
MCHKD8-100-V200-W200
MCHKD8-150-V100-W300
MCHKD8-150-V200-W350
MCHKD10-60-V100-W120
MCHKD10-60-V200-W150
MCHKD10-80-V100-W150
MCHKD10-80-V200-W180
MCHKD10-100-V100-W200
MCHKD10-100-V200-W250
MCHKD10-150-V100-W300
MCHKD10-150-V200-W300
MCHKD10-150-V200-W450
MCHKD12-60-V100-W100
MCHKD12-60-V100-W150
MCHKD12-60-V200-W100
MCHKD12-60-V200-W150
MCHKD12-80-V100-W250
MCHKD12-80-V200-W250
MCHKD12-100-V100-W300
MCHKD12-100-V200-W300
MCHKD12-150-V100-W300
MCHKD12-150-V100-W500
MCHKD12-150-V200-W300
MCHKD12-150-V200-W500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(Ø)
Length
(mm)
Rated Output
(W)
Diameter
(Ø)
Length
(mm)
Voltage
(V)
Rated Output
(W)
1 Piece(s)Available

9 Days or more

10~852~70100~169860100100
1 Piece(s)Available

8 Days or more

10~852~70100~169860100120
1 Piece(s)Available

8 Days or more

10~852~70100~169860200100
1 Piece(s)Available

8 Days or more

10~852~70100~169860200120
1 Piece(s)Available

8 Days or more

10~871~129100~169880100150
1 Piece(s)Available

8 Days or more

10~871~129100~169880200150
1 Piece(s)Available

9 Days or more

10~871~129170~2998100100200
1 Piece(s)Available

8 Days or more

10~871~129170~2998100200200
1 Piece(s)Available

8 Days or more

10~8130~214300~9998150100300
1 Piece(s)Available

8 Days or more

10~8130~214300~9998150200350
1 Piece(s)Available

8 Days or more

101052~70100~1691060100120
1 Piece(s)Available

8 Days or more

101052~70100~1691060200150
1 Piece(s)Available

8 Days or more

101071~129100~1691080100150
1 Piece(s)Available

8 Days or more

101071~129170~2991080200180
1 Piece(s)Available

8 Days or more

101071~129170~29910100100200
1 Piece(s)Available

8 Days or more

101071~129170~29910100200250
1 Piece(s)Available

8 Days or more

1010130~214300~99910150100300
1 Piece(s)Available

8 Days or more

1010130~214300~99910150200300
1 Piece(s)Available

8 Days or more

1010130~214300~99910150200450
1 Piece(s)Available

8 Days or more

1011~13.952~70100~1691260100100
1 Piece(s)Available

8 Days or more

1011~13.952~70100~1691260100150
1 Piece(s)Available

8 Days or more

1011~13.952~70100~1691260200100
1 Piece(s)Available

8 Days or more

1011~13.952~70100~1691260200150
1 Piece(s)Available

8 Days or more

1011~13.971~129170~2991280100250
1 Piece(s)Available

8 Days or more

1011~13.971~129170~2991280200250
1 Piece(s)Available

8 Days or more

1011~13.971~129300~99912100100300
1 Piece(s)Available

8 Days or more

1011~13.971~129300~99912100200300
1 Piece(s)Available

8 Days or more

1011~13.9130~214300~99912150100300
1 Piece(s)Available

8 Days or more

1011~13.9130~214300~99912150100500
1 Piece(s)Available

8 Days or more

1011~13.9130~214300~99912150200300
1 Piece(s)Available

8 Days or more

1011~13.9130~214300~99912150200500

Loading...

  1. 1

More Information

■Feature
[ ! ]Employs a connection with heat-generating wire and lead wire in the sheath.
[ ! ]As the nickel pins are in the sheath, the heater is more resistant against moving and bending than the conventional heaters such as MCHK.
[ ! ]Do not let the heaters run idle in the atmosphere. If the heat generating part of the heater is operated out of the heated objects, the wire may break or ignite due to abnormal heating.
[ ! ]Keep the temperature around the lead wire exit at 220°C or less.
[ ! ]Do not pull or bend it forcibly.

Example

Cartridge Heaters - Flex-Resistant:Related Image
 

Basic Information

Category Heaters Maximum Operating Temperature(°C) 400 Lead Wire Length F(mm) 1000

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.