(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Lightweighed (approx. 2.3kg/m) roller conveyor constructed with plastic rollers and aluminum frame.
Part Number
Configured Part Number is shown.
Type | ①Roller (HRJA) | Bearing | ②Frame | |
[ M ]Material | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | |
ROCOP | ABS Resin Plastic | Outer Wheel / Inner Wheel: Polyacetal Retainer: 66 Nylon Cover: ABS Resin Plastic Ball: 304 Stainless Steel | Aluminum | Clear Anodize |
Type | R Pin | Frame Coupling Support | Screw, Nut | |||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
ROCOP | Steel | Trivalent Chromate | Steel | Trivalent Chromate | Steel | Trivalent Chromate |
Part Number | - | Number of Rollers | - | W | - | P |
ROCOP20 | - | 10 | - | 213 | - | 25 |
Part Number | Number of Rollers | W (Roller Width) | P (Pitch) | A | D1 | t | H | Roller Strength for Reference (N) | |||||
Type | D | W113 | W213 | W313 | W413 | W513 | |||||||
ROCOP | 20 | 5~40 | 113 213 313 413 513 | 25 | 6 | 9.5 | 1.5 | 62 | 113 | 105 | 98 | 90 | 83 |
30 | 5~32 | 40 | 8 | 14 | 1.8 | 67 | 162 | 154 | 147 | 139 | 132 | ||
5~26 | 50 | ||||||||||||
50 | 5~13 | 75 | 12 | 17 | 2.8 | 66.5 | 314 | 304 | 294 | 289 | 279 | ||
5~13 | 100 |
Part Number | L | |||
Type | Number of Rollers | |||
D20 | D30 | |||
P=25 | P=40 | P=50 | ||
ROCOP | 5 | (120) | (195) | (245) |
6 | (145) | (235) | (295) | |
7 | (170) | (275) | (345) | |
8 | (195) | (315) | (395) | |
9 | (220) | (355) | (445) | |
10 | (245) | (395) | (495) | |
11 | (270) | (435) | (545) | |
12 | (295) | (475) | (595) | |
13 | (320) | (515) | (645) | |
14 | (345) | (555) | (695) | |
15 | (370) | (595) | (745) | |
16 | (395) | (635) | (795) | |
17 | (420) | (675) | (845) | |
18 | (445) | (715) | (895) | |
19 | (470) | (755) | (945) | |
20 | (495) | (795.) | (995) | |
21 | (520) | (835) | (1045) | |
22 | (545) | (875) | (1095) | |
23 | (570) | (915) | (1145) | |
24 | (595) | (955) | (1195) | |
25 | (620) | (995) | (1245) | |
26 | (645) | (1035) | (1295) | |
27 | (670) | (1075) | - | |
28 | (695) | (1115) | - | |
29 | (720) | (1155) | - | |
30 | (745) | (1195) | - | |
31 | (770) | (1235) | - | |
32 | (795) | (1275) | - | |
33 | (820) | - | - | |
34 | (845) | - | - | |
35 | (870) | - | - | |
36 | (895) | - | - | |
37 | (920) | - | - | |
38 | (945) | - | - | |
39 | (970) | - | - | |
40 | (995) | - | - |
Part Number | L | ||
Type | Number of Rollers | D50 | |
P=75 | P=100 | ||
ROCOP | 5 | (370) | (495) |
6 | (445) | (595) | |
7 | (520) | (695) | |
8 | (595) | (795) | |
9 | (670) | (895) | |
10 | (745) | (995) | |
11 | (820) | (1095) | |
12 | (895) | (1195) | |
13 | (970) | (1295) |
Type | Number of Mountable Brackets(G) | ||||
2 pcs.(G2) | 4 pcs.(G4) | 6 pcs.(G6) | 8 pcs.(G8) | 10 pcs.(G10) | |
ROCOP20-■-●-25 | L245~ | L295~ | L345~ | L395~ | L445~ |
ROCOP30-■-●-40 | L235~ | L275~ | L315~ | L355~ | L395~ |
ROCOP30-■-●-50 | L295~ | L345~ | L395~ | L445~ | L495~ |
ROCOP50-■-●-75 | L370~ | L370~ | L445~ | L520~ | L595~ |
ROCOP50-■-●-100 | L495~ | L495~ | L595~ | L695~ | L795~ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ROCOP20-5-113-25 |
ROCOP20-5-213-25 |
ROCOP20-5-313-25 |
ROCOP20-5-413-25 |
ROCOP20-5-513-25 |
ROCOP20-6-113-25 |
ROCOP20-6-213-25 |
ROCOP20-6-313-25 |
ROCOP20-6-413-25 |
ROCOP20-6-513-25 |
ROCOP20-7-113-25 |
ROCOP20-7-213-25 |
ROCOP20-7-313-25 |
ROCOP20-7-413-25 |
ROCOP20-7-513-25 |
ROCOP20-8-113-25 |
ROCOP20-8-213-25 |
ROCOP20-8-313-25 |
ROCOP20-8-413-25 |
ROCOP20-8-513-25 |
ROCOP20-9-113-25 |
ROCOP20-9-213-25 |
ROCOP20-9-313-25 |
ROCOP20-9-413-25 |
ROCOP20-9-513-25 |
ROCOP20-10-113-25 |
ROCOP20-10-213-25 |
ROCOP20-10-313-25 |
ROCOP20-10-413-25 |
ROCOP20-10-513-25 |
ROCOP20-11-113-25 |
ROCOP20-11-213-25 |
ROCOP20-11-313-25 |
ROCOP20-11-413-25 |
ROCOP20-11-513-25 |
ROCOP20-12-113-25 |
ROCOP20-12-213-25 |
ROCOP20-12-313-25 |
ROCOP20-12-413-25 |
ROCOP20-12-513-25 |
ROCOP20-13-113-25 |
ROCOP20-13-213-25 |
ROCOP20-13-313-25 |
ROCOP20-13-413-25 |
ROCOP20-13-513-25 |
ROCOP20-14-113-25 |
ROCOP20-14-213-25 |
ROCOP20-14-313-25 |
ROCOP20-14-413-25 |
ROCOP20-14-513-25 |
ROCOP20-15-113-25 |
ROCOP20-15-213-25 |
ROCOP20-15-313-25 |
ROCOP20-15-413-25 |
ROCOP20-15-513-25 |
ROCOP20-16-113-25 |
ROCOP20-16-213-25 |
ROCOP20-16-313-25 |
ROCOP20-16-413-25 |
ROCOP20-16-513-25 |
Loading...
Roller Material | ABS Resin | Application | For transporting small items | Extrusion Type | Straight |
---|---|---|---|---|---|
Roller Type | Straight | Frame Material | Aluminum | Frame Surface Treatment | Clear Anodize |
Roller Surface Treatment | No | Specifications | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy