(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electroconductive Rubber Feet with Collar【4-16 Pieces Per Package】

Electroconductive Rubber Feet with Collar

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electroconductive Rubber Feet with Collar
  • Electroconductive Rubber Feet with Collar
  • Volume Discount

The With Collar type is added to the highly conductive rubber foot product line-up to enable to save the time of height-adjusting.

  • inCAD Components
Electroconductive Rubber Feet with Collar:Related Image
Threads with the same diameter as the d dimensions may be used. (The d dimensions have positive tolerance)
・Materials
[ M ] Material: Main Body: Conductive NBR Nitrile Rubber
Collar: Low Carbon SteelE-SD Equivalent
[ S ] Surface Treatment: Trivalent Chromate
 

Specifications

Part Number
ECRKC3225
ECRKC15
Part NumberHhDD1dd1Allowable Load
(N)
Pcs. per Pkg.
TypeNo.
ECRKC15941514367016
2012720163616012
3019102923492304
3225251332275143354
352020835295144204

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ECRKC15
ECRKC20
ECRKC30
ECRKC3225
ECRKC3520
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship O.D. D
(φ)
Height H
(mm)

16 Pieces Per Package

1 Pack(s)Available

8 Days or more

159

12 Pieces Per Package

1 Pack(s)Available

8 Days or more

2012

4 Pieces Per Package

1 Pack(s)Available

Same day

Stock

2919

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3225

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

3520

Loading...

  1. 1

Example

Electroconductive Rubber Feet with Collar:Related Image
 

Basic Information

Body Material Conductive NBR Nitrile Rubber Type Conductive Rubber Feet

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.