(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Sided Adhesive Tape for Rubber Standard Type for Silicon

Part Number

Configured Part Number is shown.

Specifications

Part Number-W
ADTR-20

Part NumberWApplicable RubberBase MaterialMain Component
StandardHeat ResistantConductiveOil Resistant
ADTR-LADTRPLADTR20Nitrile / Chloroprene / Ethylene / Butyl / FluorineNon-Woven Polyester FabricAcrylic Adhesives
50
ADTSHADTS--20SiliconStandard: Polyester Film
Heat Resistant: Polyimide Film
Silicon Adhesive
50
[ ! ]LADTR are in 5m rolls, others are in 10m rolls.
[ ! ]For ADTS, only the side with the white release paper (silicon bond surface) is applicable to bond to silicon rubber.
[ ! ]Double sided adhesive seals and adhesives for urethane, rubber, and sponge are also available as web page listed products.
For details, search the product model names at http://fa.misumi.jp.
Allowable Temperature: HADTS: 200°C, Others: 120°C

· Adhesive Test Data
180 Degree Delamination Strength Test: Bond 1mm thick, 25mm wide rubber sheet to a 304 Stainless Steel plate and measured. Delamination resistance strength force is expressed as adhesive load (N).
Unit: N/25mm Wide
ConditionStandardHeat ResistantConductiveOil Resistant
ADTRADTSHADTSLADTRPLADTR
NitrileChloropreneEthyleneButylFluorineSiliconSiliconNitrileChloropreneEthyleneButyl 
Room Temperature x20 min.
60606060601336666Refer to
Click here.
Room Temperature x72 Hours.
80808080801599999
80°C x 48 Hours7070707070151013141212
[ ! ]These are not guaranteed values but an example as a set of measured values.
* For other Adhesive Tape and Adhesives, see Click here
Part Number
ADTR-20
ADTR-50
ADTS-20
ADTS-50
HADTS-20
HADTS-50
LADTR-20
LADTR-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Main Component Width W
(mm)
1 Piece(s)Available

8 Days or more

10Standard TypeAcrylic Adhesive20
1 Piece(s)Available

8 Days or more

10Standard TypeAcrylic Adhesive50
1 Piece(s)Available

8 Days or more

10Standard TypeSilicon Adhesive20
1 Piece(s)Available

8 Days or more

10Standard TypeSilicon Adhesive50
1 Piece(s)Available

8 Days or more

10Heat Resistant TypeSilicon Adhesive20
1 Piece(s)Available

10 Days or more

10Heat Resistant TypeSilicon Adhesive50
1 Piece(s)Available

8 Days or more

10Conductive TypeAcrylic Adhesive20
1 Piece(s)Available

8 Days or more

10Conductive TypeAcrylic Adhesive50

Loading...

  1. 1

Lead Time

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.