(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The Airtight type or Wide Angle Type can be selected according to usage.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Color | ||
Main Body | Rubber Part | Internal Metal Strip | ||
TRSET TRSUT |
Thermoplastic Elastomer (TPE) | Aluminum | Black |
Part Number | - | Rubber Position | - | L |
TRSET1.6 TRSUT3.2 | - | X | - - | L15 L58 |
Part Number | Rubber Position | L | A | B | C | W | D | Minimum Bending Radius mm | Applicable Plate Thickness (T Range) | |||
Type | T | Bending Directions① | Bending Directions② | Bending Directions③ | ||||||||
TRSET | 1.6 | X (Solid Line) Y (Dotted Line) | L1~L100 (1m Increment) | 6.0 | 14.7 | 15.5 | 1.6 | 9.5 | 60 | 60 | 70 | 1.2~2.4 |
3.2 | 7.6 | 14.2 | 17.1 | 3.2 | 2.4~4.0 | |||||||
4.8 | 9.2 | 13.5 | 18.7 | 4.8 | 4.0~5.0 | |||||||
6.4 | 10.8 | 12.9 | 20.3 | 6.4 | 5.5~6.4 | |||||||
TRSUT | 1.6 | - | 6.0 | 14.7 | 18.0 | 1.6 | 20.7 | 200 | 200 | 200 | 1.2~2.4 | |
3.2 | 7.6 | 14.2 | 3.2 | 20.2 | 2.4~4.0 | |||||||
4.8 | 9.2 | 13.5 | 4.8 | 19.5 | 4.0~5.0 | |||||||
6.4 | 10.8 | 12.9 | 6.4 | 18.9 | 5.5~6.4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Body Material | Thermoplastic Elastomer | Color | Black |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy