(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manually Operated Linear Motion Units - Table Lock

Manually Operated Linear Motion Units - Table Lock

Best suited for simplified positioning! Capable of avoiding the table from being misaligned due to backlash after it is fixed.

  • inCAD Components
Manually Operated Units - Table Lock Type:Related Image
■Components
Parts Frame Table Lead Screws Lead Screw Nut
[ M ]Material Aluminum Alloy Aluminum Alloy 1045 Carbon Steel Brass
[ S ]Surface Treatment Clear Anodize Clear Anodize Black Oxide -
Parts Nut Bracket Side Plate Clamp Plate
[ M ]Material Aluminum Alloy Aluminum Alloy Aluminum Alloy
[ S ]Surface Treatment Clear Anodize Clear Anodize Clear Anodize

Specifications

Part Number-Handwheel Type-Clamp Position-L
KUEC14-A-W-320
Part NumberHandwheel TypeBase Length L(mm)Effective Stroke St(mm)Lead ScrewAllowable Load (N)Moment Load Capacity (N • m)Base Mounting Hole(K)Mass (kg)
TypeNo.Thread Dia.LeadHorizontalVerticalMaMbMcSQ
(Number of Holes)
Handwheel TypeHandwheel Type
ABCABC
KUEC14A Plastic Handle
B Plastic Offset Handwheel
- Folding Type
C Five Spoked Handwheel
17053143245497713150499811132.92.93.2
22010320043.43.43.7
32020315064.44.44.7
37025317564.94.95.2
42030320065.45.45.7
47035315085.95.96.2
2017053204490981414271504107891213.53.53.8
2201032004444.3
3202031506555.3
37025317565.55.55.8
4203032006666.3
47035315086.56.56.8
[ ! ]For Handwheels, >> Click here, Click here. For Lead Screws and Nuts, >> Click here, Click here. For Linear Guides, >> Click here.
[ ! ]The allowable load for this product is the load that can be placed on the stage table such that it can still be moved."Horizontal" and "vertical" indicate the installation orientation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KUEC14-A-L-[170,​220,​320,​370,​420,​470]
KUEC14-A-R-[170,​220,​320,​370,​420,​470]
KUEC14-A-W-[170,​220,​320,​370,​420,​470]
KUEC14-B-L-[170,​220,​320,​370,​420,​470]
KUEC14-B-R-[170,​220,​320,​370,​420,​470]
KUEC14-B-W-[170,​220,​320,​370,​420,​470]
KUEC14-C-L-[170,​220,​320,​370,​420,​470]
KUEC14-C-R-[170,​220,​320,​370,​420,​470]
KUEC14-C-W-[170,​220,​320,​370,​420,​470]
KUEC20-A-L-[170,​220,​320,​370,​420,​470]
KUEC20-A-R-[170,​220,​320,​370,​420,​470]
KUEC20-A-W-[170,​220,​320,​370,​420,​470]
KUEC20-B-L-[170,​220,​320,​370,​420,​470]
KUEC20-B-R-[170,​220,​320,​370,​420,​470]
KUEC20-B-W-[170,​220,​320,​370,​420,​470]
KUEC20-C-L-[170,​220,​320,​370,​420,​470]
KUEC20-C-R-[170,​220,​320,​370,​420,​470]
KUEC20-C-W-[170,​220,​320,​370,​420,​470]
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Diameter
(mm)
Handwheel Type Handle direction specification Frame Height [H]
(mm)
1 Piece(s)

22 Days or more

14A (Plastic Offset Handwheel)L (Left Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14A (Plastic Offset Handwheel)R (Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14A (Plastic Offset Handwheel)W (Left/Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14B (Plastic Offset Handwheel Folding Type)L (Left Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14B (Plastic Offset Handwheel Folding Type)R (Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14B (Plastic Offset Handwheel Folding Type)W (Left/Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14C (5-Spoke Handwheel)L (Left Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14C (5-Spoke Handwheel)R (Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

14C (5-Spoke Handwheel)W (Left/Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20A (Plastic Offset Handwheel)L (Left Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20A (Plastic Offset Handwheel)R (Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20A (Plastic Offset Handwheel)W (Left/Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20B (Plastic Offset Handwheel Folding Type)L (Left Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20B (Plastic Offset Handwheel Folding Type)R (Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20B (Plastic Offset Handwheel Folding Type)W (Left/Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20C (5-Spoke Handwheel)L (Left Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20C (5-Spoke Handwheel)R (Right Side Mount)170 ~ 470
1 Piece(s)

22 Days or more

20C (5-Spoke Handwheel)W (Left/Right Side Mount)170 ~ 470

Loading...

  1. 1

More Information

Manually Operated Units - Table Lock Type:Related Image

Manually Operated Units - Table Lock Type:Related Image

Example

Manually Operated Units - Table Lock Type:Related Image
Manually Operated Units - Table Lock Type:Related Image
Scale >> Click here
Nut >> Click here
Leveling Mount >> Click here
 

Basic Information

Load Capacity (Range)(N) 50.1~100 Travel Distance (X Distance)(mm) ±51~ (travel 101mm~) Feeding Method Handle
Table Size (Length) L(mm) 100 Table Size (Width) W(mm) 150 Table Material 6063 Aluminum Alloy
Table Surface Treatment Clear Anodize

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support