(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Single Axis Robot Handset Terminal - RS Series

Single Axis Robot Handset Terminal - RS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Teaching Pendant dedicated for Single Axis Robot. * This is not available for Pulse Train Type Controllers.

Part Number

Configured Part Number is shown.

Handset Terminals for Single Axis Robots RS Series:Related Image

Specifications

Part Number
EXRS-H1
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part NumberEXRS-H1EXRS-HD1
Emergency Stop ButtonNormally Closed Input (with Lock)
Deadman's SwitchNoneIncluded
3 Position
Enable
Switch
Operating Temp.0°C~40°C
Operating Humidity35% ~ 85%RH (No Condensation)
Body MassApprox. 450g
Cable Length3.5m
Applicable ControllerEXRS-C1/C21/C22

[ ! ]Options can be purchased more economically as Alterations than as single items when purchasing the main products.
Part Number
EXRS-H1
EXRS-HD1
Part NumberMinimum order quantityVolume DiscountDays to Ship Deadman Switch/Communication Method
1 Piece(s)Available

11 Days or more

Not Provided
1 Piece(s)Available

11 Days or more

Included

Loading...

  1. 1

Lead Time

 

Basic Information

Main Body, Peripheral Components Peripheral Components

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.