(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Grease Nipple Shape: Straight Type
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment |
GPA | Material: Free-Cutting Brass (C36000 Brass BD) | Nickel Plating |
GPAS | 303 Stainless Steel Equivalent | - |
Part Number |
GPA6A BLIJ16 BLMS3 |
Part Number | d | H | L | E | B | |
Type | No. | |||||
GPA GPAS | 6 | M6xP0.75 | 13.5 | 5 | - | 7 |
6A | M6xP1.0 | 13.5 | 5 | - | 7 | |
1 | R (PT) 1/8 | 20 | 9 | - | 10 | |
2 | R (PT) 1/4 | 25 | 12 | - | 14 | |
GPB | 6 | M6xP0.75 | 16.5 | 5 | 10 | 8 |
6A | M6xP1.0 | 16.5 | 5 | 10 | 8 | |
1 | R (PT) 1/8 | 21.5 | 8 | 12.5 | 10 | |
2 | R (PT) 1/4 | 25 | 11 | 14.2 | 14 | |
GPC | 6 | M6xP0.75 | 17.5 | 5 | 10.2 | 8 |
6A | M6xP1.0 | 17.5 | 5 | 10.2 | 8 | |
1 | R (PT) 1/8 | 21.5 | 8 | 12.5 | 10 | |
2 | R (PT) 1/4 | 25 | 11 | 14.2 | 14 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GPA1 |
GPA2 |
GPA6 |
GPA6A |
GPAS1 |
GPAS2 |
GPAS6 |
GPAS6A |
Loading...
Type | A Type | Grease Nipple Shape | Straight Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy