(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 3/22 to 6:00 p.m. (CDT) 3/23/2025. We apologize for the inconvenience.

Retaining Rings - Pliers

Retaining Rings - Pliers

Move the mouse over the image to zoom

  • Retaining Rings - Pliers
  • Retaining Rings - Pliers
  • Volume Discount
  • Degreasing

•Type: Pliers for Snap Ring
•Product Type: Pliers
•Material: Steel
•Min. Qty of Sale: Sold Individually (No min. qty)
•Attaching Style: Standard

Part Number

Configured Part Number is shown.

Retaining Ring Pliers:Related Image
・Materials
[ M ]Material: Body: Low Carbon Steel, Finger: Carbon Steel

Specifications

Part Number
STWP 4-9
Part NumberApplicable Retaining Ring SizeLAB
TypeNo.
STWP
(External)

RTWP
(Internal)
4-9     No.4~920050150
10-18No.10~18
19-30No.19~30
32-58No.32~5824565180
60-80No.60~8028575210
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RTWP10-18
RTWP19-30
RTWP32-58
RTWP60-80
STWP4-9
STWP10-18
STWP19-30
STWP32-58
STWP60-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRetaining Ring Type Application Applicable Retaining Ring Size
1 Piece(s)Available

8 Days or more

-Inner Wheel StopperNo.10~18For Hole
1 Piece(s)Available

8 Days or more

-Inner Wheel StopperNo.19~30For Hole
1 Piece(s)Available

8 Days or more

-Inner Wheel StopperNo.32~58For Hole
1 Piece(s)Available

8 Days or more

10Inner Wheel StopperNo.60~80For Hole
1 Piece(s)Available

8 Days or more

10Outer Ring StopperNo.4~9For Shaft
1 Piece(s)Available

8 Days or more

10Outer Ring StopperNo.10~18For Shaft
1 Piece(s)Available

8 Days or more

10Outer Ring StopperNo.19~30For Shaft
1 Piece(s)Available

8 Days or more

10Outer Ring StopperNo.32~58For Shaft
1 Piece(s)Available

8 Days or more

10Outer Ring StopperNo.60~80For Shaft
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRetaining Ring Type Application Applicable Retaining Ring Size

Loading...

  1. 1

Basic Information

Type Retaining Ring Pliers Material Steel Min. Qty of Sale Low Quantity Available beginning with 1 pc.
Attaching Style Standard Product Types Pliers

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.