(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, h7 Tolerance

Dowel Pins - Straight, Undersized, One End Chamfered, One End Radiused, h7 Tolerance

Move the mouse over the image to zoom

  • Volume Discount
  • Degreasing

[New] Diameter 1.2 and 1.6 (400 series SS material) and various lengths are added. [6/30/2023]
•Style: Undersized Pin
•Shaft End Shape: Standard
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: One Side Tapered, One Side Spherical

  • inCAD Components
Dowel Pins - One End Chamfered, One End Radiused, h7 Tolerance:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
MSH440C or 420 Stainless Steel45~50HRC
MSHS304 Stainless Steel-

Specifications

Part Number-L
MSH2
MSGB3
-
-
6
12
1Dh7Part NumberL
TypeD
0.40
- 0.01
MSH156810           
0.61.556810           
1256810121520        
2.5 68101215202530      
3 681012152025303540    
1.50
- 0.012
4  810121520253035404550  
5  810121520253035404550  
26  8101215202530354045505560
0
- 0.015
8   10 152025303540 50 60
2.510     152025303540 50 60
 
1Dh7Part NumberL
TypeD
0.30
- 0.01
MSHS0.956810    
0.415681012   
0.61.55681012   
125681012151820
2.5 68101215  
3 681012151820
1.50
- 0.012
4  81012151820
5  81012151820
26   1012151820
0
 -0.015
8     151820

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSH1-5
MSH1-6
MSH1-8
MSH1-10
MSH1.5-5
MSH1.5-6
MSH1.5-8
MSH1.5-10
MSH2-5
MSH2-6
MSH2-8
MSH2-10
MSH2-12
MSH2-15
MSH2-20
MSH2.5-6
MSH2.5-8
MSH2.5-10
MSH2.5-12
MSH2.5-15
MSH2.5-20
MSH2.5-25
MSH2.5-30
MSH3-6
MSH3-8
MSH3-10
MSH3-12
MSH3-15
MSH3-25
MSH3-30
MSH3-35
MSH3-40
MSH4-8
MSH4-10
MSH4-12
MSH4-15
MSH4-20
MSH4-25
MSH4-30
MSH4-35
MSH4-40
MSH4-45
MSH4-50
MSH5-8
MSH5-10
MSH5-12
MSH5-15
MSH5-20
MSH5-25
MSH5-30
MSH5-35
MSH5-40
MSH5-45
MSH5-50
MSH6-8
MSH6-10
MSH6-12
MSH6-15
MSH6-20
MSH6-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

8 Days or more

1015[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1016[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1018[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10110[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

101.55[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

101.56[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days

Stock

101.58[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

101.510[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1025[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1026[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10210[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10212[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10215[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10220[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

102.56[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

102.58[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

102.510[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

102.512[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

102.515[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

102.520[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

102.525[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

102.530[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1036[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1038[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days

Stock

10310[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10312[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10315[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10325[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10330[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10335[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10340[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

1048[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10410[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10412[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10415[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10420[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10425[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10430[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10435[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10440[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10445[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10450[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days

Stock

10510[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10512[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days

Stock

10515[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10520[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10525[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10535[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10540[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10545[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

10550[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

8 Days or more

1068[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10610[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10612[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C or 420 Stainless Steel
1 Piece(s)Available

Same day

Stock

10625[Stainless Steel] 440C or 420 Stainless Steel

Loading...

More Information

[ ! ]The identification groove is available for MSH only.
[ ! ]Ø1.5 or smaller pins have no identification groove.
[ ! ]1 dimension may become larger than the value shown in the catalog due to polishing process.
 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Standard
Type Straight End Shapes One Side Tapered, One Side Spherical Fit Tolerance h7
Tapped Holes None Air Vent None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.