(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Dowel Pins - Straight, Single Side Tapped, One End Chamfered, One End Radiused

Dowel Pins - Straight, Single Side Tapped, One End Chamfered, One End Radiused

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Style: Oversized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered

  • inCAD Components
Dowel Pins - One End Chamfered, One End Radiused:Related Image
Dowel Pins - One End Chamfered, One End Radiused:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
MSTP52100 Bearing Steel58HRC~
MSTPC440C Stainless Steel58HRC~
MSTPCS304 Stainless Steel-

Specifications

Part Number-L
MSTP5
MSTMS6
-
-
10
20
1MxPPart NumberL
TypeD
1.5 3x0.56 MSTP51015202530
2.0 4x0.7*862030
101525354050
5x0.8830
1520253540455060
7080
2.5 6x1.010 1040
152025303545506070
80
12203040506070
80
8x1.2515 1350
406070
80
3.0 1640506070

1MxPPart NumberL
TypeD
1.5 3x0.56 MSTPC5101520
2.0 4x0.78 615202530
5x0.88152025303540
2.5 6x1.010 102025303540455060
8x1.2515 1230405060
1330405060
1MxPPart NumberL
TypeD
1.5 3x0.56 MSTPCS51015202530
2.0 4x0.78 610152025303540
5x0.881520253035404550

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTP5-10
MSTP5-15
MSTP5-20
MSTP5-25
MSTP5-30
MSTP6-10
MSTP6-15
MSTP6-20
MSTP6-25
MSTP6-30
MSTP6-35
MSTP6-40
MSTP6-50
MSTP8-15
MSTP8-20
MSTP8-25
MSTP8-30
MSTP8-35
MSTP8-40
MSTP8-45
MSTP8-50
MSTP8-60
MSTP8-70
MSTP8-80
MSTP10-15
MSTP10-20
MSTP10-25
MSTP10-30
MSTP10-35
MSTP10-40
MSTP10-45
MSTP10-50
MSTP10-60
MSTP10-70
MSTP10-80
MSTP12-20
MSTP12-30
MSTP12-40
MSTP12-50
MSTP12-60
MSTP12-70
MSTP12-80
MSTP13-40
MSTP13-50
MSTP13-60
MSTP13-70
MSTP13-80
MSTP16-40
MSTP16-50
MSTP16-60
MSTP16-70
MSTPC5-10
MSTPC5-15
MSTPC5-20
MSTPC6-15
MSTPC6-20
MSTPC6-25
MSTPC6-30
MSTPC8-15
MSTPC8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

Same day

Stock

10510[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10515[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10520[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10525[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10530[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10610[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10615[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10620[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10625[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10630[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10635[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10640[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10650[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10815[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10820[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10825[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10830[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10835[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10840[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10845[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10850[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10860[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10870[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10880[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101015[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101020[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101025[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101030[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101035[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101040[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101045[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101050[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101060[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101070[Steel] 52100 Bearing Steel
1 Piece(s)Available

8 Days or more

101080[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101220[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101230[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101240[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101250[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101260[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101270[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101280[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101340[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101350[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101360[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101370[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101380[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101640[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101650[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101660[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

101670[Steel] 52100 Bearing Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10515[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10520[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10625[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10630[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10815[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

-820[Stainless Steel] 440C Stainless Steel

Loading...

 

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Internal Thread
Type Straight End Shapes Both Sides Tapered Fit Tolerance +0.01/+0.005
Tapped Holes One Side Tapped Air Vent Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.