(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pipe Fittings - NW Flanged, Stainless Steel Pipe, Double Nozzle

Vacuum Pipe Fittings - NW Flanged, Stainless Steel Pipe, Double Nozzle

Click this image to zoom it.

Move the mouse over the image to zoom

Fittings for Vacuum Plumbing - NW Flanged x Stenless Steel Pipe - Double Nozzle:Related Image

Max. Operating Temperature: 200°C

・Materials
Type [ M ]Material
L Fixed L Counfigurable
FRNWDB FRNWDBL 304 Stainless Steel
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-D-L-L1-L2
FRNWBA25
FRNWBAL40
FRNWDBL16
-
-
-
9.53
8
8

-
100

-


50


-


50
Part NumberStainless Steel Pipe O.D. DFixedConfigurable 5mm IncrementAB
TypeNo.
L1L2L1L2
FRNWDB
(L Fixed)FRNWDBL
(L Counfigurable)
1666.35 89.53 757530~10030~1003017.2
2566.35 89.53 10757530~10030~1004026.2
406.35 89.53 10757530~10030~1005541.2
[ ! ]Welding may cause small deformations.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWDB16-[6,​6.35,​8,​9.53]
FRNWDB25-[6,​6.35,​8,​9.53,​10]
FRNWDB40-[6.35,​8,​9.53,​10]
FRNWDBL16-[6,​6.35,​8,​9.53]-[30-100/5]-[30-100/5]
FRNWDBL25-[6,​6.35,​8,​9.53,​10]-[30-100/5]-[30-100/5]
FRNWDBL40-[6.35,​8,​9.53,​10]-[30-100/5]-[30-100/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Type L Dimension Configurable [L1]
(mm)
L Dimension Configurable [L2]
(mm)
Stainless Steel Pipe O.D. [D]
1 Piece(s)

12 Days or more

1016L Dimension Standard--6 ~ 9.53
1 Piece(s)

12 Days or more

1025L Dimension Standard--6 ~ 10
1 Piece(s)

12 Days or more

1040L Dimension Standard--6.35 ~ 10
1 Piece(s)

12 Days or more

1016L Dimension Configurable30 ~ 10030 ~ 1006 ~ 9.53
1 Piece(s)

12 Days or more

1025L Dimension Configurable30 ~ 10030 ~ 1006 ~ 10
1 Piece(s)

12 Days or more

1040L Dimension Configurable30 ~ 10030 ~ 1006.35 ~ 10

Loading...

  1. 1

More Information

Stainless Steel Pipe
JIS G 3459
[ ! ]Surface Finish: Shot Blasted
DThickness on One Pipe Side
61
6.35 (1/4 inch)1
81
9.53 (3/8 inch)1
101

Example

Fittings for Vacuum Plumbing - NW Flanged x Stenless Steel Pipe - Double Nozzle:Related Image
Duct Hose HOAD (>> Click here
 

Basic Information

Type Fitting Fitting Type NW Flanged x Stainless Steel Pipe - Double Nozzle Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.