(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Vacuum Pipe Fittings - QDuct Adapter

Vacuum Pipe Fittings - QDuct Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Lead Time Reduction

Can be attached to a duct hose, etc. after being connected to the exhaust port of a vacuum pump.

Duct Adapter:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-Nominal
FRNWGP25-18
FRNFM25

-

3
Part NumberApplicable Duct Nominal Dia.AB
TypeNo.
FRNWH16383017.2
25384026.2
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Feature: Connecting duct hoses to the exhaust port of vacuum pump prevents emission from being exhausted into air.
Suitable for use in clean room.
■Applicable Duct Hose
Product NameTypeNominalPage
LightweightHOSEE_38Click here
FlexibleHOSSD_Click here
Friction Resistant, AntistaticHOSHD_Click here
Non-PVCHOSCD_Click here
Non-PVCHOSCE_Click here
AluminumHOADClick here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNWH16-38
FRNWH25-38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal)
1 Piece(s)

8 Days or more

1016
1 Piece(s)

8 Days or more

1025

Loading...

  1. 1
 

Basic Information

Type Adapter Material 304 Stainless Steel Applicable Duct Nominal Diameter 38

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.