(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pipe Fittings - Gage Ports, Single Unit, Welded

Vacuum Pipe Fittings - Gage Ports, Single Unit, Welded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pipe Fittings - Gage Ports, Single Unit, Welded
  • Vacuum Pipe Fittings - Gage Ports, Single Unit, Welded

Gage Ports - Single Unit, Welded:Related Image

Specifications

Part Number - Nominal
FRNWGP25-18
FRNFM25

-

3
 
Part Number A B
Type Connection Diameter
FRGP 15 16 25
18 19 28
Gage Ports only
[ ! ]For orders larger than indicated quantity, please request a quotation.
Welded
Part Number Flange Gage Ports L
Type No. A B Connection Diameter ID D
FRNGP 25-15 40 26.2 15 16 25 75
25-18 18 19 28
40-15 55 41.2 15 16 25 57
40-18 18 19 28
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRGP15
FRGP18
FRNGP25-15
FRNGP25-18
FRNGP40-15
FRNGP40-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Adaptor Type Pipe O.D.
(mm)
I.D.
(mm)
Connection Diameter
1 Piece(s)

8 Days or more

10200[Gage Ports] Gage Ports - Single Unit251615
1 Piece(s)

8 Days or more

10250[Gage Ports] Gage Ports - Single Unit281918
1 Piece(s)

8 Days or more

1025[Gage Ports] Gage Ports - Welded251615
1 Piece(s)

8 Days or more

1025[Gage Ports] Gage Ports - Welded281918
1 Piece(s)

8 Days or more

1040[Gage Ports] Gage Ports - Welded251615
1 Piece(s)

8 Days or more

1040[Gage Ports] Gage Ports - Welded281918

Loading...

  1. 1
 

Basic Information

Type Adapter Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.