(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Filter

Air Filter

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Capable of eliminating dust in the air

  • inCAD Components
Air Filter:Related Image

Specifications

Part Number-Nomi. Filtration Rating
MSAF8A-S
MSR8A
-
40
Part NumberNomi. Filtration Rating (µm)Rc
(PT)
Operating Pressure (Mpa)Pressure Resistance
(Mpa)
Ambient Temperature Range
(°C)
Applicable FluidMass
(g)
TypeNo.
MSAF8A-S401/40~1.01.55~60Air140
8A0.010.05~1.0250
0.3270
5
10A0.013/8250
0.3270
5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSAF8A-5
MSAF8A-S-40
MSAF10A-0.01
MSAF10A-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Designation of Pipe Thread Rc (PT) Filtration Level Operating Pressure Range
(MPa)
Nominal (No.) Mass
(g)
1 Piece(s)Available

8 Days or more

101/4-0.05~1.08A270
1 Piece(s)Available

8 Days or more

101/440μm0~1.08A-S140
1 Piece(s)Available

8 Days or more

103/8-0.05~1.010A250
1 Piece(s)Available

8 Days or more

103/8-0.05~1.010A270

Loading...

  1. 1

More Information

Air Filter:Related Image
 

Basic Information

Type Standard How to Connect Pipe connection type Compressed Air Quality General Dry Air
Operating Environment Standard Drain Storage Capacity(cm3) 25 Ambient Temperature Range(℃) 5~60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.