(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Gripper - Parallel Hand

Air Gripper - Parallel Hand
  • Lead Time Reduction

Compact Type Pneumatic Grippers with high precision, high rigidity, strong retaining force and excellent compactness

Air Gripper - Parallel Type -:Related Image
[ ! ]For Finger (Attachment) details, see >> Click here.
・Materials
Part Name[ M ]Material[ S ]Surface Treatment
Main Body5056 Aluminum AlloyClear Anodize
Finger / Attachment Mounting Part1045 Carbon SteelNitriding Treatment

Specifications

Part Number-Single / Double Acting
ACHK4-N
Part NumberSelectionA1A2A3A4L1L2L3L4L5H1H2H3H4H5W1W2T1T2d1d2m1m2K1P1P2P3
TypeStrokeSingle ActingDouble Acting
ACHE4N-221213.614.433.516.522.55.51.524132.552.51043.11.562.233620164
625161816.438.517.5266.52271536314-4.12103.235623.217.25
ACHK4ND20121014.440.523.529.55.51.524132.552.51063.11.552.22.63420164
623161816.4452332.56.52271536316.4124.1263.233623.217.25
Part NumberSelectionCylinder I.D.Effective Gripping Force (N)Allowable Static Load (N)MassSensor Slot
TypeStrokeSingle ActingDouble ActingSingle Acting - SpringDouble ActingF1F2(g)
ACHE4N-84.2 (1)-52.517No
6107.2 (1.3)-10531
ACHK4ND84.2 (1)4.952.519Yes
61210.4 (1.9)12.210537
[ ! ]For the Specifications and Gripping Point Data, see Overview Page Click here
[ ! ]The Allowable Static Load values are for reference only, not guaranteed.
[ ! ]Effective Gripping Force shown with Air Pressure: 0.4MPa and Holding Point: L=20mm.
[ ! ]The directions of the Allowable Static Load are shown in F1 and F2 on the right.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ACHE4-N
ACHE6-N
ACHK4-D
ACHK4-N
ACHK6-D
ACHK6-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Method Stroke
(mm)
1 Piece(s)

9 Days or more

10Single Acting4
1 Piece(s)

9 Days or more

10Single Acting6
1 Piece(s)

9 Days or more

10Double Acting4
1 Piece(s)

9 Days or more

10Single Acting4
1 Piece(s)

9 Days or more

10Double Acting6
1 Piece(s)

9 Days or more

10Single Acting6

Loading...

  1. 1

More Information

Air Gripper - Parallel Type -:Related Image
 

Basic Information

Type Main Body How to Grip External Grip / Internal Grip Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.3::0.5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.