(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
They are ideal for light loads. Available in white, orange, black and red. Mounting method: internal thread. Made of glass fiber reinforced nylon. Selectable length.
Part Number
Configured Part Number is shown.
・Materials
[ M ]Material | |
Handle | Glass Fiber Reinforced Nylon 6 |
Threaded Section | Brass (Insert) |
Part Number | - | L | - | Color of Handle |
UPFN26 | - | 105 | - | B |
Part Number | L | Color of Handle | L1 | H | h | M (Coarse) | Allowable Load (N) | Mass (g) | |
Type | A | ||||||||
UPFN | 26 | 105 | B (Black) W (White) M (Orange) R (Red) | 121 | 37 | 29 | 6 | 500 | 55 |
110 | 133 | 40 | 32 | 60 | |||||
117 | 8 | 62 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UPFN26-105-M |
UPFN26-105-R |
UPFN26-105-W |
UPFN26-110-B |
UPFN26-110-M |
UPFN26-110-R |
UPFN26-110-W |
UPFN26-117-M |
UPFN26-117-R |
UPFN26-117-W |
Loading...
Surfaced Type Category | U Shaped | U-shaped Type | Nylon Type | Additional Function | No |
---|---|---|---|---|---|
Allowable Load(N) | 500 | Mounting Method | Female Thread | Grip thickness(mm) | 26 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy