(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Panel Clamping Brackets

Panel Clamping Brackets
  • Volume Discount

Mounts easy by inserting the T-shaped section and rotating 90 degrees. Compatible with 3mm and 5mm panels.

  • inCAD Components
Panel Clamping Brackets:Related Image
・Materials
[ M ] Material: Polyamide

Specifications

Part Number
HCBS8
Part NumberMassP
Applicable Panel Thickness
TypeNo.
HCBS52.63~5
63.9
86.3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCBS5
HCBS6
HCBS8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No.
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108・8-45

Loading...

  1. 1

Example

Panel Clamping Brackets:Related Image
 

Basic Information

Material Resin Material Polyamide

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.