(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Inspection Jigs Accessories - Hinge Units, Horizontal Travel

Inspection Jigs Accessories - Hinge Units, Horizontal Travel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]·It is a type in which the arm moves sideways. Please machine the arm section and use it for workpiece shape measurements. ·The rail and arm are engraved (alphabet). Please use the rail and the arm as a set.

  • inCAD Components
Inspection Jigs Items - Hinge Units, Horizontal Travel Type:Related Image

Specifications

Part Number-L-B
JHS20
JSS20
JHSP100
JHTS30
-
-

-
60
40

60


-



75
■Hinge Units for Jigs
Part NumberLCounterbored Hole Size M*Counterbored Hole PositionAlteration NB (Setting Knob Bolts) Dimensions for Actual Use
TypeWABmZhd
(Rail & Arm Set)
JHS
(Clearance 0~0.02)
JHSS
(Rail only)
JHR
1060For M52314----
20For M6M612.51524
30
5080For M826.527M813.51830

Alterations

Inspection Jigs Items - Hinge Units, Horizontal Travel Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JHR10-60
JHR20-60
JHR30-60
JHR50-80
JHS10-60
JHS20-60
JHS30-60
JHS50-80
JHSS20-60
JHSS30-60
JHSS50-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecified Package products W
(mm)
Length L
(mm)
1 Piece(s)Available

10 Days or more

10Rail Only1060
1 Piece(s)Available

10 Days or more

10Rail Only2060
1 Piece(s)Available

10 Days or more

10Rail Only3060
1 Piece(s)Available

10 Days or more

10Rail Only5080
1 Piece(s)Available

12 Days or more

10Rail and Arm Set1060
1 Piece(s)Available

12 Days or more

10Rail and Arm Set2060
1 Piece(s)Available

12 Days or more

10Rail and Arm Set3060
1 Piece(s)Available

12 Days or more

10Rail and Arm Set5080
1 Piece(s)Available

12 Days or more

10Joint clearance of the rail and the arm 0 - 0.02, Set2060
1 Piece(s)Available

12 Days or more

10Joint clearance of the rail and the arm 0 - 0.02, Set3060
1 Piece(s)Available

12 Days or more

10Joint clearance of the rail and the arm 0 - 0.02, Set5080

Loading...

  1. 1

Example

Inspection Jigs Items - Hinge Units, Horizontal Travel Type:Related Image
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.