(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Draw Latches - Medium Load, Steel

Draw Latches - Medium Load, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Draw Latches with 25kg Pull Force - Stainless Steel

  • inCAD Components

Part Number

Configured Part Number is shown.

PKWSA1

Stainless Steel Draw Latches - Medium Load:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment
304 Stainless SteelTumble Polish

Specifications

Part Number
PKWSA1
Part Number*Pull Force N (kgf)Mass
(g)
TypeNo.
PKWSA1245(25)80
[ ! ]*Pull force is the reference value for 1mm pull distance.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PKWSA1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Tension Load(N) 245 Types Stainless Steel Draw Latches for Medium Loads

Please check the type/dimensions/specifications of the part PKWSA1 in the Draw Latches - Medium Load, Steel series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.