(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hinges - Low Dust Raise

Hinges - Low Dust Raise:
・Materials
[ M ] Material: 6063-T5 Aluminum Alloy
Bushing: Oil Impregnated Polyacetal
[ S ] Surface Treatment: Electroless Nickel Plating

Specifications

Part Number
HHPMGS6
Part Number* Allowable LoadMass gLWKPJSNERScrew / Nut
TypeNo.kgNThroughCountersunkScrewQuantityNutQuantity
HHPMGS5109822473611257.5215.51155SHFBS5-84HNTTSN5-54
633488.5308326.5135.55.5SHFBS6-10HNTTSN6-6
848636213371042SHFBS6-12HNTTSN8-6
* The allowable load is the value when 2 pieces are used.

Alterations

Hinges - Low Dust Raise:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHPMGS5
HHPMGS5-SST
HHPMGS6
HHPMGS6-SST
HHPMGS8
HHPMGS8-SST
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Width Length
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)3647
1 Piece(s)Available

8 Days or more

105SST (with Stainless Steel Screw and Nut)3647
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)4847
1 Piece(s)Available

8 Days or more

106SST (with Stainless Steel Screw and Nut)4847
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)6263
1 Piece(s)Available

8 Days or more

108SST (with Stainless Steel Screw and Nut)6263

Loading...

  1. 1

Lead Time

More Information

Hinges - Low Dust Raise:
■When mounting the hinges on panels, T Slot Hinge Nuts arerecommended on >> Click here
 

Basic Information

Type Flat Hinges Type Hinges - Low Dust Raise Body Material 6063 Aluminum Alloy
Surface Finish Electroless Nickel Plating

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.