(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]·Convenient nut when used in combination with aluminum hinges, etc.
Part Number
Configured Part Number is shown.
Part Number | - | Holes |
HHPNT5 | - | 3 |
Hinge | No. | Holes | Applicable Hinge Nut |
HHPSN HHPBSN HHPSJ SHHPS HHPSDT HHPSNA HHPSNH HHPMGS SHPSNA SHHPSZ HHPNL HHPNR HHPSSD | 5 | 2 | HHPNT5-2 |
6 | HHPNT6-2 | ||
8 | HHPNT8-2 | ||
8-45 | HHPNT845-2 | ||
HHPSF | 8-6 | HHPNT8-2 | |
845-6 | |||
SHHPS | 5 | 3 | HHPNT5-3 |
6 | HHPNT6-3 | ||
8 | HHPNT8-3 | ||
845 | HHPNT845-3 | ||
HHPFLN HHPFRN HHPFDLN HHPFDRN | 5 | 2 | HHPFNT5-2 |
6 | HHPFNT6-2 | ||
8 | HHPFNT8-2 | ||
8-45 |
Part Number | Holes | B | A | P | M | |
Type | No. | |||||
HHPNT | 5 | 2 | 9 | 34 | 25 | 5 |
3 | 59 | |||||
6 | 2 | 10 | 40 | 30 | 6 | |
3 | 70 | |||||
8 | 2 | 12 | 49 | 37 | ||
3 | 86 | |||||
845 | 2 | 55 | 43 | |||
3 | 98 | |||||
HHPFNT | 5 | 2 | 14 | 33 | 20 | 5 |
6 | 2 | 16 | 38 | 25 | 6 | |
8 | 2 | 18 | 48 | 30 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HHPFNT5-2 |
HHPFNT6-2 |
HHPFNT8-2 |
HHPNT5-2 |
HHPNT5-3 |
HHPNT6-2 |
HHPNT6-3 |
HHPNT8-2 |
HHPNT8-3 |
HHPNT845-2 |
HHPNT845-3 |
Loading...
Type | Hinge Nuts | Type | Hinge Nuts |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy