(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Steel Hinges (Round Hole)

Steel Hinges (Round Hole):
When mounting the hinges on panels, T Slot Hinge Nuts are recommended on >> Click here
・Materials
Type [ M ]Material [ S ]Surface Treatment
SHHPS 316 Stainless Steel -
SHHPSK 304 Stainless Steel Satin Finish
SHHPT Low Carbon Steel
or Low Carbon Steel
Chrome Plating

Specifications

Part Number-Number of Holes
on One Side
SHHPS6-2
Part NumberNumber of Holes on One Side* Allowable LoadMass gLWKPJSNTERCRD
TypeNo.kgN
SHHPS
SHHPSK
529884341368257.5215.524.64.67.55
3111087066
62121176048489308326.5
3151479878
822524513059621137104235.65.610
338372230966.16.16
845230294190708013.54316.5475.65.65
3403923251136.16.16
Part NumberNumber of Holes on One Side* Allowable LoadMass gLWKPJSNTERCRD
TypeNo.kgN
SHHPT529883641368257.5215.524.64.645
3111085966
62121175048489308326.5
3151478378
82252451245962113710423.26.56.556
33837220796
845230294181708013.54316.547
340392298113
* The allowable load is the value when 2 pieces are used.

Alterations

Steel Hinges (Round Hole):

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SHHPS5-2
SHHPS5-2-SET
SHHPS5-3
SHHPS5-3-SET
SHHPS6-2
SHHPS6-2-SET
SHHPS6-3
SHHPS6-3-SET
SHHPS8-2
SHHPS8-2-SET
SHHPS8-3
SHHPS8-3-SET
SHHPS845-2
SHHPS845-2-SET
SHHPS845-3
SHHPS845-3-SET
SHHPSK5-2
SHHPSK5-2-SET
SHHPSK5-3
SHHPSK5-3-SET
SHHPSK6-2
SHHPSK6-2-SET
SHHPSK6-3
SHHPSK6-3-SET
SHHPSK8-2
SHHPSK8-2-SET
SHHPSK8-3
SHHPSK8-3-SET
SHHPT5-2
SHHPT5-2-SET
SHHPT5-3
SHHPT5-3-SET
SHHPT6-2
SHHPT6-2-SET
SHHPT6-3
SHHPT6-3-SET
SHHPT8-2
SHHPT8-2-SET
SHHPT8-3
SHHPT8-3-SET
SHHPT845-2
SHHPT845-2-SET
SHHPT845-3
SHHPT845-3-SET
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSExtrusion No. Package Sales Number of Holes Body Material Surface Finish Reversed Width Length
1 Piece(s)Available

Same day

Stock

105Separate Item (No Screw and Nut Set Included)2316 Stainless SteelNone-3641
1 Piece(s)Available

5 Days

105SET (with Stainless Steel Screw and Nut)2316 Stainless SteelNone-3641
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)3316 Stainless SteelNone-3666
1 Piece(s)Available

5 Days

105SET (with Stainless Steel Screw and Nut)3316 Stainless SteelNone-3666
1 Piece(s)Available

Same day

Stock

106Separate Item (No Screw and Nut Set Included)2316 Stainless SteelNone-4848
1 Piece(s)Available

5 Days

106SET (with Stainless Steel Screw and Nut)2316 Stainless SteelNone-4848
1 Piece(s)Available

6 Days

Stock

106Separate Item (No Screw and Nut Set Included)3316 Stainless SteelNone-4878
1 Piece(s)Available

5 Days

106SET (with Stainless Steel Screw and Nut)3316 Stainless SteelNone-4878
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)2316 Stainless SteelNone-6259
1 Piece(s)Available

5 Days

108SET (with Stainless Steel Screw and Nut)2316 Stainless SteelNone-6259
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)3316 Stainless SteelNone-6296
1 Piece(s)Available

5 Days

108SET (with Stainless Steel Screw and Nut)3316 Stainless SteelNone-6296
1 Piece(s)Available

8 Days or more

108-45Separate Item (No Screw and Nut Set Included)2316 Stainless SteelNone-8070
1 Piece(s)Available

5 Days

108-45SET (with Stainless Steel Screw and Nut)2316 Stainless SteelNone-8070
1 Piece(s)Available

8 Days or more

108-45Separate Item (No Screw and Nut Set Included)3316 Stainless SteelNone-80113
1 Piece(s)Available

5 Days

108-45SET (with Stainless Steel Screw and Nut)3316 Stainless SteelNone-80113
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)2304 Stainless SteelBrushed Finish-3641
1 Piece(s)Available

8 Days or more

105SET (with Stainless Steel Screw and Nut)2304 Stainless SteelBrushed Finish-3641
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)3304 Stainless SteelBrushed Finish-3666
1 Piece(s)Available

8 Days or more

105SET (with Stainless Steel Screw and Nut)3304 Stainless SteelBrushed Finish-3666
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)2304 Stainless SteelBrushed Finish-4848
1 Piece(s)Available

8 Days or more

106SET (with Stainless Steel Screw and Nut)2304 Stainless SteelBrushed Finish-4848
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)3304 Stainless SteelBrushed Finish-4878
1 Piece(s)Available

8 Days or more

106SET (with Stainless Steel Screw and Nut)3304 Stainless SteelBrushed Finish-4878
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)2304 Stainless SteelBrushed Finish-6259
1 Piece(s)Available

8 Days or more

108SET (with Stainless Steel Screw and Nut)2304 Stainless SteelBrushed Finish-6259
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)3304 Stainless SteelBrushed Finish-6296
1 Piece(s)Available

8 Days or more

108SET (with Stainless Steel Screw and Nut)3304 Stainless SteelBrushed Finish-6296
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )3641
1 Piece(s)Available

8 Days or more

105SET (with Stainless Steel Screw and Nut)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )3641
1 Piece(s)Available

8 Days or more

105Separate Item (No Screw and Nut Set Included)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )3666
1 Piece(s)Available

8 Days or more

105SET (with Stainless Steel Screw and Nut)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )3666
1 Piece(s)Available

Same day

Stock

106Separate Item (No Screw and Nut Set Included)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )4848
1 Piece(s)Available

8 Days or more

106SET (with Stainless Steel Screw and Nut)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )4848
1 Piece(s)Available

8 Days or more

106Separate Item (No Screw and Nut Set Included)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )4878
1 Piece(s)Available

8 Days or more

106SET (with Stainless Steel Screw and Nut)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )4878
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )6259
1 Piece(s)Available

8 Days or more

108SET (with Stainless Steel Screw and Nut)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )6259
1 Piece(s)Available

8 Days or more

108Separate Item (No Screw and Nut Set Included)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )6296
1 Piece(s)Available

8 Days or more

108SET (with Stainless Steel Screw and Nut)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )6296
1 Piece(s)Available

Same day

Stock

108-45Separate Item (No Screw and Nut Set Included)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )8070
1 Piece(s)Available

8 Days or more

108-45SET (with Stainless Steel Screw and Nut)2Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )8070
1 Piece(s)Available

8 Days or more

108-45Separate Item (No Screw and Nut Set Included)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )80113
1 Piece(s)Available

8 Days or more

108-45SET (with Stainless Steel Screw and Nut)3Low Carbon SteelChrome PlatingFlat Hinges (Stainless Steel /Steel )80113

Loading...

  1. 1

Lead Time

 

Basic Information

Type Flat Hinges Type Flat Hinges (Stainless Steel /Steel )

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.