(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pushers - Urethane/Silicone, Tapped

Pushers - Urethane/Silicone, Tapped
  • On Sale Till 15/12/2024
  • Volume Discount

Pushers in a wide range of hardness: Shore A30 ~ A90.

  • METRIC
  • inCAD Components
Pushers - Urethane/Silicon, Tapped, Flat/Round:Related Image
・Materials
TypePushersCore Rod
FlatRound[ H ]Hardness[ M ]Material[ M ]Material
URLHURSHShore A90Ether Polyurethane304 Stainless Steel
URLMURSMShore A70Ester Polyurethane
URLLURSLShore A50
PSHLHRSHLHShore A30
[ ! ]For urethane rubber properties, refer to Click here.

Specifications

Part Number
URLM10
USLM12
Part NumberLMxPitchSR1R212W
TypeD
Flat
URLH
URLM
URLL

PSHLH
Round
URSH
URSM
URSL
RSHLH
812M3x0.581547
1015M4x0.7108
1216M5x0.812210
1620M6x1.0166514
2025M8x1.252038617
2530M10x1.52510822
25AM10x1.25
3035M12x1.753027
3237M14x1.53230
3645M18x1.5363.5121032
4050M20x1.540141236
40AM22x1.5
[ ! ]Pitches of D Dimension 25A are fine threaded. [ ! ]The thread of D dimension 40A is M22x1.5. [ ! ]Urethane rubber is thermally bonded to the core rod.
[ ! ]Urethane may discolor over time but there is no effect on properties.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PSHLH8
PSHLH10
PSHLH12
PSHLH16
PSHLH20
RSHLH8
RSHLH10
RSHLH12
RSHLH16
RSHLH20
URLH8
URLH10
URLH12
URLH16
URLH20
URLH25
URLH25A
URLH30
URLH32
URLH36
URLH40
URLH40A
URLL8
URLL10
URLL12
URLL16
URLL20
URLL25
URLL25A
URLL30
URLL32
URLL36
URLL40
URLL40A
URLM8
URLM10
URLM12
URLM16
URLM20
URLM25
URLM25A
URLM30
URLM32
URLM36
URLM40
URLM40A
URSH8
URSH10
URSH12
URSH16
URSH20
URSH25
URSH25A
URSH30
URSH32
URSH36
URSH40
URSH40A
URSL8
URSL10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size
(mm)
Thread Pitch
(mm)
O.D. D
(mm)
Material Hardness Tip shape
1 Piece(s)Available

8 Days or more

10M30.58[Polyurethane] Ester PolyurethaneShore A30Flat Type
1 Piece(s)Available

8 Days or more

10M40.710[Polyurethane] Ester PolyurethaneShore A30Flat Type
1 Piece(s)Available

8 Days or more

10M50.812[Polyurethane] Ester PolyurethaneShore A30Flat Type
1 Piece(s)Available

8 Days or more

10M61.016[Polyurethane] Ester PolyurethaneShore A30Flat Type
1 Piece(s)Available

Same day

Stock

10M81.2520[Polyurethane] Ester PolyurethaneShore A30Flat Type
1 Piece(s)Available

8 Days or more

10M30.58[Polyurethane] Ester PolyurethaneShore A30Round Type
1 Piece(s)Available

8 Days or more

10M40.710[Polyurethane] Ester PolyurethaneShore A30Round Type
1 Piece(s)Available

8 Days or more

10M50.812[Polyurethane] Ester PolyurethaneShore A30Round Type
1 Piece(s)Available

8 Days or more

10M61.016[Polyurethane] Ester PolyurethaneShore A30Round Type
1 Piece(s)Available

8 Days or more

10M81.2520[Polyurethane] Ester PolyurethaneShore A30Round Type
1 Piece(s)Available

Same day

Stock

10M30.58[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

Same day

Stock

10M40.710[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

Same day

Stock

10M50.812[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

Same day

Stock

10M61.016[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

Same day

Stock

10M81.2520[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M101.525[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M101.2525[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M121.7530[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M141.532[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M181.536[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M201.540[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M221.540[Polyurethane] Ether PolyurethaneShore A90Flat Type
1 Piece(s)Available

8 Days or more

10M30.58[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M40.710[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M50.812[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M61.016[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

Same day

Stock

10M81.2520[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M101.525[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M101.2525[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M121.7530[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M141.532[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M181.536[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M201.540[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M221.540[Polyurethane] Ester PolyurethaneShore A50Flat Type
1 Piece(s)Available

8 Days or more

10M30.58[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M40.710[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

Same day

Stock

10M50.812[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M61.016[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M81.2520[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M101.525[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M101.2525[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M121.7530[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M141.532[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M181.536[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M201.540[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

8 Days or more

10M221.540[Polyurethane] Ester PolyurethaneShore A70Flat Type
1 Piece(s)Available

Same day

Stock

10M30.58[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

Same day

Stock

10M40.710[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

Same day

Stock

10M50.812[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

Same day

Stock

10M61.016[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M81.2520[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

Same day

Stock

10M101.525[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M101.2525[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M121.7530[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M141.532[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M181.536[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M201.540[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

8 Days or more

10M221.540[Polyurethane] Ether PolyurethaneShore A90Round Type
1 Piece(s)Available

Same day

Stock

10M30.58[Polyurethane] Ester PolyurethaneShore A50Round Type
1 Piece(s)Available

Same day

Stock

10M40.710[Polyurethane] Ester PolyurethaneShore A50Round Type

Loading...

 

Basic Information

Shape Female Thread Thread Size Unit Metric

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.