(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Z-Axis stage with High Rigidity and a Compact, Space-saving design.
Part Number
Configured Part Number is shown.
Part Number | - | Motor | - | Cable |
ZCV620 ZCV630 | - - | C P | - - | N P |
Part Number | Mechanical Specifications | Accuracy Specification | ||||
Table Size | Ball screw | Travel Distance | Weight*1 | Load Capacity | Perpendicularity | |
ZCV620 | 60×60 mm | Φ 8 Lead 1mm | 20 mm | 1.08 kg | 3 kgf [29.4 N] | 10 µm |
ZCV630 | 60×70 mm | 30 mm | 1.18 kg | 15 µm |
Mechanical Specifications by Motor Type | Notes | ||||||||
Motor (and Driver or Amplifier) | Cable | Resolution | Max. Speed | Motor Weight | Motor Model | Driver / Amplifier Model | Dedicated Controller | ||
Original Manufacturer Model | Misumi Model*9 | ||||||||
2-Phase Stepper Motor | TP*2 (Standard) | N*4 | 5 μm*5 | 20 mm / sec | 0.11 kg | PKP223D15B2-C8 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model CVD215-K (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model MSDR24-TP | ― |
PA*3 (With Encoder) | P*3 | 1 μm (At 1000 P/R) | 30 mm / sec | 0.15 kg | ARM24SAK (ORIENTAL MOTOR Co.,Lrd.) | ARD-K (ORIENTAL MOTOR Co.,Lrd.) | ― | ― | |
5-Phase Stepper Motor | C*2 (Standard) | N*4 | 2 μm*5 | 20 mm / sec | 0.11 kg | C005C-90215P-1 (ORIENTAL MOTOR Co.,Lrd.) | *Reccomended Model | *Reccomended Model | Stand-alone Type : "MSCTL102" series |
F*2 (High Torque) | 2 μm*5 | 30 mm / sec | 0.20 kg | PK525HPB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Microstep: DFC5107P (ORIENTAL MOTOR Co.,Lrd.) | Microstep: MSDR24-MS | |||
G*2 (High Resolution) | 1 μm*5 | 20 mm / sec | 0.11 kg | PK523HPMB-C1 (ORIENTAL MOTOR Co.,Lrd.) | Built-in Type : "MSCTL112" series | ||||
MA*3 (With Electromagnetic Brake) | M*3 | 2 μm*5 | 25 mm / sec | 0.52 kg | PKE545MC-A1 (ORIENTAL MOTOR Co.,Lrd.) | RKSD503M-A (ORIENTAL MOTOR Co.,Lrd.) | ― | ― |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZCV620-C-N |
ZCV620-F-N |
ZCV620-G-N |
ZCV620-PA-P |
ZCV630-C-N |
ZCV630-F-N |
ZCV630-G-N |
ZCV630-PA-P |
Loading...
Motor | Cable |
C,F,G | N (Not Provided) |
MA | M |
PA | P |
Motor | (mm/sec) |
C | 30 |
F | 35 |
G | 25 |
MA | 25 |
PA | 40 |
Feed Screw | Ball Screw Ø8, Lead 1 | |
Guide | Linear Ball Guide | |
Resolution *3 | Full | 2µm/Pulse (1µm/Pulse) *4 |
Half | 1µm/Pulse (0.5µm/Pulse) *4 | |
Fine Feed (upon 1/20 partitioned) | 0.1µm(0.05µm) | |
Max. Speed *5 | 20mm/sec(30mm/sec)*6 | |
(Pulse Rate: 5kHz) | ||
Positioning repeatability | ±0.5µm | |
Load Capacity *7 | 29.4N | |
Lost Motion | 1µm | |
Backlash | 1µm | |
Motion Straightness | 3µm | |
Parallelism | 15µm | |
Motion Parallelism | 10µm |
Motor | C | F | G | MA | PA | |
Standard | High Torque | High Resolution | With Electromagnetic Brake | Tuningless | ||
Motor | Type | 5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.) | α-Step Motor | |||
Step Angle | 0.72° | 0.72° | 0.36° | 0.72° | 0.36° (When 1000P/R is set) | |
Connector | Applicable Receptacle Connector | HR10A-10P-12S(73)(Hirose Electric Co., LTD.) | 5559-06R-210 (Molex Japan LLC | 43020-1000 (Molex Japan LLC) | ||
Sensor | Limit Sensor | Provided | ||||
Home Sensor | Photomicrosensor: EE-SX4320 (OMRON Corp.) | |||||
Near Home Sensor | - | |||||
Power Supply Voltage | DC5~24V ±5% | |||||
Current Consumption | 60mA or less in Total | |||||
Control Output | NPN Open Collector Output DC30V or less 10mA or less Residual Voltage 0.3V or less (when load current is 2mA) | |||||
Output Logic | Detecting (Dark): Output Transistor OFF (Non-Conducting) |
Type3 | After detection is executed in the CCW direction, the process of detecting in the CCW direction is begun based on the ORG signal. |
Type4 | After detection is executed in the CW direction, the process of detecting in the CW direction is begun based on the ORG signal. |
Type9 | After Type 3 is executed, the process of detecting in the CCW direction is begun based on the TIMING signal. |
Type10 | After Type 4 is executed, the process of detecting in the CW direction is begun based on the TIMING signal. |
Type | Z-Axis Motorized Stages | Material | SCM420 Alloy Steel Equivalent | Guide | Linear Ball Guide |
---|---|---|---|---|---|
Table feeding methods | Ball screw | Table width(mm) | 60 | Surface Treatment | Electroless Nickel Plating |
Through Hole (Table Center Hole) | No | Load Capacity (Range)(N) | 5~30 | Allowable Load(N) | 29.4 |
Positioning Accuracy(µm) | 5 | Table Straightness(µm) | 3 | Moment Rigidity (Pitching)("/N•cm) | 0.08 |
Moment Rigidity (Yawing)("/N•cm) | 0.05 | Moment Rigidity (Rolling)("/N•cm) | 0.05 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy