(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Spring - Configurable Gas Reaction Force

Gas Spring - Configurable Gas Reaction Force
  • Volume Discount
  • New Pricing

•Mounting Direction: All Directions 360°
•Cylinder Dia. D Dimension (f): 15
•Rod Dia. d Dimension (f): 6
•Gas Spring Type: Gas Reaction Force Configurable Type
•Operating Temperature Range (?): -20::80

  • inCAD Components
Gas Springs -Gas Reaction Force Configurable-:Related Image
Gas Springs -Gas Reaction Force Configurable-:Related Image
・Materials
[ M ] Material:
Rod : Alloy Tool Steel (SKS Equivalent)
Main Body : Carbon Steel Tube for Pressure Service (STPG)
(DIN Standards: St37-2)
Clevis : Rolled Steel for General Structure (SS Equivalent)
Gas : Nitrogen Gas
Tip : Rolled Steel for General Structure (SS Equivalent)

[ S ] Surface Treatment:
Rod : Ceramic Coating
Main Bod : Black Painting
Clevis : Zinc Galvanizing
Tip : Zinc Galvanizing
[ M ] Material: Rolled Steel for General Structure (SS Equivalent)
[ S ] Surface Treatment: Zinc Plating

Specifications

Part Number - N
Type - Tip Shape Stroke
HFGSS - A 60 - N300
Part Number
HFBRA
Part NumberGas Reaction Force (20°C) N Max. Length-5mmLmaxGas Reaction Force Change Rate Min. Length +5mmWeight (g)
TypeTip ShapeStroke
HFGSSA

B

C
40N

20~400


10N Increment
106126%49
5012655
6014661
8018673
10022684
12026696
150326128%113
Kgf (Load) =Nx0.101972
Part NumberMass (g)
HFBRA10
HFBRB55

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HFBRA
HFBRB
HFGSS-A40-N[20-400/10]
HFGSS-A50-N[20-400/10]
HFGSS-A60-N[20-400/10]
HFGSS-A80-N[20-400/10]
HFGSS-A100-N[20-400/10]
HFGSS-A120-N[20-400/10]
HFGSS-A150-N[20-400/10]
HFGSS-B40-N[20-400/10]
HFGSS-B50-N[20-400/10]
HFGSS-B60-N[20-400/10]
HFGSS-B80-N[20-400/10]
HFGSS-B100-N[20-400/10]
HFGSS-B120-N[20-400/10]
HFGSS-B150-N[20-400/10]
HFGSS-C40-N[20-400/10]
HFGSS-C50-N[20-400/10]
HFGSS-C60-N[20-400/10]
HFGSS-C80-N[20-400/10]
HFGSS-C100-N[20-400/10]
HFGSS-C120-N[20-400/10]
HFGSS-C150-N[20-400/10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Gas Spring Type Material: Rod Stroke
(mm)
Min. Length Lmin
(mm)
Rod Diameter (B)
(φ)
Rod End Shape Cylinder End Shape Material: Cylinder Range for Direction of Use Cylinder Diameter (A)
(φ)
Max. Length Lmax
(mm)
Operating Temperature
(℃)
Bracket Material Applicable Gas Reaction Force (at 20°C) At Max. Length - 5mm
(N)
1 Piece(s)Available

Same day

Stock

10Related Components------------Rolled Steel Material for General Structure (SS Equivalent)A Type Bracket for HFGSS-
1 Piece(s)Available

Same day

Stock

10Related Components------------Rolled Steel Material for General Structure (SS Equivalent)B Type Bracket for HFGSS-
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)40666AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15106-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)50766AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15126-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)60866AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15146-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)801066AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15186-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1001266AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15226-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1201466AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15266-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1501766AA[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15326-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)40666BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15106-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)50766BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15126-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)60866BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15146-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)801066BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15186-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1001266BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15226-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1201466BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15266-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1501766BB[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15326-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)40666CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15106-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)50766CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15126-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)60866CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15146-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)801066CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15186-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1001266CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15226-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1201466CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15266-20~80--20 ~ 400
1 Piece(s)

22 Days or more

10Gas SpringsGas reaction force specified type[Steel] Alloy Tool Steel (SKS Equivalent)1501766CC[Steel] Carbon Steel Tube for Pressure Service (STPG) (DIN Standards: St37-2)360°15326-20~80--20 ~ 400

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.