(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Stainless Steel
For complete product overview and details on Torsion Springs see the sections below:
Part Number
Configured Part Number is shown.
Part Number | - | n | - | d |
UA90R4 | - | 3 | - | 0.5 |
Part Number | Number of Winding n | Wire Dia. d | Arm Length L/R | Spring Constant (Torque) N·mm/deg | Max. Angle Used Deg (deg) | |||||
Type | I.D. D | Arm Angle 90° | Arm Angle 135° | Arm Angle 180° | Arm Angle 90° | Arm Angle 135° | Arm Angle 180° | |||
Arm Angle 90° UA90R (Right Winding) UA90L (Left Winding) Arm Angle 135° UA135R (Right Winding) UA135L (Left Winding) Arm Angle 180° UA180R (Right Winding) UA180L (Left Winding) ([ ! ]Spring constant is a reference value when arm length is cut to be L/2, R/2. ) 1N=0.101972kgf 1 deg =1°(Angle) | 2 | 2 | 0.2 | 20 | 0.0115 | 0.0119 | 0.0124 | 41 | 40 | 36 |
0.3 | 0.0563 | 0.0586 | 0.0611 | 26 | 25 | 23 | ||||
3 | 0.2 | 0.0088 | 0.0090 | 0.0093 | 59 | 58 | 56 | |||
0.3 | 0.0428 | 0.0441 | 0.0455 | 38 | 36 | 35 | ||||
4 | 0.3 | 0.0345 | 0.0354 | 0.0363 | 52 | 50 | 47 | |||
0.4 | 0.1054 | 0.1080 | 0.1108 | 38 | 36 | 34 | ||||
5 | 0.3 | 0.0289 | 0.0295 | 0.0302 | 61 | 60 | 58 | |||
0.4 | 0.0882 | 0.0900 | 0.0920 | 46 | 45 | 43 | ||||
3 | 2 | 0.3 | 30 | 0.0387 | 0.0403 | 0.0420 | 40 | 38 | 36 | |
0.4 | 0.1199 | 0.1248 | 0.1301 | 30 | 27 | 25 | ||||
3 | 0.3 | 0.0295 | 0.0304 | 0.0314 | 56 | 54 | 52 | |||
0.4 | 0.0912 | 0.0940 | 0.0970 | 42 | 40 | 39 | ||||
4 | 0.4 | 0.0736 | 0.0755 | 0.0774 | 55 | 53 | 51 | |||
0.5 | 0.1756 | 0.1799 | 0.1845 | 44 | 42 | 41 | ||||
5 | 0.4 | 0.0617 | 0.0630 | 0.0643 | 71 | 68 | 66 | |||
0.5 | 0.1471 | 0.1501 | 0.1533 | 54 | 53 | 51 | ||||
4 | 2 | 0.4 | 40 | 0.0918 | 0.0955 | 0.0996 | 39 | 37 | 34 | |
0.5 | 0.2206 | 0.2296 | 0.2394 | 29 | 28 | 27 | ||||
3 | 0.4 | 0.0700 | 0.0722 | 0.0744 | 56 | 54 | 52 | |||
0.5 | 0.1680 | 0.1732 | 0.1787 | 42 | 41 | 40 | ||||
4 | 0.5 | 0.1357 | 0.1390 | 0.1425 | 57 | 54 | 52 | |||
0.6 | 0.2763 | 0.2831 | 0.2903 | 48 | 47 | 45 | ||||
5 | 0.5 | 0.1138 | 0.1161 | 0.1185 | 69 | 67 | 65 | |||
0.6 | 0.2315 | 0.2363 | 0.2413 | 60 | 59 | 58 | ||||
5 | 2 | 0.5 | 50 | 0.1793 | 0.1866 | 0.1944 | 39 | 36 | 34 | |
0.6 | 0.3672 | 0.3821 | 0.3983 | 31 | 30 | 27 | ||||
3 | 0.5 | 0.1368 | 0.1409 | 0.1454 | 55 | 52 | 51 | |||
0.6 | 0.2797 | 0.2883 | 0.2974 | 47 | 44 | 42 | ||||
4 | 0.6 | 0.2259 | 0.2314 | 0.2373 | 60 | 58 | 56 | |||
0.8 | 0.6936 | 0.7108 | 0.7289 | 42 | 41 | 40 | ||||
5 | 0.6 | 0.1894 | 0.1933 | 0.1974 | 75 | 73 | 71 | |||
0.8 | 0.5811 | 0.5931 | 0.6056 | 54 | 53 | 52 | ||||
6 | 2 | 0.6 | 60 | 0.3099 | 0.3224 | 0.3360 | 37 | 36 | 34 | |
0.8 | 0.9590 | 0.9981 | 1.0406 | 26 | 25 | 24 | ||||
3 | 0.6 | 0.2363 | 0.2436 | 0.2512 | 56 | 52 | 50 | |||
0.8 | 0.7299 | 0.7523 | 0.7762 | 38 | 36 | 35 | ||||
4 | 0.8 | 0.5891 | 0.6037 | 0.6190 | 50 | 48 | 47 | |||
1.0 | 1.4045 | 1.4394 | 1.4760 | 42 | 40 | 39 | ||||
5 | 0.8 | 0.4939 | 0.5041 | 0.5147 | 63 | 61 | 60 | |||
1.0 | 1.1765 | 1.2008 | 1.2262 | 51 | 50 | 49 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
UA90L2-2-0.2 |
UA90L2-2-0.3 |
UA90L2-3-0.2 |
UA90L2-3-0.3 |
UA90L2-4-0.3 |
UA90L2-4-0.4 |
UA90L2-5-0.3 |
UA90L2-5-0.4 |
UA90L3-2-0.3 |
UA90L3-2-0.4 |
UA90L3-3-0.3 |
UA90L3-3-0.4 |
UA90L3-4-0.4 |
UA90L3-4-0.5 |
UA90L3-5-0.4 |
UA90L3-5-0.5 |
UA90L4-2-0.4 |
UA90L4-2-0.5 |
UA90L4-3-0.4 |
UA90L4-3-0.5 |
UA90L4-4-0.5 |
UA90L4-4-0.6 |
UA90L4-5-0.5 |
UA90L4-5-0.6 |
UA90L5-2-0.5 |
UA90L5-2-0.6 |
UA90L5-3-0.5 |
UA90L5-3-0.6 |
UA90L5-4-0.6 |
UA90L5-4-0.8 |
UA90L5-5-0.6 |
UA90L5-5-0.8 |
UA90L6-2-0.6 |
UA90L6-2-0.8 |
UA90L6-3-0.6 |
UA90L6-3-0.8 |
UA90L6-4-0.8 |
UA90L6-4-1.0 |
UA90L6-5-0.8 |
UA90L6-5-1.0 |
UA90R2-2-0.2 |
UA90R2-2-0.3 |
UA90R2-3-0.2 |
UA90R2-3-0.3 |
UA90R2-4-0.3 |
UA90R2-4-0.4 |
UA90R2-5-0.3 |
UA90R2-5-0.4 |
UA90R3-2-0.3 |
UA90R3-2-0.4 |
UA90R3-3-0.3 |
UA90R3-3-0.4 |
UA90R3-4-0.4 |
UA90R3-4-0.5 |
UA90R3-5-0.4 |
UA90R3-5-0.5 |
UA90R4-2-0.4 |
UA90R4-2-0.5 |
UA90R4-3-0.4 |
UA90R4-3-0.5 |
Loading...
Material | Stainless Steel (SUS304-WPB) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy