(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For complete product overview and details on Flat Springs - One Point, Two Point, Straight Shape see the sections below:
Part Number
Configured Part Number is shown.
Part Number | - | T | - | H | - | L | - | A | - | X | - | P | ||
Type | Shape | |||||||||||||
IBN A IBN C | - - | T0.2 T0.2 | - - | H8 H8 | - - | L20 L20 | - | A3.5 | - | X5 | - | P10 |
Part Number | - | T | - | H | - | L | - | A | - | X | - | P | - | F | - | Q | ||
Type | Shape | |||||||||||||||||
IBNS B IBNS C | - - | T0.6 T0.3 | - - | H15 H12 | - - | L200 L40 | - - | A3.5 A3.5 | - - | X20 X5 | - | P10 | - - | F50 F20 | - - | Q30 Q45 |
Part Number |
| T |
| H |
| F |
| E |
| G |
| Q |
| R |
| A |
| X | - | P | |||||||||||
Type | Shape | ||||||||||||||||||||||||||||||
IBNW B IBNW C | - - | T0.6 T0.5 | - - | H10 H15 | - - | F35 F50 | - - | E10 E20 | - - | G15 G40 | - - | Q10 Q90 | - - | R90 R85 | - - | A3.0 A3.5 | - - | X5 X7 | - | P15 |
Part Number | T Selection | H | L 1 mm Increment | A Selection | 0.5 mm Increment | ||||||||||||
Type | Shape | X | P | ||||||||||||||
IBN | A B C D | 0.2 | 0.3 | 0.4 | 0.5 | 6 | 20–300 | 2.0 2.5 3.0 3.5 4.5 5.5 6.5 9.0 | X ≤ L 2 | A + 1.5 ≤ P | |||||||
0.2 | 0.3 | 0.4 | 0.5 | 7 | |||||||||||||
0.2 | 0.3 | 0.4 | 0.5 | 8 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 9 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 10 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 11 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 12 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 13 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 14 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 15 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 18 | |||||||||||||
0.5 | 0.6 | 0.7 | 0.8 | 21 | |||||||||||||
0.5 | 0.6 | 0.7 | 0.8 | 25 | |||||||||||||
Part Number | T Selection | H | L 1 mm Increment | B C D Only | 0.5 mm Increment | 5° Increment | |||||||||||
Type | Shape | A Selection | B C D Only | C D Only | F | Q | |||||||||||
X | P | ||||||||||||||||
IBNS | A B C D | 0.2 | 0.3 | 0.4 | 0.5 | 6 | 20 – 300 | 2.0 2.5 3.0 3.5 4.5 5.5 6.5 9.0 | A + 2 ≤ x ≤ L 2 2 | A + 1.5 ≤ P | 3 ≤ F ≤ L-3 | 10 – 90 | |||||
0.2 | 0.3 | 0.4 | 0.5 | 7 | |||||||||||||
0.2 | 0.3 | 0.4 | 0.5 | 8 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 9 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 10 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 11 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 12 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 13 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 14 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 15 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 18 | |||||||||||||
0.5 | 0.6 | 0.7 | 0.8 | 21 | |||||||||||||
0.5 | 0.6 | 0.7 | 0.8 | 25 | |||||||||||||
Part Number | T Selection | H | 1 mm Increment | 5° Increment | B C D Only | C D Only | |||||||||||
Type | Shape | F | E | G | Q | R | A Selection | 0.5 mm Increment | |||||||||
X | P | ||||||||||||||||
IBNW | A B C D | 0.2 | 0.3 | 0.4 | 0.5 | 6 | 10 – 50 | 10 – 50 | 10 – 50 | 5 – 90 | 5 – 90 | 2.0 2.5 3.0 3.5 4.5 5.5 6.5 9.0 | A + 2 ≤ X 2 X ≤ F-A-(P) | A + 1.5 ≤ P | |||
0.2 | 0.3 | 0.4 | 0.5 | 7 | |||||||||||||
0.2 | 0.3 | 0.4 | 0.5 | 8 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 9 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 10 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 11 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 12 | |||||||||||||
0.3 | 0.4 | 0.5 | 0.6 | 13 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 14 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 15 | |||||||||||||
0.4 | 0.5 | 0.6 | 0.7 | 18 | |||||||||||||
0.5 | 0.6 | 0.7 | 0.8 | 21 | |||||||||||||
0.5 | 0.6 | 0.7 | 0.8 | 25 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
IBNA-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1] |
IBNB-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[2.5-150/0.5] |
IBNC-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[2.5-150/0.5]-P[3.5-296.5/0.5] |
IBND-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[2.5-150/0.5]-P[3.5-20/0.5] |
IBNSA-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1]-F[3-297/0.5]-Q[10-90/5] |
IBNSB-T[0.2-0.8/0.1]-H[6,7,8,9,10,11,12,13,14,15,18,21,25]-L[20-300/1]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[3-150/0.5]-F[3-297/0.5]-Q[10-90/5] |
IBNSC-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[3-150/0.5]-P[3.5-296.5/0.5]-F[3-297/0.5]-Q[10-90/5] |
IBNSD-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-L[20-300/1]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[3-150/0.5]-P[3.5-20/0.5]-F[3-297/0.5]-Q[10-90/5] |
IBNWA-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5] |
IBNWB-T[0.2-0.8/0.1]-H[6,7,8,9,10,11,12,13,14,15,18,21,25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[3-50/0.5] |
IBNWC-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[3-50/0.5]-P[3.5-40/0.5] |
IBNWD-T[0.2-0.8/0.1]-H[6,8,10,12,15,18,21,25]-F[10-50/1]-E[10-50/1]-G[10-50/1]-Q[5-90/5]-R[5-90/5]-A[2,2.5,3,3.5,4.5,5.5,6.5,9]-X[3-50/0.5]-P[3.5-40/0.5] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy