(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Washers - Standard, H7 tolerance in the inner diameter.

Metal Washers - Standard, H7 tolerance in the inner diameter.
  • Volume Discount

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. Tolerance: 0~-0.2
•Inner Dia. Tolerance: H7

  • METRIC
  • inCAD Components
Metal Washers:Related Image
・Materials
[ M ] Material: 1018 Carbon Steel

Specifications

Part Number
PACK-PWFN3
LOWA5
Part NumberDt
Typed
LOWA365
410
5
6148
818
1022
122510
1632
dH7
3+ 0.010
0
4+ 0.012
0
5
6
8+ 0.015
0
10
12+ 0.018
0
16

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LOWA3
LOWA4
LOWA5
LOWA6
LOWA8
LOWA10
LOWA12
LOWA16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInner Dia.
(mm)
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016

Loading...

  1. 1
 

Basic Information

Shape Straight Bore Style Straight Material 1045 Carbon Steel
Surface Finish No Outer Dia. Tolerance 0~-0.2 Inner Dia. Tolerance H7
Quantity Sold by Single Unit Dimensions Configurable Method Dimension Selectable Hardness(HRC) No Hardened
Accuracy Standard Grade

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.