(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Wire Springs -Spring Constant 4.9~29.4 N/mm-

Round Wire Springs -Spring Constant 4.9~29.4 N/mm-
  • On Sale Till 15/12/2024
  • Volume Discount

•Material: Stainless Steel Wire

  • inCAD Components
Round Wire Springs -Spring Constant 4.9~29.4 N/mm-:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number
UBB16-80
■UBB: Fmax. (Allowable Deflection)=LxFa%
Part NumberdSolid Length F
max.
N{kgf}max.Fa%
Type D-L
UBB4-5*0.553.3 1.256.1 {0.63}25
100.657.0 2.512.3 { 1.3}
150.710.3 3.7518.4 { 1.9}
200.7514.4 524.5 { 2.5}
250.819.4 524.5 { 2.5}20
UBB5-50.62.9 1.256.1 {0.63}25
100.756.9 2.512.3 { 1.3}
150.89.8 3.7518.4 { 1.9}
200.8513.4 524.5 { 2.5}
250.917.8 6.2530.6 { 3.1}
300.921.8 7.536.8 { 3.8}
UBB6-50.83.6 1.2512.3 { 1.3}25
100.96.8 2.524.5 { 2.5}
15110.5 3.7536.8 { 3.8}
201.114.6 549.0 { 5.0}
251.117.9 6.2561.3 { 6.3}
301.223.1 658.8 { 6.0}20
351.227.3 768.6 { 7.0}
401.231.2 878.5 { 8.0}
451.334.8 988.3 { 9.0}
501.338.4 1098.1 {10.0}
601.344.2 988.3 { 9.0}15
701.458.5 10.5103 {10.5}
UBB8-101.16.9 2.524.5 { 2.5}25
151.29.9 3.7536.8 { 3.8}
201.314.0 549.0 { 5.0}
251.314.5 6.2561.3 { 6.3}
301.421.4 7.573.5 { 7.5}
351.422.0 8.7585.8 { 8.8}
401.528.9 1098.1 {10.0}
451.532.6 11.25110 {11.3}
UBB10-101.37.2 2.524.5 { 2.5}25
151.410.2 3.7536.8 { 3.8}
201.513.9 549.0 { 5.0}
251.516.1 6.2561.3 { 6.3}
301.620.4 7.573.5 { 7.5}
351.622.8 8.7585.8 { 8.8}
401.727.2 1098.1 {10.0}
451.730.6 11.25110 {11.3}
501.836.5 12.5123 {12.5}
601.841.4 15147 {15.0}
701.950.8 17.5172 {17.5}
UBB12-151.59.4 3.7536.8 { 3.8}25
201.612.4 549.0 { 5.0}
251.716.2 6.2561.3 { 6.3}
301.820.3 7.573.5 { 7.5}
401.928.0 1098.1 {10.0}
50235.5 12.5123 {12.5}
602.143.6 15147 {15.0}
702.148.8 17.5172 {17.5}
802.258.5 20196 {20.0}
UBB13-151.89.5 3.7573.5 { 7.5}25
201.912.9 598.1 {10.0}
25217.0 6.25123 {12.5}
302.120.5 7.5147 {15.0}
402.328.2 10196 {20.0}
452.332.2 11.25221 {22.5}
502.436.0 12.5245 {25.0}
602.544.4 12235 {24.0}20
702.654.0 14275 {28.0}
UBB14-151.910.0 3.7573.5 { 7.5}25
20213.5 598.1 {10.0}
252.116.3 6.25123 {12.5}
302.321.3 7.5147 {15.0}
352.324.7 8.75172 {17.5}
402.428.2 10196 {20.0}
602.643.6 15294 {30.0}
802.761.4 16314 {32.0}20

Part NumberdSolid Length F
max.
N{kgf}max.Fa%
Type D-L
UBB16-15210.0 3.7573.5 { 7.5}25
202.112.1 598.1 {10.0}
252.317.3 6.25123 {12.5}
302.421.0 7.5147 {15.0}
352.524.4 8.75172 {17.5}
402.628.010196 {20.0}
452.731.7 11.25221 {22.5}
502.735.8 12.5245 {25.0}
602.943.5 15294 {30.0}
702.949.4 17.5343 {35.0}
80359.316314 {32.0}20
UBB20-252.916.7 6.25184 {18.8}25
30320.3 7.5221 {22.5}
35322.7 8.75257 {26.3}
403.227.2 10294 {30.0}
453.229.6 9265 {27.0}20
503.438.3 10294 {30.0}
603.544.6 12353 {36.0}
kgf (Load)=N/mm (Spring Constant) x0.101972xF (Deflection)
{kgf}=Nx0.101972
[ ! ]For Types marked with *, both ends are not ground.
[ ! ]The values of soild length are for reference only. There may be some variations depending on the lot.
[ ! ]Operation Frequency: One million times
■ Spring Constant
[ ! ]D12 is applicable to UY, UR, UF and UBB Types only. D14 is applicable to UBB Type only.
TypeUVUYURUFULUTTUMUHUBB
D
20.05{0.005}0.2{0.02}0.3{0.03}0.5{0.05}
3N/mm
0.05
{kgf/mm}
{0.005}
N/mm
0.098
{kgf/mm}
{0.01}
N/mm
0.29
{kgf/mm}
{0.03}
N/mm
0.49
{kgf/mm}
{0.05}
N/mm
0.98
{kgf/mm}
{0.1}
N/mm
1.5
{kgf/mm}
{0.15}
42.0{0.2}2.9{0.3}4.9{0.5}
5
6N/mm
2.0
{kgf/mm}
{0.2}
N/mm
2.9
{kgf/mm}
{0.3}
N/mm
5.9
{kgf/mm}
{0.6}
N/mm
9.8
{kgf/mm}
{1.0}
8
10N/mm
0.2
{kgf/mm}
{0.02}
12
13N/mm
9.8
{kgf/mm}
{1.0}
N/mm
19.6
{kgf/mm}
{2.0}
14
16
200.3{0.03}0.5{0.05}0.98{0.1}2.9{0.3}3.9{0.4}4.9{0.5}14.7{1.5}29.4{3.0}
Fmax.F=Lx70%F=LxFa%F=LxFa%F=Lx45%F=Lx40%F=LxFa%F=LxFa%F=LxFa%F=LxFa%

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UBB4-5
UBB4-10
UBB4-15
UBB4-20
UBB4-25
UBB5-5
UBB5-10
UBB5-15
UBB5-20
UBB5-25
UBB5-30
UBB6-5
UBB6-10
UBB6-15
UBB6-20
UBB6-25
UBB6-30
UBB6-35
UBB6-40
UBB6-45
UBB6-50
UBB6-60
UBB6-70
UBB8-10
UBB8-15
UBB8-20
UBB8-25
UBB8-30
UBB8-35
UBB8-40
UBB8-45
UBB10-10
UBB10-15
UBB10-20
UBB10-25
UBB10-30
UBB10-35
UBB10-40
UBB10-45
UBB10-50
UBB10-60
UBB10-70
UBB12-15
UBB12-20
UBB12-25
UBB12-30
UBB12-40
UBB12-50
UBB12-60
UBB12-70
UBB12-80
UBB13-15
UBB13-20
UBB13-25
UBB13-30
UBB13-40
UBB13-45
UBB13-50
UBB13-60
UBB13-70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnd Surface Condition Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Maximum Height when Loaded (Free Length, Allowable Deflection)
(mm)
Free Length L
(mm)
O.D. D (or D1)
(φ)
Spring Constant
(N/mm)
Wire diameter
(φ)
Solid Length
(mm)
Allowable Deflection
(mm)
1 Piece(s)Available

8 Days or more

10Not Grounded4.51~8.506.13.75544.90.553.31.25
1 Piece(s)Available

Same day

Stock

10Grounded8.51~16.0012.37.51044.90.6572.5
1 Piece(s)Available

Same day

Stock

10Grounded16.01~30.0018.411.251544.90.710.33.75
1 Piece(s)Available

8 Days or more

10Grounded16.01~30.0024.5152044.90.7514.45
1 Piece(s)Available

Same day

Stock

10Grounded16.01~30.0024.5202544.90.819.45
1 Piece(s)Available

8 Days or more

10Grounded4.51~8.506.13.75554.90.62.91.25
1 Piece(s)Available

8 Days or more

10Grounded8.51~16.0012.37.51054.90.756.92.5
1 Piece(s)Available

8 Days or more

10Grounded16.01~30.0018.411.251554.90.89.83.75
1 Piece(s)Available

8 Days or more

10Grounded16.01~30.0024.5152054.90.8513.45
1 Piece(s)Available

Same day

Stock

10Grounded30.01~50.0030.618.752554.90.917.86.25
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.0036.822.53054.90.921.87.5
1 Piece(s)Available

8 Days or more

10Grounded8.51~16.0012.33.75569.80.83.61.25
1 Piece(s)Available

8 Days or more

10Grounded16.01~30.0024.57.51069.80.96.82.5
1 Piece(s)Available

Same day

Stock

10Grounded30.01~50.0036.811.251569.8110.53.75
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.0049152069.81.114.65
1 Piece(s)Available

8 Days or more

10Grounded50.01~73.0061.318.752569.81.117.96.25
1 Piece(s)Available

8 Days or more

10Grounded50.01~73.0058.8243069.81.223.16
1 Piece(s)Available

8 Days or more

10Grounded50.01~73.0068.6283569.81.227.37
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0078.5354069.81.231.25
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0088.3394569.81.334.86
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0098.1405069.81.338.410
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0088.3516069.81.344.29
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0010359.57069.81.458.510.5
1 Piece(s)Available

Same day

Stock

10Grounded16.01~30.0024.57.51089.81.16.92.5
1 Piece(s)Available

Same day

Stock

10Grounded30.01~50.0036.811.251589.81.29.93.75
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.0049152089.81.3145
1 Piece(s)Available

Same day

Stock

10Grounded50.01~73.0061.318.752589.81.314.56.25
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0073.522.53089.81.421.47.5
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0085.826.253589.81.4228.75
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0098.1304089.81.528.910
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.0011033.754589.81.532.611.25
1 Piece(s)Available

Same day

Stock

10Grounded16.01~30.0024.57.510109.81.37.22.5
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.0036.811.2515109.81.410.23.75
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.00491520109.81.513.95
1 Piece(s)Available

8 Days or more

10Grounded50.01~73.0061.318.7525109.81.516.16.25
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0073.522.530109.81.620.47.5
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0085.826.2535109.81.622.88.75
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0098.13040109.81.727.210
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.0011033.7545109.81.730.611.25
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.0012337.550109.81.836.512.5
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.001474560109.81.841.415
1 Piece(s)Available

8 Days or more

10Grounded150.01~230.0017252.570109.81.950.817.5
1 Piece(s)Available

Same day

Stock

10Grounded30.01~50.0036.811.2515129.81.59.43.75
1 Piece(s)Available

8 Days or more

10Grounded30.01~50.00491520129.81.612.45
1 Piece(s)Available

Same day

Stock

10Grounded50.01~73.0061.318.7525129.81.716.26.25
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0073.522.530129.81.820.37.5
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0098.13040129.81.92810
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.0012337.550129.8235.512.5
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.001474560129.82.143.615
1 Piece(s)Available

8 Days or more

10Grounded150.01~230.0017252.570129.82.148.817.5
1 Piece(s)Available

8 Days or more

10Grounded150.01~230.001966080129.82.258.520
1 Piece(s)Available

Same day

Stock

10Grounded73.01~107.0073.511.25151319.61.89.53.75
1 Piece(s)Available

8 Days or more

10Grounded73.01~107.0098.115201319.61.912.95
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.0012318.75251319.62176.25
1 Piece(s)Available

8 Days or more

10Grounded107.01~150.0014722.5301319.62.120.57.5
1 Piece(s)Available

8 Days or more

10Grounded150.01~230.0019630401319.62.328.210
1 Piece(s)Available

8 Days or more

10Grounded150.01~230.0022133.75451319.62.332.211.25
1 Piece(s)Available

8 Days or more

10Grounded230.01~580.0024537.5501319.62.43612.5
1 Piece(s)Available

8 Days or more

10Grounded230.01~580.0023548601319.62.544.412
1 Piece(s)Available

8 Days or more

10Grounded230.01~580.0027556701319.62.65414

Loading...

 

Basic Information

Material Stainless Steel (SUS304-WPB)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.